Search Results
949
Products for "c2c"
Filter

- Description
- Check gauge for screw anchors reusability verification in temporary fixings (HUS4, HUS3, HUS2) to attach to SIW impact wrench
- Material, corrosion
- Carbon steel
- Head configuration
- n/a
- PROFIS software
- No

- Description
- Check gauge for screw anchors reusability verification in temporary fixings (HUS4, HUS3, HUS2) to attach to SIW impact wrench
- Material, corrosion
- Carbon steel
- Head configuration
- n/a
- PROFIS software
- No

Nuron
- Description
- Versatile SDS Plus cordless rotary hammer with wide drilling range, chipping function and quick-change chuck (Nuron battery platform)
- Weight according to EPTA-Procedure 01/2003 without battery
- 2.84 kg
- Optimum hammer drilling range
- 6 - 18 mm
- Single impact energy
- 2.6 J

Nuron
- Description
- Compact SDS Plus cordless rotary hammer with our best performance-to-weight ratio for overhead drilling (Nuron battery platform)
- Weight according to EPTA-Procedure 01/2003 without battery
- 2.45 kg
- Optimum hammer drilling range
- 4 - 14 mm
- Single impact energy
- 2.3 J

Nuron
- Description
- Cordless SDS Max (TE-Y) demolition and chipping hammer with Active Vibration Reduction for chiseling concrete or masonry (Nuron battery platform)
- Working direction
- Wall
- Tool chuck type
- TE-Y (SDS-max)
- Tool body weight
- 6 kg

Nuron
- Description
- Powerful and cordless SDS Max (TE-Y) rotary hammer with high power-to-weight ratio for heavy-duty drilling and chiseling in concrete and masonry (Nuron battery)
- Weight according to EPTA-Procedure 01/2003 without battery
- 6.4 kg
- Optimum hammer drilling range
- 18 - 40 mm
- Single impact energy
- 8.8 J

Nuron
- Description
- Compact and cordless SDS Max (TE-Y) rotary hammer drill with lighter weight, more power and less vibration for drilling and chiseling in concrete (Nuron battery)
- Weight according to EPTA-Procedure 01/2003 without battery
- 5.5 kg
- Optimum hammer drilling range
- 16 - 35 mm
- Hammer drilling diameter range
- 12 - 82 mm

Nuron
- Description
- Powerful and light battery-powered jackhammer for breaking up concrete and other demolition work (Nuron battery platform)
- Working direction
- Floor
- Tool chuck type
- TE-S
- Tool body weight
- 17.4 kg

Nuron
- Description
- Power-class drill driver with Active Torque Control and advanced ergonomics for universal drilling and driving on wood and metal (Nuron battery platform)
- Maximum torque (soft/hard joint)
- 65 Nm (soft joint), 85 Nm (hard joint)
- No load RPM
- gear 1: 490 rpm; gear 2: 2000 rpm
- Chuck clamping range
- 2 - 13 mm

Nuron
- Description
- Power-class hammer drill driver with Active Torque Control and advanced ergonomics for universal drilling and driving on wood, metal and masonry (Nuron battery platform)
- Maximum torque (soft/hard joint)
- 65 Nm (soft joint), 85 Nm (hard joint)
- No load RPM
- gear 1: 490 rpm; gear 2: 2000 rpm
- Chuck clamping range
- 2 - 13 mm

Nuron
- Description
- Compact-class cordless drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
- Maximum torque (soft/hard joint)
- 36 Nm (soft joint), 62 Nm (hard joint)
- No load RPM
- gear 1: 610 rpm; gear 2: 2100 rpm
- Chuck clamping range
- 2 - 13 mm

Nuron
- Description
- Compact-class hammer drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
- Maximum torque (soft/hard joint)
- 36 Nm (soft joint), 62 Nm (hard joint)
- No load RPM
- gear 1: 610 rpm; gear 2: 2100 rpm
- Chuck clamping range
- 2 - 13 mm

Nuron
- Description
- Cordless drywall screwdriver with powerful Nuron battery for more torque and screws per charge when hanging drywall, wood boards, and exterior sheathing
- Tool body weight
- 1.1 kg
- Max. torque
- 7 Nm
- Rated voltage
- 21.6 V

Nuron
- Description
- Cordless drill driver with higher torque which specializes in demanding applications in wood and other materials
- Maximum torque (soft/hard joint)
- 95 Nm (soft joint), 120 Nm (hard joint)
- No load RPM
- gear 1: 330 rpm; gear 2: 560 rpm; gear 3: 1300 rpm; gear 4: 2230 rpm
- Dimensions (LxWxH)
- 240 x 67 x 221 mm

Nuron
- Description
- Cordless drill driver with interchangeable chucks, more torque, higher RPM and adjustable speed
- Maximum torque (soft/hard joint)
- 55 Nm (soft joint), 75 Nm (hard joint)
- No load RPM
- gear 1: 365 rpm; gear 2: 625 rpm; gear 3: 1440 rpm; gear 4: 2460 rpm
- Chuck clamping range
- 2 - 13 mm

Nuron
- Description
- Lighter and more powerful cordless metal screwdriver for heavy duty fastening
- Tool type
- Screwdriver
- RPM
- 2000
- Max. torque
- 13 Nm

Nuron
- Description
- Power-class cordless impact driver with high-speed brushless motor and precise handling to help you save time on high-volume fastening jobs (Nuron battery platform)
- Feature
- LED light ring around the chuck
- Chuck type
- 1/4" hexagonal click-in
- No load RPM
- gear 1: 1800 rpm; gear 2: 2700 rpm; gear 3: 3600 rpm

Nuron
- Description
- Compact-class cordless impact wrench with the ultimate balance of power and handling (Nuron battery platform)
- Anvil type
- 1/2" detent pin
- Maximum torque
- 90 Nm (1); 135 Nm (2); 213 Nm (3)
- Nut-busting torque
- 338 Nm

Nuron
- Description
- Compact brushless impact driver optimised for more reliable and efficient non-structural fastening in wood and metal (Nuron battery platform)
- Feature
- LED light around the chuck
- Chuck type
- 1/4" hexagonal click-in
- No load RPM
- gear 1: 3000 rpm

Nuron
- Description
- Ultimate-class, high-torque cordless impact wrench with ¾” anvil and friction ring for heavy bolting and anchoring
- Anvil type
- 3/4" through hole with friction ring
- Maximum torque
- 850 Nm (1); 1600 Nm (2)
- Nut-busting torque
- 2000 Nm

- Description
- Versatile rear-handle gas saw (87cc) with auto-choke, for cutting up to 125 mm with 350 mm blades in concrete, masonry and metal
- Motor cylinder
- 87 cm³
- Rated power
- 4.2 kW
- Wet or dry operation
- Wet and dry

- Description
- Compact top-handle petrol saw (63cc) with blade brake, for cutting up to 120 mm with 300 mm blades in concrete, masonry and metal
- Motor cylinder
- 63.3 cm³
- Rated power
- 3.2 kW
- Wet or dry operation
- Wet and dry

- Description
- Powerful rear-handle gas saw (87cc) with auto-choke, for cutting up to 150 mm with 400 mm blades in concrete, masonry and metal
- Motor cylinder
- 87 cm³
- Rated power
- 4.2 kW
- Wet or dry operation
- Wet and dry

- Description
- Compact top-handle battery cut-off saw, for cutting up to 120 mm with 300 mm blades in concrete, masonry and metal (Nuron battery platform)
- Base materials
- All types of concrete and brick, All types of masonry (hollow brick, sand-lime block, etc.), Asphalt, Steel, Mineral
- Dimensions (LxWxH)
- 660 x 290 x 350 mm
- Protection class
- IEC Battery operated

- Description
- Versatile rear-handle battery cut-off saw, for cutting up to 120 mm with 300 mm blades in concrete, masonry and metal (Nuron battery platform)
- Base materials
- All types of concrete and brick, All types of masonry (hollow brick, sand-lime block, etc.), Asphalt, Steel, Mineral
- Dimensions (LxWxH)
- 740 x 290 x 350 mm
- Protection class
- IEC Battery operated

- Description
- Compact but powerful diamond coring machine for rig-based concrete coring from 25-202 mm (31/32 – 7-15/16") in diameter
- Diameter range
- 25 - 202 mm
- Base material
- Concrete
- Operation mode
- Rig-based drilling system

- Description
- Three-phase heavy-duty diamond coring machine with high-frequency motor and optional auto-feed unit for rig-based concrete coring from 82-600 mm (3-7/32 - 23-5/8”) in diameter
- Diameter range
- 82 - 600 mm
- Base material
- Concrete, Reinforced concrete
- Operation mode
- Rig-based drilling system

- Description
- Agile electric wall saw with Cut Assist automation, wireless remote control and internal e-box for wet and dry wall cutting
- Blade diameter - range
- 600 - 1200 mm
- Power source
- Electric
- Remote control
- Wireless

- Description
- Electric wire saw (15 kW) designed for easier operation on heavy-duty cutting jobs with automatic wire tension, automatic cut steering, and wireless remote control
- Motor power
- 16 kW
- Power source
- Electric
- Min. generator power
- 40 kVA

- Description
- Wire saw kit for converting the DST 20-CA wall saw
- Power source
- Electric
- Min. generator power
- 40 kVA
- Wire storage capacity
- 5.6 m

Nuron
- Description
- Dual-bevel sliding compound Miter Saw with a cross cut capacity up to 100x355mm│4"x 13-3/4" (Nuron battery platform)
- Blade diameter
- 305 mm
- Base material
- Wood, Plastic
- No load RPM
- gear 1: 4300 rpm

Nuron
- Description
- 16" | 40cm battery chainsaw for wood demolition and cutting wood beams, CLT and timber (Nuron battery)
- Chain Speed
- 21 m/s
- Bar Length
- 40 cm
- Battery System
- Nuron

Nuron
- Description
- Powerful barrel-grip cordless jigsaw with longer run time for precise straight or curved cuts (Nuron battery platform)
- Tool body weight
- 2.1 kg
- Base material
- Wood, Metal, Drywall, Plastic, Aluminium, Steel
- Stroke length
- 28 mm

Nuron
- Description
- Powerful top-handle cordless jigsaw with optional on-board dust collection for precise straight or curved cuts (Nuron battery platform)
- Tool body weight
- 2.2 kg
- Base material
- Wood, Metal, Drywall, Plastic, Aluminium, Steel
- Stroke length
- 28 mm

Nuron
- Description
- Cordless brushless drywall cut-out tool for quick, clean and accurate cuts in board and thin sheet metal (Nuron battery platform)
- Tool body weight
- 1.4 kg
- Base material
- Drywall
- A-weighted emission sound pressure level
- 79 dB (A)

Nuron
- Description
- Deep cut dual trigger band saw for precise, low-noise and virtually spark-free cuts through metal up to 127 mm│5” cutting depth (Nuron battery platform)
- Base material
- Metal, Stainless steel, Cast iron, Aluminium, Carbon steel
- Tool body weight
- 6.32 kg
- A-weighted emission sound pressure level
- 75 dB (A)

Nuron
- Description
- Powerful cordless multitool with a StarlockMax interface, AVR and an oscillating angle of 4°
- Base material
- Drywall, Wood, Mortar, Paint, Cement, Metal, PVC
- No load RPM
- gear 1: 20000 rpm
- Triaxial vibration value for cutting board (ah,B)
- 2.5 m/s²

Nuron
- Description
- Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 125 mm (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 125 mm
- Tool body weight
- 2 kg

Nuron
- Description
- Cordless brushless angle grinder with adjustable speed for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 125 mm
- Max. cutting depth
- 34 mm

Nuron
- Description
- Cordless brushless angle grinder with dead man's switch for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 125 mm
- Tool body weight
- 2.1 kg

Nuron
- Description
- Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 150 mm (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 150 mm
- Tool body weight
- 2 kg

Nuron
- Description
- Variable-speed cordless band file with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
- Rated voltage
- 21.6 V
- A-weighted emission sound pressure level
- 81 dB (A)
- Triaxial vibration value for angle grinding (ah,AG)
- 3.2 m/s²

Nuron
- Description
- Variable-speed cordless tube belt sander with upgraded performance and battery run time for grinding and finishing tubular metals (Nuron battery platform)
- Rated voltage
- 21.6 V
- Dimensions (LxWxH)
- 503 x 193 x 332 mm
- A-weighted emission sound pressure level
- 79 dB (A)

Nuron
- Description
- Variable-speed cordless die grinder with powerful brushless motor and extra run time for metal fabrication and architectural metalworking (Nuron battery platform)
- Rated voltage
- 21.6 V
- No load RPM
- gear 5: 19000 rpm; gear 6: 25000 rpm
- Dimensions (LxWxH)
- 403 x 76 x 110 mm

Nuron
- Description
- Variable-speed cordless burnishing tool with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
- Rated voltage
- 21.6 V
- No load RPM
- gear 5: 2450 rpm; gear 6: 2750 rpm
- Dimensions (LxWxH)
- 361 x 212 x 191 mm

Nuron
- Description
- Cordless concrete grinder with brushless motor for grinding concrete joints and finishing surfaces (Nuron battery platform)
- Rated voltage
- 22 V
- Disc diameter
- 125 mm
- Tool body weight
- 2 kg

- Description
- Nuron battery-powered fastening tool for installing cables, conduits and threaded studs to concrete, steel and masonry (max. nail length 24 mm│15/16”)
- Dimensions (LxWxH)
- 474 x 134 x 294 mm
- Tool body weight
- 3.446 kg
- Fastener length range
- 14 - 24 mm

- Description
- Nuron battery-powered cordless nailer for installing cables, conduits and threaded studs to concrete, steel and masonry
- Dimensions (LxWxH)
- 475 x 149 x 387 mm
- Fastener intake
- Nails on strip
- Rated voltage
- 21.6 V

Nuron
- Description
- Nuron battery-powered cordless nailer for fastening drywall track and light-duty materials to concrete, steel and masonry
- Dimensions (LxWxH)
- 475 x 149 x 387 mm
- Fastener intake
- Nails on strip
- Rated voltage
- 21.6 V

- Description
- 22V cordless nailer for fastening X-BT threaded stud
- Dimensions (LxWxH)
- 490 x 134 x 255 mm
- Tool body weight
- 3.452 kg
- Fastener intake
- Threaded stud

- Description
- 22V cordless nailer for fastening X-BT threaded stud
- Dimensions (LxWxH)
- 480 x 134 x 255 mm
- Tool body weight
- 3.428 kg
- Fastener intake
- Threaded stud

Nuron
- Description
- Cordless rebar flush cutter for low spark cold cutting threaded rods and (25 mm / #8) rebar (Nuron battery platform)
- Rebar Cutting Capacity (mm)
- 25 mm
- Blade diameter
- 110 mm
- Weight
- 3.3 kg

- Description
- Fully automatic, high-productivity, powder-actuated tool for marking on cold and hot metal surfaces
- Dimensions (LxWxH)
- 608 x 72 x 180 mm
- Weight
- 4.35 kg
- Fastener length range
- 0 - 0 mm

Nuron
- Description
- High-capacity cordless nibbler for cutting sheet metal and profiles with more speed and minimal distortion (Nuron battery platform)
- Material type
- Flat sheet, Corrugated sheet, Trapezoidal sheet, C.L.U. profile
- Rated voltage
- 21.6 V
- Tool body weight
- 2 kg

Nuron
- Description
- Compact and versatile cordless hydraulic knockout tool for punching conduit-size holes through various materials (Nuron battery platform)
- Dimensions (LxWxH)
- 124 x 75 x 372 mm
- Punching force
- 107 kN
- Punching capacity mild steel
- 4" / 10 Ga steel

Nuron
- Description
- Cordless rivet tool for rapid, low-effort cladding installation and metal fabrication using steel or aluminium rivets (Nuron battery platform)
- Rivet material
- Aluminium, Steel, Stainless steel
- Nose piece sizes
- 2.4 mm, 3.2 mm, 4.0 mm, 4.8/5.0 mm
- Pull force
- 10000 N

Nuron
- Description
- Cordless mud mixer with powerful brushless motor for mixing concrete, mortar and many other building materials (Nuron battery platform)
- No load max RPM (speed)
- 1: 250 rpm; 2: 425 rpm; 3: 600 rpm
- Max. torque
- 52 Nm

Nuron
- Description
- Battery-powered concrete vibrator backpack with brushless motor for compaction of walls, slabs and foundations (Nuron battery platform)
- Dimensions (LxWxH)
- 320 x 218 x 666 mm
- Weight
- 8.28 kg
- IP protection class
- IP 67 (NCV 10-22 whips), IP X4 (NCV 10-22)

Nuron
- Description
- Handheld cordless pencil concrete vibrator with brushless motor for compaction of small pours (Nuron battery platform)
- Vibration frequency
- 15,000 VPM
- Head diameter
- 28 mm
- Hose length
- 1 m

Nuron
- Description
- Cordless compact threaded rod cutter including M10 (W3/8) blade for cutting threaded rods up to 10mm in diameter
- Material type
- Threaded rod, Steel threaded rod, Stainless threaded rod
- Rated voltage
- 21.6 V
- Tool body weight
- 2.69 kg