DSH 700-X Gas cut-off saw (350mm)
Hand-held gas saw DSH 700-X 35 product number: 2357945 #2357945





Versatile rear-handle gas saw (87cc) with auto-choke, for cutting up to 125 mm with 350 mm blades in concrete, masonry and metal
- Rated power: 4.2 kW
- Wet or dry operation: Wet and dry
- Dimensions (LxWxH): 808 x 261 x 434 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
£1,786.00
£1,786.00
/
1 Piece
Technical Data
Rated power
4.2 kW
Wet or dry operation
Wet and dry
Dimensions (LxWxH)
808 x 261 x 434 mm
Fuel mixture
50:1 (2% oil)
A-weighted emission sound pressure level
100 dB (A) 1
Disc diameter
350 mm
Cutting depth
125 mm
Triaxial vibration value for cutting concrete slab (ah)
5.2 m/s² 2
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction DSH 700-X (04); DSH 900-X (04), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 19.5 MB ]
Features & Applications
Features
- Our most versatile gas cut-off saw – now cuts with up to 20% more power and 30% lower emissions
- Easy-start gas saw – unique auto-choke helps to make first-pull ignition the norm and flooded engines virtually impossible
- Durable build – reinforced metal blade guard with integrated water bow and belt cover with integrated wear ribs, for reduced maintenance and longer tool lifespans
- Easy self-service maintenance – pre-tensioned belt and virtually unbreakable starter rope help to minimise the saw's maintenance downtime
- Compatible with the DSH-P water pump – feeds water to your gas saw from any source, no pressurisation needed
Applications
- Construction work: cutting out openings in brick or concrete walls
- Metalwork: cutting steel profiles, pipes and steel sheets
- Laying paving: cutting curbstones and paving slabs to size
- Masonry work: cutting bricks and blocks to size
- Floor construction: cutting expansion joints in fresh concrete
Related Products
Ultimate diamond blade with Equidist technology for superior cutting in different base materials
Ultimate diamond blade for superior cutting performance in metal and other base materials
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


