Login and purchasing functionalities back in a few hours

Anchor Design Software for Structural Connections

PROFIS Engineering supports the way you actually work — built with the tools, integrations, and design methods for real-world projects

The all-in-one software for structural connections

Design better baseplates

Choose component-based finite element analysis or AISC DG1 for your project and complete your full design in one place

Streamline load entry

Import loads directly into PROFIS Engineering so you can avoid manual data entry and spend more time designing

Save time with custom templates

Customise and reuse templates to speed up repeat designs and establish a consistent design basis across the entire team.

Optimise with Smart Design

Optimise anchor layouts and view commonly used anchors, so you can move from parameters to a code-compliant design faster.

Design better baseplates

Choose component-based finite element analysis or AISC DG1 for your project and complete your full design in one place

Streamline load entry

Import loads directly into PROFIS Engineering so you can avoid manual data entry and spend more time designing

Save time with custom templates

Customise and reuse templates to speed up repeat designs and establish a consistent design basis across the entire team.

Optimise with Smart Design

Optimise anchor layouts and view commonly used anchors, so you can move from parameters to a code-compliant design faster.

    Engineered to design

    10 min

    On average 10 minutes saved per connection*

    Save time spent on steel-to-concrete connections with Smart Design

    100 %

    100% Load combinations analysed

    Find the governing condition without checking each load case manually

    25 +

    25+ standards, codes & methods

    Built-in and automatically updated to the latest versions

    Built for engineers

    Baseplate design

    Take your baseplate design to the next level

    Switching between anchor and base plate design tools slows teams and increases the risk of errors. PROFIS Engineering brings both together in one workflow, allowing you to design using AISC Design Guide 1 or analyse real base plate behavior with CBFEM. Evaluate complex geometries, stiffeners, welds, and load distribution to help reduce rework and improve design consistency.

    Import and integrations

    Save time importing loads and more

    Manual entry of load combinations between applications wastes time and increases the risk of errors at every step. One incorrect value can lead to hours of rework or design revisions later. PROFIS Engineering supports workflows with simple Excel imports and integrations with RAM Structural System, RISA, ETABS, SAP2000, and others, helping teams improve accuracy and save more time per project.

    Templates

    Start your designs faster

    Starting every anchor design from scratch wastes time teams don’t have. With PROFIS Engineering templates, engineers can save preferred parameters like baseplate size, anchor type, spacing, materials, and design codes, then re-apply them instantly. Shared templates create a consistent design across teams, helping make them more productive.

    Smart design

    Optimise your designs

    Manually iterating anchor layouts takes time and relies on experience that may not be evenly shared across a team. Smart Design takes your inputs and quickly suggests value engineered solutions for typically used anchors, for a faster, code‑compliant starting point. Teams can then review, refine, and finalize designs with confidence instead of starting from a blank slate.

    Key applications

    Modules

    PROFIS Engineering combines all relevant structural connection applications in one platform, helping you be more productive, while delivering higher-performing, value-engineered, and code-compliant designs for your peace of mind

    Anchoring to concrete

    Design your full steel to concrete connections all in one software

    Anchoring to masonry

    Analyse and verify your anchoring in masonry connections

    Concrete to concrete

    Design post‑installed rebar connections between concrete elements

    Curtain wall

    Design curtain wall connections using anchors or anchor channels

    Cast-in channel connections

    Design cast‑in anchor channel connections for adjustable fixings

    Handrail

    Design anchorage to handrail for code-compliant wind loads

    Concrete Overlay

    Design and verify post-installed shear connectors for concrete overlay

    Shear strengthening

    Strengthen concrete members against shear using post-installed systems

    Punching shear strengthening

    Reinforce slabs andfoundations against punching shear around columns and walls

    Timber screws

    Design screw fastening for a wide variety of timber connections

    Timber connections

    Engineering Hilti connections for mass-timber systems

    Shear connector design

    Design shear connectors for steel-concrete composite systems

    From calculations to construction documents

    Fully transparent calculations

    Generate detailed reports consisting of all inputs, calculations with code and design method references, and product documentation references. Transparency adds peace of mind and helps clearly communicate the basis of design.

    Clarity on design governance

    See utilisation percentages, governing checks, and capacities in the results pane. Visual failure mode illustrations help you quickly understand which checks control the design and why.

    Move to construction documents faster

    Copy and paste your design specification text directly from PROFIS Engineering on to your construction drawings. Improve consistency in your construction documents while reducing manual effort.

    Trusted by industry leaders

    Over 7 million designs annually — experience the software trusted by structural engineers and designers around the world

    Get started with PROFIS Engineering

    Explore PROFIS Engineering - either the free Standard version, or Premium licenses. Find the right fit for your needs

    Get Premium

    Choose the PROFIS Engineering Premium individual or floating license to access all productivity features
    Buy now

    Get started for free

    Start a PROFIS Engineering Premium trial with full features for 30-days, then automatically continue designing in Standard at no cost
    Get started

    Compare licenses

    Compare features, licensing options, and pricing for both individuals and teams
    Compare plans
    Start 30 day free trial

    FAQs

    PROFIS Engineering is a cloud-based structural connection design software that helps engineers design, analyse, document, and optimize a wide range of structural connection applications in a single platform.

    PROFIS Engineering is designed for structural engineers, consulting engineers, design engineers, contractors, and other construction professionals involved in structural connection design and analysis.

    PROFIS Engineering supports a wide range of structural connection applications, including anchoring to concrete, post-installed rebar, masonry connections, façade connections, anchor channels, diaphragm design, and other structural connection designs.

    Yes. PROFIS Engineering supports day-to-day structural connection design as well as more advanced engineering applications, helping users work on projects of varying complexity within a single software environment.

    Yes. PROFIS Engineering Standard is available free of charge and includes access to all structural connection design modules for designing with Hilti fasteners and generic cast-in anchors using code-compliant design methods.

    Standard provides core structural connection design functionality. Premium adds productivity, through collaboration, automation, integrations and end-to-end workflows.

    Premium features help reduce time, improve consistency and reduce errors. Smart Design automates finding value engineered solutions, while project sharing, templates, and report customization help make collaboration more efficient and consistent. Workflow integrations help reduce manual work and the risk of errors. Full connection design helps save time verifying all elements in one software.

    Yes. New users can try PROFIS Engineering Premium free for a limited trial period before deciding whether to purchase a subscription.

    PROFIS Engineering supports a range of internationally recognised and market-specific design methods, standards, and regulations. Available methods may vary by market and application module.

    PROFIS Engineering is updated automatically to help users work with current design methods, standards, product data, and software functionality. Users can also check the "Updates" tab on the PROFIS Engineering page, as well as Release Notes in the Knowledge Center.

    PROFIS Engineering can generate detailed calculation reports, texts for specification, as well as several export possibilities depending on the application chosen.

    PROFIS Engineering helps automate iteration by suggesting optimised solutions, offers integrations with other structural software for faster and more accurate data transfer, defines templates that can be re-used, and provides an end-to-end workflow for steel-to-concrete connections, which verifies all connection elements and not post-installed anchors only.

    PROFIS Engineering helps improve design consistency by enabling teams to reuse templates, standardise design assumptions, and share projects across users. This helps reduce variability between engineers and supports a consistent design approach across projects.

    Yes. PROFIS Engineering Premium allows users to create reusable design templates that store typical layouts and design parameters. Templates can help standardise designs across teams and simplify repetitive applications such as baseplates, ledger angles, and equipment anchorage.

    Yes. PROFIS Engineering Premium supports collaboration through Company Projects and shared project folders. Teams can access, review, and work on the same project files to support coordinated design workflows.

    PROFIS Engineering Premium supports cloud-based collaboration through Company Projects, shared folders, and project sharing. Teams can access shared design files, maintain consistency across projects and offices, and collaborate within a common workspace. Users can also download and share .pe files and PDF reports for offline review, approvals, and project documentation.

    Yes. Organizations use PROFIS Engineering to establish common templates, shared standards, reusable project settings, standardised documentation, and collaborative workflows that help improve efficiency and consistency across teams.

    Yes. PROFIS Engineering supports evaluating multiple load combinations to help engineers assess different design scenarios more efficiently. Depending on the design module and workflow, users can evaluate up to hundreds of load combinations, while advanced features such as Smart Design and CBFEM support up to 20 load combinations simultaneously.

    Yes. PROFIS Engineering supports load import workflows from spreadsheets and selected engineering software to help reduce manual data entry and improve workflow efficiency.

    Availability of specific features depends on the application module being used. Refer to the feature comparison for module-specific functionality.

    Smart Design automates finding optimised solutions, allowing also filtering for specific needs such as certain layouts, anchor types, diameters, utilization range and more.

    PROFIS Engineering supports design with Hilti fasteners and generic cast-in anchors, depending on the application and design method selected.

    Yes. PROFIS Engineering Premium supports digital engineering workflows through integrations, data exchange, and export capabilities that help connect structural connection design with analysis, modeling, and documentation processes.

    Yes. PROFIS Engineering supports .pe files created in PROFIS Engineering, as well as legacy .dia, .pa2, .profis3, and .pac file formats. This allows users to continue working with designs created in PROFIS Anchor, PROFIS DF Diaphragm, and PROFIS Anchor Channel while helping migrate existing projects into a single platform.

    Yes. PROFIS Engineering is a cloud-based software solution that provides browser-based access to projects, updates, collaboration features, and centralized project management.

    PROFIS Engineering stores project data in its cloud-based environment and allows authorised users to access, manage, and share files according to their permissions.

    PROFIS Engineering runs in supported modern web browsers and is available in over 20 languages.

    In the PROFIS Engineering browser users can directly access Engineering Center for articles, questions, and more, as well as Hilti Academy for E-learnings.

    A floating license allows organizations to share access among multiple users. If all floating seats are currently in use, users can continue working with Standard license features until a license becomes available.

    PROFIS Engineering is used by engineering consultancies, contractors, design-build firms, fabricators, owners, and other organisations involved in structural design, construction, industrial facilities, infrastructure, and commercial building projects.

    Anchoring to concrete and concrete over metal deck.

    Anchoring to concrete.

    Anchoring to concrete, Anchoring to masonry, Concrete over metal deck, Concrete to concrete, Facade, Anchor channel.

    Anchoring to concrete, Anchoring to masonry, Concrete over metal deck, Concrete to concrete, Diaphragm Design, Facade, Anchor channel.

    Anchoring to concrete.

    Yes. PROFIS Engineering is a cloud-based application that runs through a web browser.

    Legal Notes

    *Average result observed in a study of n=15 common steel-to-concrete connections with varying design inputs, modeled using Smart Design.