Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Pipe clamps, pipe shoes, U-bolts, pipe hangers, straps and other pipe support elements for pipe structures in modular support systems

27 Products

Filter
MP-L-I Quick-close light-duty pipe clamp
Description
Galvanised pipe clamp with sound insulation and quick closure for high productivity in light-duty applications
Noise reduction
18.5 dB (A)
Temperature resistance
-40 - 110 °C
Material composition
DC01 - DIN EN 10130
MP-H Quick-close light-duty pipe clamp
Description
Galvanised pipe clamp with quick closure for high productivity in light-duty applications
Approvals
ETA
Material composition
DC01 - DIN EN 10130
Surface finish
Indoor Coated - Electro galvanised
MP-PI pipe clamp
Description
Galvanised pipe clamp with sound insulation for economical light/medium-duty applications
Approvals
Acustic insulaton DIN 4109 inspected, Fire Class E
Noise reduction
16 dB (A)
Temperature resistance
-40 - 110 °C
MP-U-I Quick-close pipe clamp
Description
Galvanised pipe clamp with sound insulation and quick closure for maximum productivity in medium-duty applications
Approvals
Acoustic insulation DIN 4109 inspected, Fire class B2
Noise reduction
19.4 dB (A)
Temperature resistance
-40 - 110 °C
MP-U Quick-close pipe clamp
Description
Galvanised pipe clamp with quick closure for high productivity in medium-duty applications
Material composition
DC01 - DIN EN 10130, DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

New

MP-U-G Quick-close low friction pipe clamp
Description
Galvanised pipe clamp with low friction inlay and quick closure for maximum productivity in medium-duty applications
Approvals
ETA, Fire class B2
Fire resistance (yes/no)
No
Noise reduction
22 dB (A)
MP-MI heavy-duty pipe clamp
Description
Galvanised pipe clamp with sound insulation for heavy-duty applications
Noise reduction
19 dB (A)
Temperature resistance
-40 - 110 °C
Material composition
S235JRG - DIN EN 10025
MP-M heavy-duty pipe clamp
Description
Galvanised pipe clamp without sound insulation for heavy-duty applications
Material composition
S235JRG - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MP-MXI heavy-duty pipe clamp
Description
Galvanised pipe clamp with sound insulation for extra heavy-duty applications
Approvals
Fire class B2
Noise reduction
16 dB (A)
Temperature resistance
-50 - 120 °C
MP-MX heavy-duty pipe clamp
Description
Galvanised pipe clamp without sound insulation for extra heavy-duty applications
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MP-PI HDG pipe clamp
Description
hot-dip galvanised (HDG) pipe clamp with sound insulation for economical light/medium-duty applications
Noise reduction
16 dB (A)
Temperature resistance
-40 - 110 °C
Material composition
SPCC-SD FB - Q/BQB402, DC01 – EN 10130
MP-MI-F heavy-duty pipe clamp
Description
hot-dip galvanised (HDG) pipe clamp with sound insulation for heavy-duty applications
Approvals
Fire class B2
Noise reduction
18 dB (A)
Temperature resistance
-50 - 120 °C
MP-M-F heavy-duty pipe clamp
Description
hot-dip galvanised (HDG) pipe clamp without sound insulation for heavy-duty applications
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MP-MXI-F heavy-duty pipe clamp
Description
hot-dip galvanised (HDG) pipe clamp with sound insulation for extra heavy-duty applications
Approvals
Fire class B2
Noise reduction
16 dB (A)
Temperature resistance
-50 - 120 °C
MP-MX-F heavy-duty pipe clamp
Description
hot-dip galvanised (HDG) pipe clamp without sound insulation for extra heavy-duty applications
Material composition
DD11 - DIN EN 10111
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MP-SRN Pipe clamp light-duty (sound insulated)
Description
Premium stainless steel pipe clamp with sound inlay for light-duty applications
Approvals
Fire class B2
Noise reduction
15 dB (A)
Temperature resistance
-50 - 120 °C
MP-SRN Light-duty pipe clamp
Description
Stainless steel (A4) pipe clamp without sound insulation for light-duty applications
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MPN-R pipe clamp
Description
Stainless steel (A4) pipe clamp without sound insulation for medium-duty applications
Material composition
Stainless steel, 1.4401 (A4) - EN 10088, AISI 316
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MP-MRI heavy-duty pipe clamp
Description
Stainless steel (A4) pipe clamp with sound insulation for heavy-duty applications
Approvals
Fire class B2
Noise reduction
18 dB (A)
Temperature resistance
-50 - 120 °C
MP-MR heavy-duty pipe clamp
Description
Stainless steel (A4) pipe clamp without sound insulation for heavy-duty applications
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MP-MRXI heavy-duty pipe clamp
Description
Stainless steel (A4) pipe clamp with sound insulation for extra heavy-duty applications
Approvals
Fire class B2
Noise reduction
16 dB (A)
Temperature resistance
-50 - 120 °C
MRP-C Refrigeration pipe clamp
Description
Premium galvanised pipe clamp for securing cold water and refrigeration pipes with a variety of insulation thicknesses
Approvals
Acoustic insulation DIN 4109 inspected
Noise reduction
22.7 dB (A)
Temperature resistance
-40 - 105 °C
MI-CF Refrigeration pipe clamp
Description
Galvanised pipe clamp without load sharing for refrigeration applications with a variety of insulation thicknesses
Approvals
BS 476 Part 6, BS 476 Part 7, Fire class B2
Temperature resistance
-70 - 120 °C
Material composition
Closed-cell CFC-free polyisocyanurate (PIR) foam, outside aluminium foil
MI-CF LS Refrigeration pipe clamp
Description
Galvanised pipe clamp with load sharing for refrigeration applications with a variety of insulation thicknesses
Approvals
BS 476 Part 6, BS 476 Part 7, Fire class B2
Temperature resistance
-70 - 120 °C
Material composition
Closed-cell CFC-free polyisocyanurate (PIR) foam, outside aluminium foil
MV-PI Ventilation pipe clamp
Description
Galvanised ventilation pipe clamp with sound insulation for high productivity in spiral duct applications
Approvals
Acustic insulaton DIN 4109 inspected, Fire class B2
Temperature resistance
-40 - 110 °C
Material composition
DD11 - DIN EN 10111
MV-P Ventilation pipe clamp
Description
Galvanised ventilation pipe clamp without sound insulation for high productivity in spiral duct applications
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MP-MS Sprinkler pipe clamp
Description
Galvanised sprinkler pipe clamp with VdS, FM and UL approvals for fire sprinkler applications
Material composition
S235JRG - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)