Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

949

Products for "c2c"

Filter
CFS-T anchor plate sets
Description
Anchor plate sets to secure cable modules within a transit frame and increase pressure-tightness
Approvals
UL
Free from
Halogen (halogen content <= 0.1 weight %)
Application temperature range
-20 - 50 °C
CFS-CT HDB Firestop board
Description
Firestop coated board well suited for EI60 single board systems.
Base materials
Aerated concrete, Concrete, Gypsum board, Masonry
Colour
White
Storage and transportation temperature range
-5 - 40 °C
CFS-B firestop bandage
Description
Firestop bandage to help create a fire and smoke barrier around non-combustible pipes with combustible insulation
Dimensions (LxWxH)
10000 x 125 x 2 mm
Base materials
Concrete, Masonry, Drywall, Wood
LEED VOC
N/A g/l
CFS-W SG firestop single wrap strips
Description
Pre-cut intumescent, flexible firestop wrap strip to help create a fire and smoke barrier around combustible pipe penetrations
Approvals
ETA-10/0405
Base materials
Concrete (aerated), Concrete, Masonry, Drywall
Can be painted
No
CFS-CT B


Description
Firestop coated board well suited for EI120 double board systems.
Base materials
Aerated concrete, Concrete, Gypsum board, Masonry
Colour
White
Storage and transportation temperature range
-5 - 40 °C
CFS-VB E60 cavity barrier 25mm air gap
Description
Pre-formed fire cavity barrier for rainscreen cladding with 60 minutes of fire integrity and air gaps up to 25 mm
Approvals
ASFP TGD-19, EN 13501-1
Length
1200 mm
Height
80 mm
CFS-VB E60 cavity barrier 50mm air gap
Description
Pre-formed fire cavity barrier for rainscreen cladding with 60 minutes of fire integrity and air gaps up to 50mm
Approvals
ASFP TGD-19, EN 13501-1
Length
1200 mm
Height
80 mm
CFS-VB E120 cavity barrier 25mm air gap
Description
Pre-formed fire cavity barrier for rainscreen cladding with 120 minutes of fire integrity and air gaps up to 25 mm
Approvals
ASFP TGD-19, EN 13501-1
Length
1200 mm
Height
100 mm
CFS-NVB E120 cavity barrier (non-ventilated)
Description
Pre-formed fire cavity barrier for non-ventilated façade applications with 120 minutes of fire integrity
Approvals
EN 13501-1, EN 1366-4
Length
1200 mm
Height
100 mm
CFS-NVB E120 cavity barrier board (non-ventilated)
Description
Pre-formed fire cavity barrier (full board) for non-ventilated façade applications with 120 minutes of fire integrity
Approvals
EN 13501-1, EN 1366-4
Length
1200 mm
Height
100 mm
CFS-VB/NVB cavity barrier brackets
Description
Pre-bent cavity barrier brackets for rainscreen cladding and non-ventilated façade applications, with push-to-fit system for faster installations
Height
130 mm
Width
30 mm
Application
Cladding, Ventilated façade
CFS-W EL firestop endless wrap strips
Description
Intumescent, flexible firestop wrap strip to help create a fire and smoke barrier around combustible pipe penetrations
Dimensions (LxWxH)
10000 x 45 x 4.5 mm
Approvals
ETA-10/0405
Base materials
Concrete (aerated), Concrete, Drywall, Masonry
CFS-W P Firestop premium wrap
Description
Firestop premium wrap to help create a fire and smoke barrier around combustible pipes in most common base materials, including coated board
Dimensions (LxWxH)
10000 x 50 x 2 mm
Base materials
Concrete, Drywall, Masonry
Can be painted
No
CFS-RCC Firestop rectangular cable collar
Description
Solution for renovation of sealed cable-, tray- and mixed penetrations without removing existing, old firestop
Dimensions (LxWxH)
200 x 200 x 85 mm
Base materials
Concrete, Aerated concrete, Drywall, Masonry
Application temperature range
5 - 40 °C
CFS-TTS E Firestop Top Track Seal
Description
Fast, simple, and clean firestop preformed solution for top-of-wall drywall joints and deflection heads
Approvals
EN 1364-1
Length
3060 mm
Application
Joints
CFS-P BA Firestop putty bandage
Description
Putty bandage used to improve the fire rating of cable penetrations
Dimensions (LxWxH)
5000 x 100 x 3 mm
Base materials
Concrete, Masonry, Gypsum, Metal
Application temperature range
0 - 40 °C
CP 679A Plus fire protection cable coating
Description
High-performance cable coating – CP 679A Plus is an ablative fire protection coating that retards flame spread on cables, suitable for indoor and outdoor use
LEED VOC
0 g/l
Application temperature range
5 - 40 °C
Can be painted
No
CFS-F FX Flexible firestop foam
Description
Easy-to-install flexible firestop foam to help create a fire and smoke barrier around cable and mixed penetrations
Base materials
Concrete, Masonry, Drywall, Wood
Approvals
ETA-10/0109
Approx. curing time
10 min
CFS-SP SIL silicone-based sealant
Description
High-durability joint sealant spray for high-moisture, quick-cure environments
LEED VOC
65.9 g/l
Base materials
Concrete, Masonry, Gypsum, Metal, Steel
Application temperature range
2 - 40 °C
CFS-M RG Firestop mortar
Description
Firestop mortar to help prevent fire and smoke from spreading through large openings with cable, pipe and mixed penetrations
Base materials
Concrete, Aerated concrete, Masonry
Colour
Grey
Approx. mix ratio
2.5:1 (mortar to water by weight)
CFS-D 25 Firestop cable disc
Description
Self-adhesive discs of firestop putty for single cables, conduits and bundles in openings up to 25 mm
Approvals
ETA-16/0050
Base materials
Gypsum, Wood, Metal, Masonry, Concrete
Approx. density
1600 kg/m³
CFS-S ACR Firestop acrylic sealant
Description
Universal caulk, providing a flexible firestop seal for construction joints and through penetrations
LEED VOC
49.5 g/l
Approvals
ETA-10/0292, ETA-10/0389
Base materials
Concrete, Masonry, Drywall, Wood
CFS-CT Firestop coating
Description
Firestop coated board system with wide approval range for sealing medium to large openings
Base materials
Gypsum board, Concrete, Masonry, Aerated concrete
Colour
White
Approx. curing time
1 mm/day
CFS-FIL Filler Mastic
Description
Filler for use in combination with firestop blocks, plugs and cable collars
LEED VOC
9 g/l
Base materials
Concrete, Masonry, Drywall
Application temperature range
2 - 40 °C
MT-S-CH Seismic rod hinge
Description
Galvanised pre-assembled threaded rod brace connector with increased load capacity for mounting to base material
Material composition
Connector: S275JR - DIN EN 10025, Pin: 11SMnPb37+C
Surface finish
Indoor Coated - Electro galvanised
Material thickness
4 mm
MQP-21-72 Channel foot
Description
Galvanised channel foot for fastening MQ channels to concrete
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Material thickness
Channel connector: 4 mm, Baseplate: 6 mm
MT-EC-20 Strut end cap
Description
Channel end cap for MT-20 strut channels
Material composition
PPB-M02
Surface finish
n/a
MI-CF Refrigeration pipe clamp
Description
Galvanised pipe clamp without load sharing for refrigeration applications with a variety of insulation thicknesses
Approvals
BS 476 Part 6, BS 476 Part 7, Fire class B2
Temperature resistance
-70 - 120 °C
Material composition
Closed-cell CFC-free polyisocyanurate (PIR) foam, outside aluminium foil
MI-CF LS Refrigeration pipe clamp
Description
Galvanised pipe clamp with load sharing for refrigeration applications with a variety of insulation thicknesses
Approvals
BS 476 Part 6, BS 476 Part 7, Fire class B2
Temperature resistance
-70 - 120 °C
Material composition
Closed-cell CFC-free polyisocyanurate (PIR) foam, outside aluminium foil
MFP-CL-I Fixed point compact
Description
Galvanised compact fixed point for light-duty applications up to 4 kN
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MW-CL Channel lock
Description
Adjustable channel lock for fastening strut to wire rope when assembling trapeze
Material composition
Body: brass
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MFT-CF Mounting element
Description
Ceiling element for installing soffits
Material composition
EN AW-6063 T66
CF-I ECO+ insulating foam
Description
Universal foam for air-sealing, filling and insulating joints, gaps and cracks
Foam yield (up to)
50 l
Approx. tack-free time (at 23°C / 50% rel. humidity)
10 min
Approx. cut time (at 23°C / 50% rel. humidity)
25 min
CP 680 Couplers
Description
Modular, versatile accessories to adapt CP 680 firestop cast-in devices for use in virtually any slab
No technical data available
CFS-CID Manifold adapter
Description
A simple solution to create a void on the top or bottom sides of a firestop cast-in device to accommodate a pipe junction or elbow connection
Height
75 mm
Base materials
Concrete
Application temperature range
-5 - 50 °C
CFS-CID height extensions
Description
Modular and flexible extension tubes for firestop cast-in devices with height adjustment in various slabs
Height
150 mm
Base materials
Concrete
Application temperature range
-5 - 50 °C
Thread Tap Chucks for the SF 8M-22 Cordless Drill Driver
Description
Interchangeable thread tap chucks and carrying case for the SF 8M-22 cordless drill driver
No technical data available
Additional universal chucks for the SF 8M-22 Cordless drill driver
Description
Interchangeable universal chuck for the SF 8M-22 cordless drill driver
No technical data available
Additional self-tightening chucks for the SF 8M-22 Cordless drill driver
Description
Interchangeable self-tightening chuck for the SF 8M-22 cordless drill driver
No technical data available
GC 22 Gas can
Description
Gas can for use with the GX 120 gas nailer
For use with (tools)
GX 120, GX 120-ME
Substances contained
i-buthene, propene, propane
Storage temperature - min.
5 °C
6.8/18 M40 DX 9 ENP Clean-Tec powder cartridges (long)
Description
Collated .27 calibre long Clean-Tec cartridges for use with stand-up powder-actuated nailers for fastening metal decks
For use with (tools)
DX 860 ENP, DX 9-ENP
Cartridge type
.27 calibre long, 6.8/18 M40
Approvals
CE, CIP, PTB
6.8/18 M10 Clean-Tec powder cartridges (long)
Description
Collated .27 calibre long Clean-Tec cartridges for use with powder-actuated nailers for fastening metal decks
For use with (tools)
DX 750, DX 76, DX 76 PTR
Cartridge type
.27 calibre long, 6.8/18 M10
Approvals
CE, CIP, PTB
DSH 700-X Petrol saw
Description
Versatile rear-handle 70 cc petrol saw with auto-choke – cutting depth up to 125 mm
Motor cylinder
68.7 cm³
Rated power
3.5 kW
Wet or dry operation
Wet and dry
DSH 900-X Petrol saw (400 mm)
Description
Powerful, easy-start 87 cc petrol saw with auto-choke – max. blade diameter 400 mm for cutting depth up to 150 mm
Motor cylinder
87 cm³
Rated power
4.3 kW
Wet or dry operation
Wet and dry

Nuron

SID 4R-22 Right-angle impact driver
Description
Compact, cordless right-angled impact driver for reaching tough to access applications
Chuck type
1/4" hexagonal click-in
No load RPM
gear 1: 1600 rpm; gear 2: 2250 rpm
Maximum torque
31 Nm (1); 98 Nm (2)

Nuron

SIW 4R-22 3/8" Right-angle impact wrench
Description
Compact, cordless right-angled impact wrench for reaching tough to access applications
Anvil type
3/8" anvil
Maximum torque
37 Nm (1); 106 Nm (2)
Full hammering frequency
3800 impacts/minute

Nuron

SID 8-22 7/16" Impact Driver


Description
Ultimate class cordless impact driver for large diameter drilling and fastening
Feature
Powerful high efficiency hammering mechanism
Chuck type
7/16" hexagonal
No load RPM
gear 1: 1200 rpm; gear 2: 1700 rpm

Nuron

Nuron SR 6-22 Reciprocating saw
Description
Cordless reciprocating saw for heavy-duty demolition and cutting with better comfort and speed (Nuron battery platform)
Base material
Wood with metal, Wood composites, Wood, Steel, Stainless steel, Sandwich panel, Plywood, Plastic, Metal sheet, Metal, Masonry, Hollow brick, Drywall, Cast iron
Stroke length
32 mm
Stroke rate
2600 strokes/minute

Nuron

Nuron SR 4-22 One-handed reciprocating saw
Description
Compact and light cordless one-handed brushless reciprocating saw for everyday demolition and fast, precise cutting (Nuron battery platform)
Base material
Wood with metal, Wood composites, Wood, Steel, Stainless steel, Sandwich panel, Plywood, Plastic, Metal sheet, Metal, Masonry, Hollow brick, Drywall, Cast iron
Stroke length
23 mm
Stroke rate
3000 strokes/minute

New

AG 125-20SE angle grinder
Description
Brushless 2000w angle grinder with variable speed and slide switch, for cutting and grinding in metal, concrete and masonry with discs up to 125mm
Disc diameter
125 mm
Weight according to EPTA-Procedure 01/2003 without battery
2.4 kg
Max. cutting depth
34 mm

New

AG 125-20D Angle grinder
Description
Brushless 2000W angle grinder with dead man’s switch for cutting and grinding in metal, concrete, and masonry with discs up to 125mm
Disc diameter
125 mm
Weight according to EPTA-Procedure 01/2003 without battery
2.4 kg
Max. cutting depth
34 mm
AG 230-24D Angle grinder
Description
2400W angle grinder with dead man's switch, rotatable grip and long-lasting carbon brush, for discs up to 230 mm
Disc diameter
230 mm
Weight according to EPTA-Procedure 01/2003 without battery
6.5 kg
Max. cutting depth
68 mm
NCV Internal vibrator
Description
Internal concrete vibrator whip for use with Hilti NCV 10-22 battery-powered backpack concrete vibrators (Nuron battery platform)
IP protection class
IP 67 (NCV 10-22 whips)

Nuron

Nuron NPR 19-22 Pipe press tool
Description
Compact, light and fast cordless inline press tool compatible with interchangeable 19 kN press jaws (Nuron battery platform)
Press force
19 kN
For use with jaws
NPR PM mini press jaws
Pressing capacity metal pipes
35 mm

Nuron

Nuron NPR 32-22 Pipe press tool
Description
Versatile and comfortable cordless inline press tool compatible with interchangeable 32 kN press jaws and rings (Nuron battery platform)
Press force
32 kN
For use with jaws
NPR PS standard press jaws;NPR PR press rings;NPR PA 1 actuator;NPR PA 2 actuator;NPR PA 5 actuator
Pressing capacity metal pipes
54 mm

Nuron

Nuron NPR 32 XL-22 Pipe press tool
Description
Heavy-duty cordless pistol-grip press tool compatible with interchangeable 32 kN press jaws and rings (Nuron battery platform)
Press force
32 kN
For use with jaws
NPR PS standard press jaws;NPR PR press rings;NPR PA actuator
Pressing capacity metal pipes
108 mm

Nuron

R 6-22 Jobsite radio

Nuron

Nuron / Nuron


Description
Battery-powered portable jobsite radio with up to 22 hours of playback per charge and extra durability for use on construction sites (Nuron battery platform)
Battery System Compatibility
Nuron
Connectivity options
Bluetooth, NFC, Aux
Radio broadcasting
AM, DAB/DAB+, FM
TE DRS 4/6 Dust removal system
Description
On-board vacuum system for convenient dust collection when drilling or chiseling with TE 4-22 and TE 6-22 cordless rotary hammers
For use with
TE 4 - 22, TE 6 - 22
Weight
1 kg
Hammer drilling diameter range
4 - 20 mm
TE DRS-5 Dust removal system
Description
On-board vacuum system for convenient dust collection when drilling or chiselling with the TE 5-22 cordless rotary hammer
For use with
TE 5-22 G01
Weight
1.18 kg
Hammer drilling diameter range
4 - 20 mm

Nuron

DWP 15-22 Water tank


Description
Battery-powered water supply tank for wet cutting/coring (Nuron battery platform)
Water pressure
600000 Pa
A-weighted emission sound power level
89 dB (A)
Showing 601 - 660 of 949 Products