Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

949

Products for "c2c"

Filter
S-MDW01S Self-drilling metal screws
Description
Self-drilling screw (A2 stainless steel) without washer for fastening steel and aluminium to wood
Base materials
Wood
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
10 mm
S-AD 01 S Self-drilling metal screws
Description
Self-drilling screw (A2 stainless steel) without washer for aluminium façade fastenings (up to 4 mm)
Base materials
Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Length
19 mm
S-MDW71S Self-drilling metal screws
Description
Self-drilling screw (A2 stainless steel) with 22 mm washer for fastening steel and aluminium to wood
Base materials
Wood
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
10 mm
S-MDW51S Self-drilling metal screws
Description
Self-drilling screw (A2 stainless steel) with 16 mm washer for fastening steel and aluminium to wood
Base materials
Wood
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
10 mm
MP-PS 1-1 pipe shoe
Description
Outdoor coated (OC) pipe shoe with height and slope adjustability for heavy industrial applications with outer pipe diameters of 21-173 mm (1/2" to 6")
Fire resistance (yes/no)
No
Temperature resistance
-20 - 300 °C
Material composition
Base-plate: S280GD / Modif POSMAC-C, Bows: S235JR - DIN EN 10025, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8
S-MD05S Self-drilling metal screws
Description
Self-drilling screw (A2 stainless steel) without washer for thick metal-to-metal fastenings (up to 15 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
10 mm
S-MD 03 S Self-drilling metal screws
Description
Self-drilling screw (A2 stainless steel) without washer for medium-thick metal-to-metal fastenings (up to 6 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
10 mm
S-MP 53 S Self-tapping screws
Description
Self-tapping screw (A2 stainless steel) with 16 mm washer for fastening on timber framing or thin steel/aluminium
Base materials
Wood, Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
13 mm
S-MD LS Self-drilling metal screws
Description
Self-drilling screw (A2 stainless steel) with washer for thin-medium metal-to-metal fastenings (up to 4 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Length
25 mm
S-MP 54 S Self-tapping screws
Description
Self-tapping screw (A2 stainless steel) with 16 mm washer for fastening steel/aluminium sheets to extra-thick steel
Base materials
Carbon steel
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
10 mm
S-MD 01 LPS Self-drilling metal screws
Description
Self-drilling pan head screw (A2 stainless steel) without washer for thin metal-to-metal fastenings (up to 4 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
12 mm
S-MD 55 S Self-drilling metal screws
Description
Self-drilling screw (A2 stainless steel) with 16 mm washer for thick metal-to-metal fastenings (up to 15 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
10 mm
S-MD 05 PS Self-drilling metal screws
Description
Self-drilling pan head screw (A2 stainless steel) without washer for thick metal-to-metal fastenings (up to 15 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
12 mm
S-MD 53 S Self-drilling metal screws
Description
Self-drilling screw (A2 stainless steel) with 16 mm washer for medium-thick metal-to-metal fastenings (up to 6 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
10 mm
Starting aid DD-SA L370
Description
Universal starting aid for hand-held core drilling with core bit diameters larger than 52 mm (2")
Working length
370 mm
S-MD03PS Self-drilling metal screws
Description
Self-drilling pan head screw (A2 stainless steel) without washer for medium-thick metal-to-metal fastenings (up to 6.0 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
12 mm
S-MD 31 PS Self-drilling metal screws
Description
Self-drilling pan head screw (A2 stainless steel) with 12 mm washer for thin metal-to-metal fastenings (up to 3 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
12 mm
S-MD 35 PS Self-drilling metal screws
Description
Self-drilling pan head screw (A2 stainless steel) with 12 mm washer for thick metal-to-metal fastenings (up to 15 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Length
50 mm
S-MD 31 LPS Self-drilling metal screws
Description
Self-drilling pan head screw (A2 stainless steel) with 12 mm washer for thin metal-to-metal fastenings (up to 4.0 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
12 mm
S-MD 33 PS Self-drilling metal screws
Description
Self-drilling pan head screw (A2 stainless steel) with 12 mm washer for medium-thick metal-to-metal fastenings (up to 6.0 mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
12 mm
Stud holder X-SH F3 M6-1/4"
Description
Stud holders (M6-1/4" - M12-1/2"), designed to be paired with studs for Hilti's cordless stud fusion system
No technical data available
Stud holder X-SH F3 M8-5/16"
Description
Stud holders (M6-1/4" - M12-1/2"), designed to be paired with studs for Hilti's cordless stud fusion system
No technical data available
Stud holder X-SH F3 M10-3/8"
Description
Stud holders (M6-1/4" - M12-1/2"), designed to be paired with studs for Hilti's cordless stud fusion system
No technical data available
Stud holder X-SH F3-MIX
Description
Stud holders (M6-1/4" - M12-1/2"), designed to be paired with studs for Hilti's cordless stud fusion system
No technical data available
MP-PS Weldable pipe shoe
Description
Pipe shoe with weldable pipe interface and height and slope adjustability in heavy industrial applications with outer pipe diameters of 21-328 mm (1/2" to 12")
Fire resistance (yes/no)
No
Temperature resistance
-20 - 300 °C
Material composition
Base-plate: S280GD / Modif POSMAC-C, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8

Nuron

Tank VC 3/4-T8

Nuron

Nuron


Description
8 litre (2 gallon) dust extractor tank, compatible with VC 4X-22 cordless dust extractors and optional VC 4X-22 Backpack (wet & dry)
Dust capacity
7 kg
Application
Cleaning, Drilling and breaking, Wood sawing
Power source
Cordless
Wood universal circular saw blade (CPC)
Description
Top-performance circular saw blade for wood, with carbide teeth to cut faster, last longer and maximize your productivity on cordless saws
Blade features
Special for cordless, Long life, Ultra-thin-kerf technology, Carbide tipped
Number of teeth
24
Product class
Ultimate
HSS-CB Countersink drill bit
Description
Countersink bit for countersinking and deburring holes in metal compliant with DIN 335
Connection end
Smooth shank
Product class
Premium

New

TE-HX SM Pointed chisels
Description
Pointed chisel bits with polygon shank for faster demolition of concrete and masonry using the third-gen TE 3000 or H28 demolition tools with clamp
Connection end
TE-H (Hilti HEX 28)
Product class
Ultimate

New

TE-H SM Pointed chisels
Description
Pointed chisel bits for chipping/breaking up concrete and masonry using the third-gen TE 3000 or H28 demolition tools with clamp
Connection end
TE-H (Hilti HEX 28)
Product class
Standard

New

TE-HX FM Flat chisels
Description
Self-sharpening flat chisel bits for precision demolition of concrete and masonry using the third-gen TE 3000 or H28 demolition tools with clamp
Connection end
TE-H (Hilti HEX 28)
Product class
Ultimate

New

TE-H FM Flat chisels
Description
Ultra-robust flat chisel bits for chipping/channeling into concrete and masonry using the third-gen TE 3000 or H28 demolition tools with clamp
Connection end
TE-H (Hilti HEX 28)
Width
38 mm
Product class
Standard

New

TE-HX SC Scaling chisels
Description
Self-sharpening scaling chisels for scraping away weld spatter, formwork seepage and other residues using the third-gen TE 3000 or H28 demolition tools with clamp
Connection end
TE-H (Hilti HEX 28)
Application
Scaling, Channeling
Product class
Ultimate

New

TE-H SC Scaling chisels
Description
Scaling chisels for scraping away weld spatter, formwork seepage and other residues using the third-gen TE 3000 or H28 demolition tools with clamp
Connection end
TE-H (Hilti HEX 28)
Application
Scaling, Channeling
Product class
Standard

New

TE-H AC asphalt cutter chisels
Description
Extra-sharp asphalt cutter chisels for faster, more precise breaking up of asphalt or hard-packed gravel using the third-gen TE 3000 or H28 demolition tools with clamp
Connection end
TE-H (Hilti HEX 28)
Application
Asphalt cutting
Product class
Premium
TE-Y CB Brick channel chisels
Description
Extra-sharp SDS Max (TE-Y) brick channel chisels for gouging channels in masonry
Connection end
TE-Y (SDS-max)
Application
Channeling

New

TE-H SP Clay spade chisels
Description
Extra-sharp clay spade chisel bit for digging and loosening terrain using the third-gen TE 3000 or H28 demolition tools with clamp
Connection end
TE-H (Hilti HEX 28)
Application
Earth work
Product class
Premium

New

TE-HX Chisel sets
Description
Mixed sets of chisel bits for third-generation TE 3000 and other tools with HEX 28 (H28) connection end and clamp
Connection end
TE-H (Hilti HEX 28)
Product class
Ultimate
DD-CB core breaker
Description
Core breaker breaks and removes the complete core from the diamond cored hole
No technical data available
DD-CM NX PCD Polycrystalline Change Module
Description
Premium PCD/Polycrystalline change module
For use with
DD 200, DD 250-CA, DD 350-CA, DD 500-CA
Base materials
Masonry (soft materials)
Wet or dry operation
Wet and dry
DD-CM NX INC Embedded Change Module
Description
Premium INC/Surface Set Change Module
For use with
DD 200, DD 250-CA, DD 350-CA, DD 500-CA
Base materials
Masonry (medium-soft materials)
Wet or dry operation
Wet and dry
X-Cut Rebar flush cutter blade
Description
Rebar flush cutter blade with cermet tips for low spark and cold cutting rebar and threaded rods with the NRC 6-22 cordless rebar cutter
Blade features
Cermet tipped, Cold cut, Special for cordless, Long life
Blade diameter
110 mm
Number of teeth
24
HIT-CB Collar bush
Description
Plastic collar bushing for rods and rebar
Material, corrosion
Plastic
PROFIS software
No
CFS-T SS transit frames
Description
Transit frames for fitting firestop modules to seal cable/pipe penetrations – can be welded to steel bulkheads and decks
Cable diameter - range
3 - 99 mm
Free from
Halogen (halogen content <= 0.1 weight %)
Application temperature range
-20 - 50 °C
CFS-SL GP


Description
Stud- or surface-mounted gangplate to increase the capacity of firestop speed sleeves and simplify cable management
Base materials
Drywall, Concrete, Masonry, Aerated concrete, Sandwich panel
Maximum wall thickness
300
Product class
Ultimate
CFS-CID Firestop cast-in device
Description
One-step firestop cast-in solution for pipe floor penetrations
Approvals
EN 13501-2: 2007+A1:2009, EN 1366-3:2009
Height
250 mm
Base materials
Concrete
CFS-SL GA Extended Speed Sleeve
Description
Pathway device for high-traffic cabling with optimal airflow control
Base materials
Drywall, Concrete, Masonry, Wood, Sandwich panel, Aerated concrete
Reaction to fire class (EN 13501-1)
E
Product class
Ultimate
CFS-T SBF Transit frame
Description
Transit frame to hold firestop modules for sealing cable/pipe penetrations through concrete, masonry and steel
Application temperature range
-20 - 50 °C
Product class
Standard
CFS-T SB transit frames
Description
Transit frames for fitting modules to seal cable/pipe penetrations in concrete walls and floors
Free from
Halogen (halogen content <= 0.1 weight %)
Application temperature range
50 - -20 °C
CFS-T EX cable modules
Description
Modules to seal cables/pipes within transit frames in potentially explosive atmospheres
Free from
Halogen (halogen content <= 0.1 weight %)
Application temperature range
-20 - 75 °C
CFS-T EMC cable modules
Description
Modules with electromagnetic shielding properties to seal cables/pipes within a transit frame
Free from
Halogen (halogen content <= 0.1 weight %)
Application temperature range
50 - -20 °C
Reaction to fire class (EN 13501-1)
E
CFS-T RR


Description
Plug seal for fitting modules to seal multiple cables/pipes in round penetrations
Approvals
UL
Free from
Halogen (halogen content <= 0.1 weight %)
Application temperature range
50 - -20 °C
CFS-T wedge compression kits
Description
Wedge compression kit for quickly and easily forming a tight, effective seal within cable transit frames
Approvals
UL
Free from
Halogen (halogen content <= 0.1 weight %)
Application temperature range
-20 - 50 °C
CFS-T Cable Module
Description
Fixed size modules to seal cables within a transit frame when high water- and gas-tightness and fire-resistance are required
Free from
Halogen (halogen content <= 0.1 weight %)
Application temperature range
-20 - 50 °C
CFS-T RRS Plug seals
Description
Water- and fire-resistant plug seal for sealing single cables/pipes in round penetrations, with up to 120 minutes of fire integrity
Free from
Halogen (halogen content <= 0.1 weight %)
Application temperature range
-20 - 50 °C
Reaction to fire class (EN 13501-1)
E
CFS-FS firestop Flexible Seal
Description
Stackable foam strips of intumescent firestop, for creating fire barriers in large openings with cables, cable trays, combustible and non-combustible pipes
Base materials
Concrete, Drywall, Gypsum board, Masonry, Multi
Application temperature range
-5 - 50 °C
Temperature resistance range
-15 - 80 °C
CFS-T EX wedge compression kits
Description
Wedge compression kit for quickly and easily forming a tight, effective seal within cable transit frames in potentially explosive atmospheres
Application temperature range
-20 - 75 °C
CFS-PL Firestop plug
Description
Reusable intumescent firestop solution for permanent or temporary cable openings in walls and floors
Approvals
ETA-13/0125
Base materials
Concrete, Masonry, Drywall
LEED VOC
4.9 g/l
CFS-BL firestop block
Description
Preformed firestop blocks for sealing penetrations with cables
Dimensions (LxWxH)
200 x 130 x 50 mm
Approvals
ETA-13/0099
Base materials
Concrete, Masonry, Gypsum board, Sandwich panel, Multi
CFS-CU firestop cushion
Description
Preformed firestop cushions for sealing temporary or permanent fire penetrations
Approvals
ETA-08/0213
Base materials
Gypsum board, Concrete, Masonry
LEED VOC
6.6 g/l
Showing 541 - 600 of 949 Products