S-MD 05 PS Self-drilling metal screws
Self-drill screw S-MD05PS 5,5x40 product number: 2229863

Self-drilling pan head screw (A2 stainless steel) without washer for thick metal-to-metal fastenings (up to 15 mm)
- Base materials: Carbon steel, Aluminium
- Environmental conditions: Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
- Length: 40 mm
Choose options
Corrosion protection
- Stainless steel A2
Drilling capacity range DC
- 4.6 - 15 mm
Thickness fastened range MF
- 4.6 - 14 mm
Length
- 40 mm
Pack size
- 250 pc
Quantity
Packs
Total Pieces
250
Discounted net
£701.00
£2.80
/
1 Piece


