CFS-FS firestop Flexible Seal
Firestop flexible seal CFS-FS M product number: 2375033
Stackable foam strips of intumescent firestop, for creating fire barriers in large openings with cables, cable trays, combustible and non-combustible pipes
- Dimensions (LxWxH): 1000 x 130 x 35 mm
- Base materials: Concrete, Drywall, Gypsum board, Masonry, Multi
- Application temperature range: -5 - 50 °C
ultimate
Choose options
Dimensions (LxWxH)
- 1000 x 130 x 35 mm
Length
- 1000 mm
Pack size
- 5 pc
Quantity
Packs
Total Pieces
5
Discounted net
£410.40
£82.08
/
1 Piece









