Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

949

Products for "c2c"

Filter
Collated Screwdriver Sets
Description
Includes SD 5000-22 screwdriver, SMD 57 screw magazine, C 4-22 charger and 2 x B 22-55 Nuron batteries
Max. torque
7 Nm
Tool body weight
1.1 kg
Key-type chuck TE 2, TE 7, TE 6
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Chuck type
Keyed chuck 13 mm
Additional accessory information
Drilling in wood or metal
Chuck DD-C-BS
Description
BS chucks for our diamond coring machines
Additional accessory information
BS chuck for DD 750

New

Battery & Charger Set
Description
Includes 2 x B 22-85 batteries, 1 x B 22-110 battery and a C 6-22 230v fast charger
Battery capacity
4.0 Ah
For use with
4 or more cordless tools
Tool body weight
0.76 kg
AM A2-70 Threaded rod
Description
Economical threaded rod for injectable hybrid/epoxy anchors (A2 stainless steel)
Material, corrosion
Stainless steel, A2
Environmental conditions
Coastal areas/roads with de-icing salt, Outdoor (more than 1 km from coast), Outdoor (more than 1 km from coast), Outdoor with heavy industrial pollution
Base materials
Concrete (cracked), Concrete (uncracked), Masonry (hollow), Masonry (solid)
HRD-PR2 Plastic screw anchor
Description
Pre-assembled plastic anchor for concrete and masonry with highly corrosion-resistant screw (A2 stainless steel, pan head)
Base materials
Concrete (aerated), Concrete (cracked), Concrete (hollow core), Concrete (uncracked), Masonry (grout-filled CMU), Masonry (hollow), Masonry (solid)
Head configuration
Round head
Approvals / test reports
ETA, Fire
MGM 2 Fixed point base plate
Description
Premium galvanised 2-hole base plate for light-duty fixed point applications (metric)
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
HVU2 Anchor capsule
Description
Ultimate-performance foil adhesive capsule for heavy-duty anchoring in concrete
Approvals / test reports
ETA, Fire, Seismic
Base material condition
Dry, Wet
PROFIS software
Yes
Stainless steel (A2) flat washer ISO 7089
Description
Stainless steel (A2) flat washer corresponding to ISO 7089
Required material grade
A2
Material composition
Stainless steel A2 – DIN EN ISO 7089
Surface finish
Outdoor Plus - Stainless Steel
MFT-S2S UI L bracket
Description
U-shaped large bracket as central part of the floor-spanning S2S system
Material composition
EN AW-6063 T66, Polypropylene (PP)
Insulation material
Polypropylene
Width
74 mm
MFT-S2S UI M bracket
Description
U-shaped medium bracket as central part of the floor-spanning S2S system
Material composition
EN AW-6063 T66, Polypropylene (PP)
Insulation material
Polypropylene
Width
74 mm
NPU Knockout sets (1/2 to 2”) or (2-1/2 to 4”)
Description
Knockout die, punch and draw stud sets for punching ½ - 4” diameter conduit holes in up to 10-gauge steel
No technical data available
MT-C-LL1 FL OC Pre-assembled angle connector
Description
Right-angle connector with pre-assembled Fast-Lock nut and bolt for assembling strut channel structures, for outdoor use with low pollution
Material composition
Q235B
Material and coating
Carbon steel - outdoor coated
Material thickness
4 mm
MT-C-Q1 FL OC Pre-assembled corner angle
Description
Angle bracket with pre-assembled Fast-Lock nut and bolt for assembling light-duty strut channel structures, for outdoor use with low pollution
Material composition
DD11 MOD
Material and coating
Carbon steel - outdoor coated
Material thickness
3 mm
MFT-S2S TT Profile
Description
High-strength load-bearing profile as part of the floor-spanning S2S system
Material composition
EN AW-6063 T66
B36 5.2 36V Battery
Description
Ultimate-power 36V 5.2 Ah Li-ion battery
Battery capacity
5.2 Ah
Weight
1.35 kg
Dimensions (LxWxH)
167 x 92 x 81 mm
Battery charger C 7
Description
Accessory for the GX 90-WF framing nailer
For use with (tools)
GX 90-WF
Additional accessory information
C 7 battery charger for GX-90-WF
SF 2H-A12 Cordless hammer drill driver
Description
Subcompact-class 12V brushless hammer drill driver for when you need access, low weight and high control
Maximum torque (soft/hard joint)
21 Nm (soft joint), 34 Nm (hard joint)
No load RPM
gear 1: 400 rpm; gear 2: 1600 rpm
Chuck clamping range
1 - 10 mm
Tool case PT-C empty
Description
Hard-sided carrying case for storing and transporting your Hilti measuring device and its accessories
Types
Individual tool cases
Compatible with
Measuring devices
Power cable C19 G
Description
Spare parts for Hilti air cleaners
No technical data available

New

Cut & Drill Sets


Description
Includes TE 6-22 Rotary Hammer, AG 4S-22 125 Angle Grinder, B 22-110 Battery (x2) and C 6-22 230v Fast Charger
Battery capacity
5.2 Ah
Disc diameter
125 mm
Max. cutting depth
34 mm
Collated Screwdriver & Multiline Laser Sets
Description
Includes SD 5000-22 screwdriver, SMD 57 screw magazine, PM 50MG-22 multiline laser, C 4-22 charger and 2 x B 22-55 Nuron batteries
Max. torque
7 Nm
Tool body weight
1.1 kg
MT-C-GLP L An OC L-shaped flat connector plate
Description
L-shaped flat profile connector for assembling and bracing modular supports in moderately corrosive environments
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
SI-S 1/2" L Deep impact socket
Description
1/2" long impact socket for tightening bolts and anchors
Connection end
1/2 in square
Short/long
Long
Material coating/plating/finish
Black phosphate
MRG 2,0 roll connector
Description
Galvanised roll connector for medium-duty heating and refrigeration applications
Material composition
S235JRG - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
SI-S 1/2" S Short impact socket
Description
1/2" (inch) short impact socket for tightening bolts and anchors
Connection end
1/2 in square
Short/long
Short
Material coating/plating/finish
Black phosphate
Chuck SFE 2-A12 hex
Description
Exchangeable chuck/adapter to simplify drilling and screwdriving in tight spaces using the SFE 2-A12 multi-head drill driver
For use with
SFE 2-A12
Chuck SFE 2-A12 offset
Description
Exchangeable chuck/adapter to simplify drilling and screwdriving in tight spaces using the SFE 2-A12 multi-head drill driver
For use with
SFE 2-A12
DX 2 Powder-actuated tool
Description
Semi-automatic powder-actuated tool for fastening single nails in medium-duty applications on both concrete and steel
Dimensions (LxWxH)
345 x 50 x 157 mm
Weight
2.4 kg
Fastener intake
Single
MFT-S2S RHS Window solution
Description
Rectangular hollow-section profile used mainly for window applications as part of the floor-spanning S2S system
Material composition
EN AW-6063 T66
Hanger clamping W-AFO C
Description
Accessories for orbital sanders
No technical data available
Tool case TE 3-C empty
Description
Hard-sided carrying case for storing and transporting your Hilti rotary hammer and its accessories
Types
Individual tool cases
Compatible with
Rotary hammers
Dimensions (LxWxH)
444 x 395 x 119 mm
Tool case TE 7-C empty
Description
Hard-sided carrying case for storing and transporting your Hilti rotary hammer and its accessories
Types
Individual tool cases
Compatible with
Rotary hammers
Dimensions (LxWxH)
444 x 395 x 119 mm
Power cable C19 IEC YE
Description
Spare parts for Hilti air cleaners
No technical data available
MQV-2D-R Channel connector
Description
Stainless steel (A4) channel connector for two-dimensional structures
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Material thickness
4 mm
MSG-L 1,2 slide connector
Description
Galvanised slide connector for light-duty heating and refrigeration applications
Material composition
S275JR - EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MRG 2,0-R Roll connector
Description
Stainless steel (A4) roll connector for medium-duty heating and refrigeration applications
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MRG 2,0-F Roll connector
Description
Hot-dip galvanised (HDG) roll connector for medium-duty heating and refrigeration applications
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Chuck SFE 2-A12 drill driver
Description
Exchangeable chuck/adapter to simplify drilling and screwdriving in tight spaces using the SFE 2-A12 multi-head drill driver
For use with
SFE 2-A12
Chuck SFE 2-A12 right angle
Description
Exchangeable chuck/adapter to simplify drilling and screwdriving in tight spaces using the SFE 2-A12 multi-head drill driver
For use with
SFE 2-A12
SI-S 1/2" DW Deep impact socket
Description
1/2" (inch) long impact socket for tightening bolts and anchors, with magnetic impact and thin wall adaptation
Connection end
1/2 in square
Short/long
Long
Material coating/plating/finish
Silver, Coated
HAC-V-T EDGE C Top-of-slab reinforcing bar channel for corners
Description
Serrated cast-in anchor channels in custom sizes and lengths for top-of-slab installations catering to 3D loads
Material, corrosion
Carbon Steel, Hot-Dip Galvanised
Channel profile
HAC-V-T 50 EDGE
PROFIS software
Yes
MGS 2


Description
Galvanised medium-duty base plate to fasten metric threaded rods with two anchor points
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
SR 2-A12 Reciprocating saw
Description
Cordless 12V reciprocating saw engineered for light-duty demolition and cutting to length, especially in hard-to-reach places
Base material
Wood, Metal, Plastic, Drywall, Sandwich panel
Stroke length
16 mm
Stroke rate
2900 strokes/minute

Nuron

SL 2-22 LED task light


Description
Cordless LED work light with all-day battery life, rotating head and large hook for illumination of one-person jobs (Nuron battery platform)
Brightness
500 lm
Lux
350 lx @ 1 m
Adapter TE-FY-BA-C assy
Additional accessory information
Allows a TE-C (SDS-plus) chuck to be fitted to a TE-Y (SDS-max) power tool
Setting tool TE-C-HFB-ST
Description
Tool for HFB anchors
No technical data available
Tool case B22/C (XL) empty
Description
Nuron tool hard-sided case for storing and transporting multiple tools with their accessories
Types
Multitool cases
Compatible with
Multitool cases
Dimensions (LxWxH)
595 x 461 x 149 mm
Tool case TE 7-C + DRS empty
Description
Hard-sided carrying case for storing and transporting your Hilti rotary hammer and its accessories
Types
Individual tool cases
Compatible with
Rotary hammers
Dimensions (LxWxH)
590 x 460 x 150 mm
HUS2-H


Description
Premium-performance screw anchor for quicker permanent and temporary fastening in concrete (carbon steel, hex head)
Material, corrosion
Carbon steel, zinc-plated
Head configuration
Hex head
Approvals / test reports
ETA
HCS T2 Concrete sensors (Long range)
Description
Automatic concrete sensors for monitoring temperature and strength using remote data collection
Monitoring
Strength and temperature
Data collection
Automatic via Hilti Gateway
Data collection frequency
Strength and temperature: every 15 minutes for the first 60 days

New

MT-CT-H2 Flat strut fitting
Description
Flat T channel connector for fastening two MT channels together
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Chuck G 1/2" - M27x2
Description
BS chucks for our diamond coring machines
Additional accessory information
R 1/2" chuck for DD 110-D
SL 2-A12 LED work light
Description
Cordless 12V LED task light with flexible head for illuminating confined and medium-sized work areas
Brightness
500 lm
Lux
350 lx @ 1 m
Operating time
B 12/2.6: 8.8hrs (50%), 4.5hrs (100%)
MT-B-O2 Baseplate for strut channels
Description
Base connector for anchoring strut channel structures to concrete or steel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

New

MT-CT-H2 OC Flat strut fitting
Description
Flat T channel connector for fastening two MT channels together, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MGS 2-I


Description
Galvanised base plate for use when sound insulation is required
Material composition
DD11 MOD - HN 547, S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
TE 6-CL Rotary hammer
Description
Powerful D-grip SDS Plus (TE-C) rotary hammer drill with chipping function
Weight according to EPTA-Procedure 01/2003 without battery
3.38 kg
Optimum hammer drilling range
6 - 16 mm
Single impact energy
2.3 J
MQG-2 Base plate
Description
Galvanised base plate for connecting threaded components to MQ strut channels
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
SFE 2-A12 Multi-head drill driver
Description
Subcompact-class 12V multi-head cordless drill driver (offset, right-angle, 13 mm keyless and hex bit holder) for installation work in tight spaces and around corners
Maximum torque (soft/hard joint)
21 Nm (soft joint), 34 Nm (hard joint)
No load RPM
gear 1: 400 rpm; gear 2: 1600 rpm
Number of gears
2
Showing 181 - 240 of 949 Products