new
Cut & Drill Sets
Cut and Drill Kit #5003166

Includes TE 6-22 Rotary Hammer, AG 4S-22 125 Angle Grinder, B 22-110 Battery (x2) and C 6-22 230v Fast Charger
- Battery capacity: 5.2 Ah
- Disc diameter: 125 mm
- Max. cutting depth: 34 mm
Customers also searched for Bundles, Kits, Sets or Combos.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£745.00
£745.00 / 1 Piece
Technical Data
Battery capacity
5.2 Ah
Disc diameter
125 mm
Max. cutting depth
34 mm
Optimum hammer drilling range
6 - 18 mm
Documents
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.



