new
Collated Screwdriver Sets

Includes SD 5000-22 screwdriver, SMD 57 screw magazine, C 4-22 charger and B 22-55 Nuron battery / batteries
- Max. torque: 7 Nm
- Tool body weight: 1.1 kg
Customers also searched for Bundles, Kits, Sets or Combos.
Choose options
Pack size
- 1 pc
Quantity
Total Pieces
1
Discounted net
Technical Data
Max. torque
7 Nm
Tool body weight
1.1 kg
Documents
pdf Material safety datasheet LI-ION-BATTERIES <100Wh (EN) [ 240 KB ]
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back