Search Results
949
Products for "c2c"
Filter

- Description
- Setting tool – required for installation of HDA undercut anchors
No technical data available

- Description
- Economical anchor rod for injectable hybrid/epoxy anchors (A4 stainless steel)
- Material, corrosion
- Stainless steel, A4
- Environmental conditions
- Coastal areas/roads with de-icing salt, Outdoor (more than 1 km from coast), Outdoor (more than 1 km from coast), Outdoor with heavy industrial pollution
- Base materials
- Concrete (cracked), Concrete (uncracked), Masonry (hollow), Masonry (solid)

- Description
- Notched T-bolts for tension, perpendicular and parallel shear loads (3D loads)
- Material, corrosion
- Carbon Steel, Hot-Dip Galvanised
- Compatible anchor channel
- HAC-50, HAC-60
- Channel profile
- HAC-V 35, HAC-V 40, HAC-V 50, HAC-V 60, HAC-V 70

- Description
- Braced angle bracket for heavy-duty MT girder structures subject to 3D loads, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Premium diamond silent blade reduces noise by up to 50% – designed for cutting concrete block
- Tool type
- Bench saws
- Base material
- Concrete block
- Arbor size
- 25.4 mm

- Description
- Premium floor saw blade (5-18 HP) for floor sawing machines – designed for cutting concrete
- Tool type
- Floor saw
- Base material
- Concrete (non-reinforced), Concrete (reinforced), Concrete (heavily reinforced)
- Arbor size
- 25.4 mm

- Description
- Premium floor saw blade (20-35 HP) for floor sawing machines – designed for cutting concrete
- Tool type
- Floor saw
- Base material
- Concrete (non-reinforced), Concrete (reinforced), Concrete (heavily reinforced)
- Arbor size
- 25.4 mm

- Description
- High performance hot-rolled cast-in anchor channels in standard sizes and lengths suitable for a wide range of applications
- Material, corrosion
- Stainless steel, A4, Carbon Steel, Hot-Dip Galvanised
- Channel profile
- HAC-C-P 40/22, HAC-C-P 50/30
- PROFIS software
- Yes

- Description
- Sandwich panel screw (duplex coated carbon steel) with 16 mm washer and supporting thread for thin steel base structures (up to 6 mm)
- Base materials
- Carbon steel
- Environmental conditions
- Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
- Screw head diameter
- 10 mm

- Description
- Collated nails for fastening to concrete and other base materials using the GX 3 gas nailer
- Base materials
- Concrete (soft), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete)
- 60 mm
- Corrosion protection
- Galvanised zinc coated <20 µm

- Description
- Collated nails for fastening to concrete and other base materials using the BX 3 cordless nailer
- Base materials
- Concrete (soft), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete)
- 60 mm
- Corrosion protection
- Galvanised zinc coated <20 µm

- Description
- Formwork spacer with pre-mounted nail for positioning formwork on concrete footings
- Dimensions (LxWxH)
- 49.3 x 49.3 x 32.2 mm
- Material
- High-density polyethylene (HDPE), Halogen-free, Silicone-free
- Colour
- Light grey (RAL 7035)

- Description
- Semi-adjustable and braced angle bracket, for heavy-duty MT box profiles with 3D loading in moderately corrosive environments
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 4 mm

- Description
- Angle bracket for assembling light-duty strut channel structures, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Wing fitting for assembling strut channel structures, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Right-angle connector for assembling strut channel structures, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Adjustable angle bracket for assembling strut channels in a T shape, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Gusset plate for L-shaped connections with MT-70 and MT-80 girders, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Gusset plate for T-shaped connections with MT-70 and MT-80 girders, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Gusset plate for T-shaped connections with MT-80, MT-90 or MT-100 girders, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Fixation angle for attaching media to strut channels, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Adjustable, braced angle bracket for girder and strut channel structures subject to 3D loading, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Strut channel connector with corrosion-resistant coating for assembling and bracing modular support structures with longer spans, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
- Chuck type
- Quick-release chuck
- Additional accessory information
- Drilling in wood or metal

- Description
- Subcompact-class 12V brushless 1/4" hex drill driver for when you need compactness and efficient screw driving while protecting your materials
- Maximum torque (soft/hard joint)
- 21 Nm (soft joint), 34 Nm (hard joint)
- No load RPM
- gear 1: 400 rpm; gear 2: 1600 rpm
- Number of gears
- 2

Nuron
- Description
- Portable pressure cleaner with 40 bar (580 PSI) of working pressure, for light cleanups around construction sites (Nuron battery platform)
- Water pressure
- 40 bar
- Max. Water pressure
- 60 bar
- Flow rate
- 2.2 l/min

- Description
- Stainless steel (A2) hexagon nut corresponding to DIN 934
- Required material grade
- A2
- Material composition
- Stainless steel A2-70
- Surface finish
- Outdoor Plus - Stainless Steel

- Description
- Stainless steel (A2) hexagon screw corresponding to DIN 933
- Required material grade
- A2
- Material composition
- Stainless steel A2-70
- Surface finish
- Outdoor Plus - Stainless Steel

- Description
- Stop drill bit – required for installation of HDA undercut anchors
- Connection end
- TE-C (SDS-plus)
- Working mode
- Drilling, Hammer drilling
- Base material
- Concrete

- Description
- Stop drill bit (HMU)
- Connection end
- TE-C (SDS-plus)
- Working mode
- Drilling, Hammer drilling
- Base material
- Concrete

- Description
- Disassembly tool – for easy removal of HDA undercut anchors
No technical data available

- Description
- Adjustable, braced angle bracket for heavy-duty MT girder structures subject to 3D loading, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Multi-voltage, multi-bay charger for all Hilti Li-ion batteries
- Application 01
- Sequentially charging four batteries with first-in, first-charged logic
- Battery System Compatibility
- 22 V, 36 V
- Advantage 02
- Outstanding cold-weather charging performance down to -10°C

- Description
- Setting tool for capsule anchor rods with hexagon heads
No technical data available

- Description
- High performance hot-rolled cast-in anchor channels in standard sizes and lengths suitable for a wide range of applications
- Material, corrosion
- Carbon Steel, mechanically galvanised, Stainless steel, A4
- Channel profile
- HAC-C-P 40L, HAC-C-P 50L
- PROFIS software
- Yes

- Description
- Self-drilling screw (duplex coated carbon steel) without washer for fastening steel and aluminium to wood
- Base materials
- Wood
- Environmental conditions
- Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
- Screw head diameter
- 10 mm

- Description
- Self-drilling screw (duplex coated carbon steel) with washer for fastening steel and aluminium to wood
- Base materials
- Wood
- Environmental conditions
- Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
- Screw head diameter
- 10 mm

- Description
- Collated nails for fastening to concrete and other base materials using the BX 4 cordless nailer
- Base materials
- Concrete (soft), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete)
- 60 mm
- Environmental conditions
- Dry indoor

- Description
- Triple wing fitting for connecting four strut channels in a 3D structure
- Material composition
- Q355 or better steel
- Surface finish
- Indoor Coated - Pre-galvanised
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Angle connector for assembling strut channels structure or channel with Load Distribution Plate, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 4 mm

- Description
- Hot-dip galvanised girder connector for assembling and bracing modular support structures in moderately corrosive environments
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 4 mm

- Description
- Hot-dip galvanised girder connector for assembling and bracing modular support structures in moderately corrosive environments
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 4 mm
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Hot-dip galvanised girder connector for assembling and bracing modular support structures in moderately corrosive environments
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 4 mm

- Description
- Adapter plate for MFT-S2S UI L and MFT-S2S U L brackets with and without insulator
No technical data available

Nuron
- Description
- Compact and light weight SDS Plus cordless rotary hammer with pistol grip for best maneuverability when drilling overhead (Nuron battery platform)
- Weight according to EPTA-Procedure 01/2003 without battery
- 2.3 kg
- Optimum hammer drilling range
- 4 - 12 mm
- Single impact energy
- 1.5 J

- Description
- Subcompact-class 12V brushless drill driver for when you need access, low weight and high control
- Maximum torque (soft/hard joint)
- 21 Nm (soft joint), 34 Nm (hard joint)
- No load RPM
- gear 1: 400 rpm; gear 2: 1600 rpm
- Chuck clamping range
- 1 - 10 mm

- Description
- Subcompact-class cordless impact wrench with 3/8” friction ring anvil for economical anchoring and bolting, especially in cramped spaces
- Anvil type
- 3/8" friction ring
- Maximum torque
- 180 Nm (1)
- Full hammering frequency
- 3.988 impacts/minute

- Description
- Subcompact-class 12V brushless impact driver for when you need high torque with access and low weight
- Feature
- LED light around the chuck
- Chuck type
- 1/4" hexagonal
- No load RPM
- gear 1: 2750 rpm

- Description
- Electric wall saw for tough cutting jobs with cut assistance and on-board control electronics (no external e-box)
- Motor power
- 20 kW
- Blade diameter - range
- 600 - 1600 mm
- Min. generator power
- 40 kVA

Nuron
- Description
- Compact and cordless construction vacuum for jobsite clean ups (dry), 3.5l tank (Nuron battery)
- Max. Vacuum
- 12 kPa
- Container capacity
- 4 l
- Dust capacity
- 3 kg

- Description
- Single exterior wing-tip wood screw (coated) for fastening wood to heavy steel structures
- Base materials
- Metal
- Environmental conditions
- Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
- Screw head diameter
- 10 mm

- Description
- Single exterior wing-tip wood screw (coated) for fastening wood to metal
- Base materials
- Metal
- Environmental conditions
- Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
- Screw head diameter
- 8 mm

- Description
- Single exterior wing-tip wood screw (coated) for fastening wood to medium steel structures
- Base materials
- Metal
- Environmental conditions
- Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
- Product class
- Standard

- Description
- Sandwich panel screw (duplex coated carbon steel) with 19 mm washer and supporting thread for thin steel base structures (up to 6 mm)
- Base materials
- Carbon steel
- Environmental conditions
- Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
- Screw head diameter
- 10 mm

- Description
- Sandwich panel screw (duplex coated carbon steel) with 19 mm washer and supporting thread for thick steel base structures (up to 15 mm)
- Base materials
- Carbon steel
- Environmental conditions
- Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
- Screw head diameter
- 10 mm

- Description
- Single nail for fastening to concrete using powder-actuated nailers
- Base materials
- Concrete (soft), Masonry (solid limestone brick)
- Minimum thickness of base material (concrete)
- 80 mm
- Corrosion protection
- Galvanised zinc coated <20 µm

- Description
- Right-angle connector with pre-assembled Fast-Lock nut and bolt for assembling strut channel structures
- Material composition
- Q235B
- Material and coating
- Carbon steel - indoor coated
- Material thickness
- 4 mm

- Description
- Angle bracket with pre-assembled Fast-Lock nut and bolt for assembling light-duty strut channel structures
- Material composition
- DD11 MOD
- Material and coating
- Carbon steel - indoor coated
- Material thickness
- 3 mm

- Description
- Triple wing fitting for connecting four strut channels in a 3D structure, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)