Search Results
949
Products for "c2c"
Filter

- Description
- Base connector with pre-assembled Fast-Lock nut and bolt for anchoring strut channel structures to concrete and steel, for outdoor use with low pollution
- Material composition
- S235JR, Q235B
- Material and coating
- Carbon steel - outdoor coated
- Material thickness
- 4 mm

- Description
- 45-degree angle bracket for bracing MT-40 and MT-50 strut channel structures
- Material composition
- Q235 or better steel
- Surface finish
- Indoor Coated - Pre-galvanised
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Base connector for anchoring strut channel structures under 3D loading to concrete or steel
- Material composition
- Q235 or better steel
- Surface finish
- Indoor Coated - Pre-galvanised
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Base connector for fixation of MT-90 and MT-100 girder structures to steel, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Setting tool for short HKD anchors with an integrated SDS Plus (TE-C) stop hammer drill bit
- Connection end
- TE-C (SDS-plus)
- Base material
- Reinforced concrete, Concrete
- Working mode
- Hammer drilling

Nuron
- Description
- Cordless circular saw with minimised weight and size for overhead cuts up to 51 mm│2” depth (Nuron battery platform)
- Max. cutting depth
- 51 mm
- Blade diameter
- 136 mm
- Base material
- Metal, Steel, Stainless steel

- Description
- Green beam combi-laser with 2 queues and 4 points for plumbing, leveling, aligning and squaring (12V battery platform)
- Accuracy
- ±3 mm at 10 m
- Max. operating distance (diameter)
- 40 m (lines), 100 m (lines, with receiver)
- Maximum operating time
- 33 h

Nuron
- Description
- Ultimate-class, high-torque cordless impact wrench with 1/2" friction ring anvil for structural bolting and anchoring (Nuron battery platform)
- Anvil type
- 1/2" friction ring
- Maximum torque
- 600 Nm (1); 1000 Nm (2)
- Nut-busting torque
- 1650 Nm

Nuron
- Description
- Cold-cutting cordless metal saw for extra-fast, precision cutting up to 60 mm│2-3/8” depth (Nuron battery platform)
- Max. cutting depth
- 60 mm
- Blade diameter
- 165 mm
- Base material
- Metal, Steel, Stainless steel, Non-ferrous metal

- Description
- Self-sharpening SDS Plus (TE-C) scaling chisels for scraping away weld spatter, formwork seepage and other residues
- Connection end
- TE-C (SDS-plus)
- Application
- Scaling, Channeling
- Product class
- Ultimate

- Description
- Other accessories for powder actuated nailers
- For use with (tools)
- DX 2
- Additional accessory information
- Pouch for DX 2

- Description
- Piston accessory kits for powder actuated tools
- For use with (tools)
- DX 2
- Additional accessory information
- 1 x piston 2/DNI, 1 x spring clip DX 2

- Description
- Pole tools and other accessories for powder-actuated tools
- For use with (tools)
- DX 2
- Pole tool length
- 590 mm
- Additional accessory information
- Receptacle for DX 2 pole tool for overhead applications

- Description
- Powerful pistol-grip, triple-mode, multi-purpose SDS Plus (TE-C) rotary hammer with chipping function
- Weight according to EPTA-Procedure 01/2003 without battery
- 3.1 kg
- Optimum hammer drilling range
- 6 - 16 mm
- Single impact energy
- 2.5 J

- Description
- Dust shield for convenient overhead drilling
- For use with
- TE 1, TE 2, TE 2 - 22, TE 2-A, TE 2-A22, TE 2-M, TE 2-S, TE 30, TE 30 - 22, TE 30-A, TE 30-C, TE 30-M, TE 3-C, TE 3-CL, TE 3-M, TE 3-ML, TE 4 - 22, TE 4-A, TE 5-22, TE 6 - 22, TE 6-A
- Chuck type
- n/a

- Description
- Accessories for your Hilti consumables cases such as plastic bins
- Types
- Boxes

- Description
- Accessories for your Hilti consumables cases such as plastic bins
- Types
- Boxes

- Description
- Replacement filters for use with Hilti pressure cleaners or sprayers
- For use with
- PC 2-22

- Description
- Replacement nozzles or hoses for use with Hilti pressure cleaners or sprayers
- For use with
- PC 2-22

- Description
- Other accessories and replacement parts for use with Hilti pressure cleaners or sprayers
- For use with
- PC 2-22

- Description
- Other accessories and replacement parts for use with Hilti pressure cleaners or sprayers
- For use with
- PC 2-22

- Description
- Collated screw auto-feed attachment for 25-51 mm long screws – for interior finishing applications
- Length
- 193 mm
- Magazine capacity
- 40
- Screw length - min.
- 25 mm

- Description
- Carriages and carriage accessories
- Additional accessory information
- Two-spoke handwheel with quick-lock connection for the DD-HD 30, DD-ST 150 and DD-ST 160 drill stands

- Description
- Cordless and compact diamond coring machine for handheld coring from 12-162 mm (1/2 – 6-1/4") in diameter (Nuron battery platform)
- Diameter range
- 12 - 162 mm
- Base material
- Masonry, Block, Brick
- Operation mode
- Hand-held drilling system

- Description
- 45-degree angle bracket for bracing MT-40 and MT-50 strut channel structures, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Base connector for anchoring strut channel structures under 3D loading to concrete and steel, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Advanced heavy-duty diamond drilling tool with optional Cut Assist autofeed unit for coring very small to large diameter holes of 12-500 mm (1/2" - 20”)
- Diameter range
- 12 - 500 mm
- Base material
- Concrete, Reinforced concrete, Asphalt
- Operation mode
- Rig-based drilling system

Nuron
- Description
- Precision plunge circular saw with high dust capture rate for clean and controlled, straight cuts in wood up to 53 mm│2-1/8” depth with guiderail
- Max. cutting depth
- 57 mm
- Blade diameter
- 165 mm
- Base material
- Drywall, Fibre board, Fibre cement board, Gypsum board, Hardwood (beech, oak etc.), Laminated board, Plastic, Plexiglass, Plywood, Softwood (fir, pine, etc.), Wood, Wood composites

Nuron
- Description
- Cordless double cut shear for fast cuts in sheet metal and profiles up to 2.5 mm│12 Gauge – with Hilti SSH CS blades included (Nuron battery platform)
- Material type
- Flat sheet, C.L.U. profile
- Rated voltage
- 21.6 V
- Tool body weight
- 2.2 kg

- Description
- Self-sharpening SDS Plus (TE-C) scaling chisels for scraping away weld spatter, formwork seepage and other residues (one-sided cutting edge)
- Connection end
- TE-C (SDS-plus)
- Application
- Scaling, Channeling
- Product class
- Ultimate

- Description
- Heavy-duty diamond coring machine with high-frequency motor and optional auto-feed unit for rig-based coring from 52-500 mm (2-1/16 - 19-11/16”) in diameter
- Diameter range
- 52 - 500 mm
- Base material
- Concrete, Reinforced concrete
- Operation mode
- Rig-based drilling system

- Description
- Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiselling, with Active Vibration Reduction (AVR)
- Weight according to EPTA-Procedure 01/2003 without battery
- 4.2 kg
- Optimum hammer drilling range
- 10 - 20 mm
- Single impact energy
- 3.6 J

Nuron
- Description
- USB charging adapter for Nuron batteries, with wireless charging, USB-C PD, and USB-A ports to charge laptops, tablets, and more devices
- Battery System Compatibility
- Nuron

- Description
- Cordless diamond coring machine for handheld or rig-based coring from 52-162 mm (2 – 6-3/8") in concrete or up to 252mm (10") in masonry (Nuron battery)
- Diameter range
- 52 - 162 mm
- Base material
- Masonry, Asphalt, Concrete, Reinforced concrete, Wood
- Operation mode
- Hand-held and rig-mounted drilling system

- Description
- Injectable mortar accessories for overhead applications
No technical data available

- Description
- Pole tools and other accessories for powder-actuated tools
- For use with (tools)
- DX 2
- Pole tool length
- 2130 mm

Nuron
- Description
- Cordless circular saw with pre-mounted 190 mm | 7-1/4" blade, for precise cuts up to 70 mm│2-3/4" in wood and wood-based panels (Nuron battery platform)
- Max. cutting depth
- 70 mm
- Blade diameter
- 190 mm
- Base material
- Wood

- Description
- Ultimate core bit for coring in very abrasive concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
- For use with
- DD 30-W
- Base materials
- Concrete (abrasive)
- Drilling mode
- Hand-held, Rig-mounted

- Description
- Ultimate core bit for coring in all types of concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
- For use with
- DD 30-W
- Base materials
- Concrete
- Drilling mode
- Hand-held, Rig-mounted

- Description
- Replacement nozzles or hoses for use with Hilti pressure cleaners or sprayers
- For use with
- PC 2-22

- Description
- Carriages and carriage accessories
- Additional accessory information
- Two-spoke handwheel for the DD-ST 120 drill stand

- Description
- Accessory for DD 30-W core drills
- Additional accessory information
- Handwheel for DD-ST 30 drilling stand

- Description
- Part of a selection of accessories for supporting and steadying laser measuring/layout tools
No technical data available

- Description
- Accessories for the DCH 150-SL slitting tool
No technical data available

- Description
- Accessories
- Additional accessory information
- 1/2" clamping spindle for compact base plates (total length 125 mm)

- Description
- medium-duty C-Channel bracket for indoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Electrogalvanized - for dry indoor use only
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- medium-duty C-Channel bracket for outdoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- medium-duty C-Channel bracket for indoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Electrogalvanized - for dry indoor use only
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Galvanised C-Channel bracket for medium-duty applications
- Material thickness
- Channel: 2 mm, Baseplate: 8 mm
- Material composition
- S235JR - DIN EN 10025
- Surface finish
- Indoor Coated - Electro galvanised

- Description
- Charging adapter for 12V batteries on C4/36 chargers
- Charger compatibility
- C 4/36-90, C 4/36-350, C4/36-DC, C 4/36-MC4, C 4/36, RC 4/36, RC 4/36-DAB
- Dimensions (LxWxH)
- 135 x 94 x 53 mm
- Weight
- 0.18 kg

- Description
- Includes TE 4-22 Rotary Hammer, SF 6H-22 Drill Driver, B 22-110 Battery, B 22-85 Battery and C 4-22 230v Charger
- Battery capacity
- 5.2 Ah
- Max. torque
- 85 Nm
- Optimum hammer drilling range
- 2 - 13 mm

- Description
- Includes TE 4-22 Rotary Hammer, SIW 6AT-22 Impact Wrench, B 22-110 Battery, B 22-85 Battery and C 4-22 230v Charger
- Max. torque
- 450 Nm
- Optimum hammer drilling range
- 4 - 14 mm

- Description
- T-bolts for use with HAC-C(-P) channels
- Channel profile
- HAC-C 28/15, HAC-C 38/17, HAC-C 40/22, HAC-C 40/25, HAC-C 50/30, HAC-C 52/34, HAC-C 54/33
- PROFIS software
- Yes

- Description
- medium-duty C-Channel double-bracket for indoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Electrogalvanized - for dry indoor use only
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- medium-duty C-Channel double-bracket for indoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
- Chuck type
- n/a