Chuck assy
product number: 277057

Chucks for TE-C (SDS Plus) rotary hammers
- Chuck type: Click chuck
- Additional accessory information: Drilling in concrete and masonry
Customers also searched for chucks, accessories or drilling.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£125.60
£125.60
/
1 Piece
Technical Data
Chuck type
Click chuck
Additional accessory information
Drilling in concrete and masonry
Features & Applications
Features
- The TE-AC2 is compatible with: TE 6-A22, TE 6-A36 (4), TE 6-22 (5), TE 5-22 (1), TE 6-CL(1), TE 3-M/ML
- The TE-AC1 is compatible with: TE 6A (1st Gen LI-Ion w/ sn:500,000+), TE 6A & A36 (2nd & 3rd Gen), TE 6S (sn:700,000+), TE 7 / 7A / 7C
- The TE-AC is compatible with: TE 5, TE 5A, TE 6A (1st Gen Ni-Cd), TE 6C, TE 6S (Original), TE 14, TE 15 / 15C, TE 18M / TE 18ME
- The TE-C Chuck is compatible with: TE-C (SDS Plus) rotary hammers
Applications
- For use with TE-C (SDS Plus) rotary hammers
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back