Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

System connectors and interfaces

Profile connectors and interfaces – baseplates, angle brackets, beam clamps, saddles and system nuts and bolts for connecting profiles and media in modular supports

40 Products

Filter
MT-B-T FL Pre-assembled light-duty baseplate
Description
Base connector with pre-assembled Fast-Lock nut and bolt for anchoring light-duty strut channel structures to concrete or steel
Material composition
S235JR, Q235B
Material and coating
Carbon steel - indoor coated
Material thickness
4 mm
MT-B-O2 FL Pre-assembled baseplate
Description
Base connector with pre-assembled Fast-Lock nut and bolt for anchoring strut channel structures to concrete or steel
Material composition
S235JR, Q235B
Material and coating
Carbon steel - indoor coated
Material thickness
4 mm
MT-B-L FL Pre-assembled light-duty baseplate
Description
Base connector with pre-assembled Fast-Lock nut and bolt for anchoring light-duty strut channel structures to concrete or steel
Material composition
S235JR, Q235B
Material and coating
Carbon steel - indoor coated
Material thickness
4 mm
MT-B-T FL OC Pre-assembled light-duty baseplate
Description
Base connector with pre-assembled Fast-Lock nut and bolt for anchoring light-duty strut channel structures to concrete or steel, for outdoor use with low pollution
Material composition
S235JR, Q355B
Material and coating
Carbon steel - outdoor coated
Material thickness
4 mm
MT-B-O2 FL OC Pre-assembled baseplate
Description
Base connector with pre-assembled Fast-Lock nut and bolt for anchoring strut channel structures to concrete and steel, for outdoor use with low pollution
Material composition
S235JR, Q235B
Material and coating
Carbon steel - outdoor coated
Material thickness
4 mm
MT-B-L FL OC Pre-assembled light-duty baseplate
Description
Base connector with pre-assembled Fast-Lock nut and bolt, for anchoring light-duty strut channel structures to concrete or steel, for outdoor use with low pollution
Material composition
S235JR, Q235B
Material and coating
Carbon steel - outdoor coated
Material thickness
4 mm
MT-B-T Light-duty baseplate
Description
Base connector for anchoring light-duty strut channel structures to concrete or steel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-B-O2 Baseplate for strut channels
Description
Base connector for anchoring strut channel structures to concrete or steel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-B-O2 OC Baseplate
Description
Base connector for anchoring strut channel structures to concrete and steel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GS O4U OC Medium-duty baseplate
Description
Base connector for anchoring MT-70 and MT-80 girder structures to concrete, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GXL S1 OC Light-duty baseplate
Description
Base connector for fixation of MT-90 and MT-100 girder structures to steel, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-L OC Light-duty baseplate
Description
Post base connector for anchoring light-duty strut channel structures to concrete or steel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-T OC Light-duty baseplate
Description
Base connector for anchoring light-duty strut channel structures to concrete or steel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-O2B 3D-load baseplate
Description
Base connector for anchoring strut channel structures under 3D loading to concrete or steel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-B-O2B OC 3D-load baseplate
Description
Base connector for anchoring strut channel structures under 3D loading to concrete and steel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-O4 3D-load baseplate
Description
Base connector for anchoring strut channel structures under 3D loading to concrete and steel or steel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-B-O4 OC 3D-load baseplate
Description
Base connector for anchoring strut channel structures under 3D loading to concrete and steel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GS T OC Girder baseplate
Description
Base connector for anchoring MT-70 and MT-80 girder structures to concrete and steel, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GL O4 OC Heavy-duty baseplate
Description
Base connector for anchoring 3D, heavy-duty MT-90 girder structures to concrete, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GXL O4 OC Heavy-duty baseplate
Description
Base connector for anchoring 3D, heavy-duty MT-100 girder structures to concrete, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GXL S2 OC Light-duty baseplate
Description
Base connector for fixation of MT-90 and MT-100 girder structures to steel, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GXL S3 OC Light-duty baseplate
Description
Base connector for fixation of MT-90 and MT-100 girder structures to steel, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-S-H2 Seismic brace base
Description
Two-hole hinged connector for assembling seismic bracing of MT strut channel framing
Material composition
Q355 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

New

MT-B-G AS OC Base connector
Description
Hot-dip galvanised base connector for fastening MT-70 and MT-80 girders to structural steel in moderately corrosive environments
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
6 mm

New

MT-B-GS AB OC Heavy-duty brace
Description
Hot-dip galvanised adjustable heavy-duty bracing and baseplate suitable for girders, concrete and steel
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
10 mm

New

MT-B-GL O4C OC Heavy-duty baseplate
Description
Base connector for anchoring 3D, heavy-duty MT-90 girder structures to concrete in outdoor environments with low to moderate pollution (C3)
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
3 mm
MT-EDB Wall-to-wall connector (hot-dip galvanized)
Description
Heavy-duty adjustable baseplate for connecting an MT girder horizontally between two parallel walls
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
Baseplate 8 mm
MT-B GL AB OC Angled baseplate
Description
Heavy-duty angled baseplate for bracing, long span supports or inclined surfaces, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
10 mm
MQP-21-72 Channel foot
Description
Galvanised channel foot for fastening MQ channels to concrete
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Material thickness
Channel connector: 4 mm, Baseplate: 6 mm
MQG-2 Base plate
Description
Galvanised base plate for connecting threaded components to MQ strut channels
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MM-R-16-36
ultimate


Description
Galvanised channel foot for fastening MM channels to various base materials
Product class
Ultimate
Material composition
Material: DC04 - DIN EN 10130, Plate: DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanised
MQP-E Channel foot
Description
Galvanised channel foot for fastening lift doors
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Material thickness
4 mm
MQP-R Channel foot
Description
Stainless steel (A4) channel foot for fastening channels to various base materials
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MFP-GP Fixed point base plate
Description
Premium galvanised base plate for light-duty fixed point applications (metric)
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MGS 2


Description
Galvanised medium-duty base plate to fasten metric threaded rods with two anchor points
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-EDB Wall-to-wall connector
Description
Heavy-duty adjustable baseplate for connecting an MT girder horizontally between two parallel walls
Material composition
Q355 or better steel
Surface finish
Indoor Coated - Electro galvanised
Material thickness
Base 8 mm
MGM 2 Fixed point base plate
Description
Premium galvanised 2-hole base plate for light-duty fixed point applications (metric)
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MGS 2-R medium-duty base plates
Description
Stainless steel (A4) medium-duty base plate to fasten metric threaded rods with two anchor points
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MGL 2 light-duty base plate
Description
Galvanised light-duty base plate to fasten metric threaded rods with two anchor points
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MGS 2-I


Description
Galvanised base plate for use when sound insulation is required
Material composition
DD11 MOD - HN 547, S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)