Search Results
949
Products for "c2c"
Filter

- Description
- self-levelling layout point laser for a simplified and more accurate layout process with your construction total station
- IP protection class
- IP 54 (EN 60529)
- Maximum operating time
- 60 h
- Battery type
- 4 x 1.5 V (AA)

- Description
- Dust removal system and components for cutting with Hilti angle grinders
- Tool type
- Angle grinder
- For use with
- n/a

- Description
- Dust removal system and components for cutting with Hilti angle grinders
- Tool type
- Angle grinder
- For use with
- n/a
- Additional accessory information
- For use with DCG125/500, DEG125/500, AG 125/500 -A22, AG 125 /500-A36, AG 125-13S/ AG 500 -11S, AG 125-15DB/ AG 500-12D, AG 125-19-SE

- Description
- Very light SDS Plus (TE-C) demolition hammer for surface corrections on concrete and masonry
- Working direction
- Wall
- Tool chuck type
- TE-C (SDS-plus)
- Weight according to EPTA-Procedure 01/2003 without battery
- 3.8 kg

- Description
- Includes TE 6-22 Rotary Hammer, SR 6-22 Recip. Saw, B 22-110 Battery (x2) and C 6-22 230v Fast Charger
- Battery capacity
- 5.2 Ah
- Optimum hammer drilling range
- 6 - 18 mm
- Stroke rate
- 2600 strokes/minute

- Description
- Cleaning kits for powder actuated nailers
- For use with (tools)
- DX 2
- Additional accessory information
- 3x metal cleaning brush, 1x black cleaning cloth

- Description
- Accessories for your Hilti consumables cases such as plastic bins
- Types
- Boxes

- Description
- Dust removal system and components for cutting with Hilti angle grinders
- Tool type
- Angle grinder
- For use with
- AG 115, AG 450
- Additional accessory information
- For use with AG 115 / 450-S, AG 115/ 450 -D

- Description
- Setting adapter for capsule anchor rods with hexagon heads
No technical data available

- Description
- Remote/receivers and holders for your Hilti PR rotating lasers
- Additional accessory information
- Remote control of the laser up to max. 60 m (197 ft)

- Description
- Long setting adapter for the SIW 1/2" impact wrench, for fastening anchors during prefabricated timber structure assembly with HCW wood connectors
No technical data available

- Description
- Hard-sided carrying case for storing and transporting your Hilti rotary hammer and its accessories
- Types
- Individual tool cases
- Compatible with
- Rotary hammers
- Dimensions (LxWxH)
- 393 x 365 x 123 mm

- Description
- Hard-sided carrying case for storing and transporting your Hilti drill driver and its accessories
- Types
- Individual tool cases
- Compatible with
- Drill drivers
- Dimensions (LxWxH)
- 395 x 295 x 80 mm

- Description
- Other accessories and replacement parts for use with Hilti pressure cleaners or sprayers
- For use with
- PC 2-22

Nuron
- Description
- Powerful cordless SDS Plus (TE-C) rotary hammer with Active Vibration Reduction and Active Torque Control for concrete drilling and chiseling (Nuron battery platform)
- Weight according to EPTA-Procedure 01/2003 without battery
- 3.9 kg
- Optimum hammer drilling range
- 10 - 25 mm
- Single impact energy
- 3.8 J

- Description
- High-performance wedge anchor (M8-M16) for static and seismic loads in cracked concrete (carbon steel)
- Material, corrosion
- Carbon steel, zinc-plated
- Head configuration
- Externally threaded
- Installation tools
- Nuron TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench, SIW 6AT-22 Mid-Torque impact wrench

- Description
- Base connector for anchoring strut channel structures to concrete and steel, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Outdoor coated (OC) pipe shoe with height and slope adjustability for heavy industrial applications with outer pipe diameters of 217-610 mm (8" to 24")
- Fire resistance (yes/no)
- No
- Temperature resistance
- -20 - 300 °C
- Material composition
- Base-plate: S280GD / Modif POSMAC-C, Bows: S235JR - DIN EN 10025, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8

- Description
- Universal plastic anchor for light-duty fastening to hollow and solid base materials
- Head configuration
- n/a
- Material, corrosion
- Plastic

- Description
- Accessories for use with the SJD 6 DRS dust removal system for SJD 6-22 cordless jigsaws
No technical data available

- Description
- Hard-sided carrying case for storing and transporting your Hilti measuring device and its accessories
- Types
- Individual tool cases
- Compatible with
- Measuring devices

- Description
- Hard-sided carrying case for storing and transporting your Hilti measuring device and its accessories
- Types
- Individual tool cases
- Compatible with
- Measuring devices
- For use with
- PR 2-HS

- Description
- Hard-sided carrying case for storing and transporting your Hilti rotary hammer and its accessories
- Types
- Individual tool cases
- Compatible with
- Rotary hammers

- Description
- SDS Plus (TE-C) stop bit for HKD anchors
- Connection end
- TE-C (SDS-plus)
- Base material
- Reinforced concrete, Concrete
- Working mode
- Hammer drilling

- Description
- Includes SC 6ML-22 Circular Saw + Blade, ST 2000-22 Metal Screwdriver, B 22-110 Battery, B 22-85 Battery and C 4-22 230v Charger
- Battery capacity
- 5.2 Ah
- Disc diameter
- 165 mm
- Max. cutting depth
- 60 mm

- Description
- Robust, self-adhesive barcode tags for identifying and tracking all types of construction equipment
- Barcode type
- 2D barcode (Datamatrix ECC200), 1D barcode-128C
- Operating temperature range
- -20 - 45 °C

- Description
- High-performance wedge anchor (M8-M16) for static and seismic loads in cracked concrete (carbon steel, big washer)
- Material, corrosion
- Carbon steel, zinc-plated
- Head configuration
- Externally threaded
- Installation tools
- Nuron TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench, SIW 6AT-22 Mid-Torque impact wrench

- Description
- High-performance wedge anchor (M8-M16) for static and seismic loads in cracked concrete (hot-dip galvanised)
- Material, corrosion
- Carbon Steel, Hot-Dip Galvanised
- Head configuration
- Externally threaded
- Installation tools
- Nuron TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench, SIW 6AT-22 Mid-Torque impact wrench

- Description
- High-performance wedge anchor (M8-M16) for static and seismic loads in cracked concrete (stainless steel)
- Material, corrosion
- Stainless steel
- Head configuration
- Externally threaded
- Installation tools
- Nuron TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench, SIW 6AT-22 Mid-Torque impact wrench

- Description
- Two-hole hinged connector for assembling seismic bracing of MT strut channel framing
- Material composition
- Q355 or better steel
- Surface finish
- Indoor Coated - Pre-galvanised
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Nuron tool hard-sided case for storing and transporting multiple tools with their accessories
- Types
- Multitool cases
- Compatible with
- Multitool cases
- Dimensions (LxWxH)
- 495 x 395 x 149 mm

- Description
- Hard-sided carrying case for storing and transporting your Hilti circular saw, recip saw or jigsaw and its accessories
- Types
- Individual tool cases
- Compatible with
- Saws
- Dimensions (LxWxH)
- 380 x 330 x 120 mm

- Description
- Hard-sided carrying case for storing and transporting your Hilti rotary hammer and its accessories
- Types
- Individual tool cases
- Compatible with
- Rotary hammers
- Dimensions (LxWxH)
- 495 x 395 x 149 mm

- Description
- Hard-sided carrying case for storing and transporting your Hilti drill driver and its accessories
- Types
- Individual tool cases
- Compatible with
- Drill drivers
- Dimensions (LxWxH)
- 395 x 295 x 103 mm

- Description
- Galvanised light-duty base plate to fasten metric threaded rods with two anchor points
- Material composition
- DD11 - DIN EN 10111
- Surface finish
- Indoor Coated - Electro galvanised
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Nuron
- Description
- Cordless circular saw for wood cutting up to 60 mm | 2-3/8" with a faster 165 mm | 6-1/2" diameter universal wood saw blade
- Max. cutting depth
- 60 mm
- Blade diameter
- 165 mm
- Base material
- Drywall, Fibre board, Fibre cement board, Gypsum board, Hardwood (beech, oak etc.), Laminated board, Plastic, Plexiglass, Plywood, Softwood (fir, pine, etc.), Wood, Wood composites

- Description
- Stud holders (M6-1/4" - M12-1/2"), designed to be paired with studs for Hilti's cordless stud fusion system
No technical data available

- Description
- Base connector with pre-assembled Fast-Lock nut and bolt for anchoring strut channel structures to concrete or steel
- Material composition
- S235JR, Q235B
- Material and coating
- Carbon steel - indoor coated
- Material thickness
- 4 mm

- Description
- Side handle for demolition hammers
No technical data available

- Description
- Compact and light-weight D-grip SDS Plus (TE-C) rotary hammer
- Weight according to EPTA-Procedure 01/2003 without battery
- 2.9 kg
- Optimum hammer drilling range
- 4 - 12 mm
- Single impact energy
- 1.8 J

- Description
- Self-sharpening SDS Plus (TE-C) pointed chisel bits for demolishing concrete and masonry
- Connection end
- TE-C (SDS-plus)
- Product class
- Ultimate

- Description
- Mixed sets of SDS Plus (TE-C) chisel bits for breakers and demolition hammers
- Connection end
- TE-C (SDS-plus)
- Product class
- Ultimate

- Description
- Impact socket set for tightening bolts and anchors
- Connection end
- 1/2 in square
- Short/long
- Long
- Material coating/plating/finish
- Black phosphate

- Description
- Post-installed hoist point for temporary suspensions during installation and maintenance in elevator shafts
- Material, corrosion
- Cast-iron, Multilayer coating
- Head configuration
- n/a
- Base materials
- Concrete (cracked), Concrete (uncracked)

- Description
- Stainless steel (A4) medium-duty base plate to fasten metric threaded rods with two anchor points
- Material composition
- Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
- Surface finish
- Outdoor Plus - Stainless Steel
- Environmental conditions
- Outdoor high pollution (C4 – high / C5)

- Description
- Other accessories and replacement parts for use with Hilti pressure cleaners or sprayers
- For use with
- PC 2-22

- Description
- Green beam combi-laser with 2 queues and 4 points for plumbing, leveling, aligning and squaring
- Accuracy
- ±3 mm at 10 m
- Max. operating distance (diameter)
- 40 m (lines), 100 m (lines, with receiver)
- Maximum operating time
- 8 h

- Description
- Ultimate SDS Plus (TE-C) hammer drill bit for anchor drilling into reinforced concrete (metric)
- Connection end
- TE-C (SDS-plus)
- Base material
- Reinforced concrete, Concrete, Brick, Masonry
- Working mode
- Hammer drilling

- Description
- Ultimate SDS Plus (TE-C) hammer drill bit for virtually dust-free drilling in concrete
- Connection end
- TE-C (SDS-plus)
- Base material
- Reinforced concrete, Concrete
- Working mode
- Hammer drilling

- Description
- Clamping pliers and accessories for safe wire connection
No technical data available

- Description
- Clamping pliers and accessories for safe wire connection
No technical data available

- Description
- Clamping pliers and accessories for safe wire connection
No technical data available

- Description
- High-precision green beam combi-laser with 2 queues and 4 points for plumbing, leveling, aligning and squaring
- Accuracy
- ±2 mm at 10 m
- Max. operating distance (diameter)
- 40 m (lines), 100 m (lines, with receiver)
- Maximum operating time
- 8 h

- Description
- Ultimate SDS Plus (TE-C) hammer drill bits sets with different bit diameters and lengths (metric)
- Connection end
- TE-C (SDS-plus)
- Base material
- Reinforced concrete, Concrete, Brick, Masonry
- Working mode
- Hammer drilling

- Description
- SDS Plus (TE-C) hammer drill stop bit for HKD-TE-CX short HKD setting tools
- Connection end
- TE-C (SDS-plus)
- Base material
- Reinforced concrete, Concrete
- Working mode
- Hammer drilling

- Description
- Self-sharpening SDS Plus (TE-C) flat chisel bits for precision demolition of concrete and masonry
- Connection end
- TE-C (SDS-plus)
- Product class
- Ultimate