new
Cut & Fasten Sets
Cut & Fasten Kit #5001527

Includes SC 6ML-22 Circular Saw + Blade, ST 2000-22 Metal Screwdriver, B 22-110 Battery, B 22-85 Battery and C 4-22 230v Charger
- Battery capacity: 5.2 Ah
- Disc diameter: 165 mm
- Max. cutting depth: 60 mm
Customers also searched for Bundles, Kits, Sets or Combos.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£745.00
£745.00 / 1 Piece
Technical Data
Battery capacity
5.2 Ah
Disc diameter
165 mm
Max. cutting depth
60 mm
RPM
2000 rpm
Documents
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.



