Say goodbye to manual solutions and meet the PM 30-MG multiline laser, perfect for rapid and precise placing of timber studs or metal tracks for drywalls on floors, masonry or concrete.
This easy to use, compact line laser offers:
- Precise 360° squaring, levelling and aligning
- Micro-adjustment for easy squaring and fast configuration
- Maximum operating distance: 40 metres (up to 100 metres when connected to the PMA 31G sensor)
- Rechargeable battery (Up to 1.5 days of continuous use)
- Single operator
The PM 30-MG multiline laser is also compatible with many accessories so you can vertically align pipes and cables, line up electric sockets, radiators, suspended ceilings and much more.
Check out the complete list of accessories including the PMA 90 Magnetic wall mount, PMA 20 tripod, and PUA 10 telescopic brace.