Medium-duty channel system (MC)
Hilti's most flexible 3D modular support system – designed for instrumentation, integrated raised flooring and electrical applications
All prices discounted net
An error occurred
Unfortunately, products matching your chosen category can not be loaded, due to technical issues. Please try again later. Thank you for your understanding.
No products matching your requirements
Unfortunately, there are no products matching your requirements. Please udpate or reset your applied filters.
All prices discounted net
- Material composition: Structural steel with minimum yield strength of 235 N/mm2
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: 4 mm
- Material composition: Steel grade 8.8
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Weight: 47 g
Summary:
Hilti's most flexible 3D modular support system – designed for instrumentation, integrated raised flooring and electrical applications