Single wire mounting
Split dowels, dowel double clamps, nailing clips and plug-in cable clips for mounting cables
All prices discounted net
An error occurred
Unfortunately, products matching your chosen category can not be loaded, due to technical issues. Please try again later. Thank you for your understanding.
No products matching your requirements
Unfortunately, there are no products matching your requirements. Please udpate or reset your applied filters.
All prices discounted net
Split dowel for one-handed mounting of single or multiple wires
- Drill bit diameter: 6 mm
- Material composition: Polypropylene (PP)
- Product type: Split dowels
Dowel double clamp for parallel mounting of two wires of different diameters
- Clamping range - D: 4 - 12 mm
- Colour: Grey
- Cross section width - b: 5.8 mm
Summary:
Split dowels, dowel double clamps, nailing clips and plug-in cable clips for mounting cables