MW-L Cable lock
Adjustable wire lock for use with hanging MW wire rope
- Material composition: Aluminium
- Surface finish: n/a
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Choose options
Diameter - D
- 1.5 mm
- 2 mm
- 3 mm
- 5 mm
Pack size
- 10 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £15.00
Technical Data
Material composition
Aluminium
Surface finish
n/a
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Documents
pdf Brochure_en_W4536Wire_Suspension_System_MW_en_2023 [ 2.5 MB ]
Features & Applications
Features
- Shorter installation time – wire suspension kits give you a much faster alternative to threaded rod
- Extra-secure wire locking – pre-mounted nuts can be tightened to help fix the wire rope securely in place
- Easier to adjust – self-closing wire lock can be adjusted tool-free, making leveling, retrofitting and long drop lengths much simpler
- Aesthetic – wire rope suspension is a discreet installation method for exposed building services and open soffits
- Compatible with Hilti strut channels and MVA ventilation hardware – you can get solutions for virtually every MEP installation from one supplier
Applications
- Suspending HVAC fixtures, including spiral and rectangular ductwork (using compatible MVA duct hangers), from beams or eyebolts
- Lateral bracing
- Suspending electrical fixtures from beams or eyebolts – including cable trays, cable baskets, busbars or lighting
- Suspending architectural elements from concrete or steel – including acoustic, heating and cooling panels, as well as overhead grids
- Suitable for use in dry, indoor environments only
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back

