Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Fixed points and sliders

Fixed points, sliders and slide guides for pipe systems with thermal expansion in heating, or refrigeration applications

10 Products

Filter
MPH swing hanger
Description
Galvanised swing hanger for medium-duty heating and refrigeration applications
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MSG-L 1,2 slide connector
Description
Galvanised slide connector for light-duty heating and refrigeration applications
Material composition
S275JR - EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MSG 1,75 Double slide connector
Description
Galvanised double slide connector for light-duty heating and refrigeration applications
Material composition
S235JRG - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MRG 2,0 roll connector
Description
Galvanised roll connector for medium-duty heating and refrigeration applications
Material composition
S235JRG - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MRG 4,0 roll connector
Description
Galvanised roll connector for medium/heavy-duty heating and refrigeration applications
Material composition
S235JRG - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MRG-D6 double roll connector
Description
Galvanised double roll connector for heavy-duty heating and refrigeration applications
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MRG-UK D6 Double cross roll connector
Description
Galvanised double cross roll connector for heavy-duty heating and refrigeration applications
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MRG 2,0-F Roll connector
Description
Hot-dip galvanised (HDG) roll connector for medium-duty heating and refrigeration applications
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MRG 2,0-R Roll connector
Description
Stainless steel (A4) roll connector for medium-duty heating and refrigeration applications
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MRG-D6-R double roll connector
Description
Stainless steel (A4) double roll connector for heavy-duty heating and refrigeration applications
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)