Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

949

Products for "c2c"

Filter
TE-C-DS (SDS Plus) Rotary hammer core bit
Description
SDS Plus (TE-C) rotary hammer core bit for cutting holes in lightweight concrete
Connection end
TE-C (SDS-plus)
Base material
Masonry, Wood, Drywall, Brick, Lightweight concrete, Sand-lime block, Tiles
Working mode
Hammer drilling, Drilling

Nuron

NCT 53 C-22 Copper/Aluminum cordless cable cutter
Description
Cordless inline cutter for copper and aluminium cables up to 2" │ 50 mm (Nuron battery platform)
Head rotation
350 °
Dimensions (LxWxH)
137 x 75 x 485 mm

Nuron

NCT 85 C-22 Copper/Aluminum cordless cable cutter
Description
Cordless pistol-grip cutter for copper and aluminium cables up to 3.2" │ 80 mm (Nuron battery platform)
Head rotation
350 °
Dimensions (LxWxH)
422 x 105 x 525 mm
TE-C BK (SDS Plus) Rotary hammer core bit
Description
SDS Plus (TE-C) rotary hammer core bit for cutting holes in masonry, brick and sandstone
Connection end
TE-C (SDS-plus)
Base material
Masonry, Brick, Sand-lime block
Working mode
Hammer drilling
Chuck TE-C


Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Chuck type
Click chuck

New

PT-C Thermal camera
Description
Infrared camera for thermal imaging, for inspecting electrical, mechanical, piping, and HVAC applications
Temperature - range
-20 °C - 600 °C
Measuring accuracy
from -20 °C to -10 °C (-4 °F to 14 °F): +/- 4° C, from -10 °C to 100 °C (14 °F to 212 °F): +/- 2° C, from 100 °C to 600 °C (212 °F to 1112 °F): +/- 2 %
Temperature resolution
0.1 °C
TE 2 Rotary hammer
Description
Compact dual-mode, pistol-grip SDS Plus (TE-C) rotary hammer – for hammer drilling and rotary-only drilling
Weight according to EPTA-Procedure 01/2003 without battery
2.7 kg
Optimum hammer drilling range
4 - 12 mm
Single impact energy
1.8 J
MQT-C-F Beam clamp
Description
Hot-dip galvanised (HDG) beam clamp for connecting MQ strut channels directly to steel beams
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Closure plate CFS-C EL
Description
Accessory for CFS-C EL endless firestop collars
Dispenser category
N/A
Hook CFS-C EL short
Description
Accessory for CFS-C EL endless firestop collars
Dispenser category
N/A
Hook CFS-C EL long
Description
Accessory for CFS-C EL endless firestop collars
Dispenser category
N/A

New

MT-B-GL O4C OC Heavy-duty baseplate
Description
Base connector for anchoring 3D, heavy-duty MT-90 girder structures to concrete in outdoor environments with low to moderate pollution (C3)
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
3 mm
Chuck spindle TE-C-BFH
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Chuck type
Adapter
Additional accessory information
Adapting a chuck to a tool with TE-C (SDS Plus) connection
CU 2-12 USB charging adapter
Description
USB charging adapter for Hilti 12V batteries to charge tablets, phones and other devices with USB-C or USB-A ports
No technical data available
PLT 400-2 Construction layout tool
Description
Versatile and easy-to-use construction layout tool for one-person operation, with 2" angle measurement accuracy and extended range for faster stake out of positions on the jobsite
Distance measurement accuracy
±2 mm + 2 ppm
Operating distance range of remote control (diameter)
2 - 200 m
IP protection class
IP 55 (EN 60529)
Chuck TE-C/TE 30 (02)
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Chuck type
Click chuck
Additional accessory information
For use with the TE 30-A
TE DRS-C Dust removal system
Description
Dust removal system for SDS Plus
For use with
TE 2, TE 2-S, TE 30, TE 30-A36 G02, TE 30-AVR G02, TE 3-C, TE 3-CL, TE 3-M, TE 3-ML, TE 4-A22, TE 6-A22 G04, TE 6-A36 G04, TE 7, TE 7-C
Weight
0.45 kg
Maximum drilling depth
105 mm
MFT-S2S Profile connector
Description
Connector for connecting S2S profiles
No technical data available
MW-C ceiling clip
Description
Multifunctional loop clamp for fastening MW wire rope suspension systems to any vertical, horizontal or sloped surface
Material composition
Steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MFT-C Cassette mounting
Description
Clip and bolt for mounting cassette (liner tray) systems on substructure profiles
Material composition
EN AW-6063 T66, Alu: EN AW-6082-T6
PM 2-PE Point laser
Description
High-precision plumb laser with 2 points and red beam
Accuracy
±1.5 mm at 10 m
Max. operating distance (diameter)
30 m (points)
Maximum operating time
50 h

Nuron

NCR 120C-22 12-Ton crimper (coated)
Description
Cordless 12-Ton crimper with PVC coated head for crimping cables up to 750 kcmil │ 400 mm² (Nuron battery platform)
Dimensions (LxWxH)
372 x 105 x 425 mm
Battery System
Nuron
Rated voltage
21.6 V
TX-C Stepped drill bit
Description
Two-step drill and fastening system for use with the BX 3 cordless nailer
For use with (tools)
BX 3-ME, BX 3-ME 02
Base materials
[consumable dependent]
HUS4-C Screw anchor
Description
High-performing countersunk head screw anchor for fastening to concrete and masonry (carbon steel)
Material, corrosion
Carbon steel, zinc-plated
Head configuration
Countersunk Torx
Approvals / test reports
ETA, Fire, Seismic
HRD-C Plastic frame anchor
Description
Pre-assembled plastic anchor for concrete and masonry with screw (carbon steel, countersunk head)
Base materials
Concrete (aerated), Concrete (cracked), Concrete (hollow core), Concrete (uncracked), Masonry (grout-filled CMU), Masonry (hollow), Masonry (solid)
Head configuration
Countersunk
Approvals / test reports
ETA, Fire, Fire (For more details please check the fire approval)
X-C MX Concrete nails
Description
Collated nail for fastening to concrete using powder-actuated nailers
Base materials
Concrete (soft), Masonry (solid limestone brick)
Minimum thickness of base material (concrete)
80 mm
Corrosion protection
Galvanised zinc coated <20 µm
MRP-C Refrigeration pipe clamp
Description
Premium galvanised pipe clamp for securing cold water and refrigeration pipes with a variety of insulation thicknesses
Approvals
Acoustic insulation DIN 4109 inspected
Noise reduction
22.7 dB (A)
Temperature resistance
-40 - 105 °C
MP-PS 2-2 pipe shoe
Description
Outdoor coated (OC) pipe shoe with height and slope adjustability for heavy industrial applications with outer pipe diameters of 21-328 mm (1/2&quot; to 12&quot;)
Fire resistance (yes/no)
No
Temperature resistance
-20 - 300 °C
Material composition
Base-plate: S280GD / Modif POSMAC-C, Bows: S235JR - DIN EN 10025, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8
X-FB C27 P-clip with nail
Description
Metal conduit strap with pre-mounted concrete nail for use with powder-actuated tools
Application
Conduit Fastening, Piping Connections
Material
Carbon steel
For use with (tools)
DX 351, DX 460, DX 5, DX 6

New

PM 2-LG Green line laser
Description
Green line laser with 2 high-visibility beams for levelling and aligning
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
40 m (lines), 100 m (lines, with receiver)
Maximum operating time
8 h
TX-C Stop drill bit
Description
Stop drill bit and accessories
For use with (tools)
DX Kwik
Base materials
[consumable dependent]
S-NS (C) Nut setter
Description
Nut setter with non-magnetic / ball-lock screw retention for use with hex-head screws
Feature
Mechanical nutsetters
Connection end
1/4 in hexagonal
PM 2-L Line laser level
Description
Line laser with 2 lines for levelling, aligning and squaring with red beam
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
20 m (lines), 60 m (lines, with receiver)
Maximum operating time
14 h

Nuron

C 4-22 Nuron compact charger


Description
Compact charger for all Hilti Nuron batteries
Battery System Compatibility
Nuron
Output power
90 W
Output current
3.5 A

Nuron

C 8-22 Nuron ultimate charger
Description
Top-speed charger optimised for high-capacity Nuron batteries
Battery System Compatibility
Nuron
Output power
450 W
Output current
18 A

Nuron

C 6-22 Nuron fast charger


Description
High-speed charger for all Hilti Nuron batteries
Battery System Compatibility
Nuron
Output power
240 W
Output current
9.6 A
C4/12-50 Compact charger
Description
Compact charger for Hilti 12V Li-ion batteries
Battery System Compatibility
12 V
Output power
50 W
Output current
4 A
C4/36-DC Car charger
14 V / 22 V / 36 V


Description
Multi-voltage DC car charger for all Hilti Li-ion batteries
Battery System Compatibility
14 V, 22 V, 36 V
Output power
60 W
Output current
4 A
C4/36-350 Fast charger


Description
Multi-voltage fast charger for all Hilti Li-ion batteries
Battery System Compatibility
22 V, 36 V
Output power
350 W
Output current
9 A
TE-C-HDA-GT Undercut tool
Description
Undercut tool – for creating the undercut for HDA anchors where rebars are hit
Material, corrosion
N/A
Head configuration
n/a
Approvals / test reports
N/A
HUS3-C 6 Screw anchor
Description
Ultimate-performance screw anchor for quicker permanent fastening in concrete (carbon steel, countersunk head)
Material, corrosion
Carbon steel, zinc-plated
Head configuration
Countersunk Torx
Approvals / test reports
ETA, Fire, VDS
HDS-C-TX Torx drive screw
Description
Torx drive screw for light-duty fastenings (carbon steel, countersunk head)
Base materials
n/a
Head configuration
Countersunk Torx
Material, corrosion
Carbon steel, zinc-plated
HAC-C Cold-formed anchor channel
Description
Cold-formed cast-in anchor channels in standard sizes and lengths for everyday applications
Material, corrosion
Carbon Steel, Hot-Dip Galvanised, Stainless steel, A4
Channel profile
HAC-C 28/15, HAC-C 38/17, HAC-C 40/25, HAC-C 49/30, HAC-C 54/33
PROFIS software
Yes
X-C P8 Concrete nails
Description
Single nail for fastening to concrete using powder-actuated nailers
Base materials
Concrete (soft), Masonry (solid limestone brick)
Minimum thickness of base material (concrete)
80 mm
Corrosion protection
Galvanised zinc coated <20 µm
X-C P8 Wood nails
Description
Single nail for fastening to concrete using powder-actuated nailers
Base materials
Concrete (soft)
Minimum thickness of base material (concrete)
80 mm
Corrosion protection
Galvanised zinc coated <20 µm
CFS-C EL firestop endless collar
Description
Solution to help create a fire and smoke barrier around pipes in non-standard configurations
Dimensions (LxWxH)
2580 x 52 x 5.6 mm
Approvals
ETA-14/0085
Base materials
Drywall, Concrete (aerated), Concrete, Masonry, Shaft wall, Wood
CFS-C P Premium firestop collar
Description
ETA-compliant retrofit premium firestop collar to help create a fire and smoke barrier around existing pipes between 50-250 mm
Approvals
ETA-10/0404
Base materials
Aerated concrete, Concrete, Masonry, Drywall
LEED VOC
7.6 g/l
MT-C-L1 Corner angle
Description
Angle bracket for assembling light-duty strut channel structures
Material composition
Q355 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Material thickness
6 mm
MT-C-T/1 Transverse connector
Description
Wing fitting for assembling strut channel structures
Material composition
Q355 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-C-LL1 Angle connector
Description
Right-angle connector for assembling strut channel structures
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-C-T A Corner bracket
Description
Adjustable angle bracket for assembling strut channels in a T shape
Material composition
Q355 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-C-GS OC Angle bracket
Description
Braced angle bracket for heavy-duty strut channel structures subject to 3D loads, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-FA-C Strut fixation angle
Description
Fixation angle for attaching media to strut channels
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

New

MT-I-C T Connection Mechanisms
Description
Galvanized and Hot dip Galvanized adjustable connectors to control raised floor level at any stage of the installation process
Surface finish
Indoor Coated - Electro galvanised
HVU2 Setting tool
Description
Setting tool for HAS-U anchor rods with HVU2 capsules
No technical data available

New

PM 2-PG Green plumb laser
Description
Green point laser with 2 high-visibility dots for transferring points vertically and establishing plumb
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
40 m (points)
Maximum operating time
60 h
SDK2/PDK2 Sealing caps
Description
Sealing cap for nails used in exposed roofs and cladding
Application
Water proofing
For use with (tools)
BX 3, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
Corrosion protection
Stainless steel A4(316) or equivalent
X-DFB C27 Butterfly conduit clip with nail
Description
Metal butterfly conduit clip with pre-mounted concrete nail for use with powder-actuated tools
Application
Conduit Fastening
Material
Carbon steel
For use with (tools)
DX 351, DX 460, DX 5, DX 6
Angular chuck TE-AC 2
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Chuck type
Angular chuck
Dimensions (LxWxH)
152 x 80 x 135 mm
Additional accessory information
Drilling in concrete and masonry
TE-C-HSC-MW Setting tool
Description
Setting tool (HSC)
No technical data available
Showing 61 - 120 of 949 Products