Search Results
949
Products for "c2c"
Filter

- Description
- A full range of accessories for the CD 4-A22 cordless caulking dispenser
No technical data available

- Description
- A full range of accessories for the CD 4-A22 cordless caulking dispenser
No technical data available

- Description
- A full range of accessories for the CD 4-A22 cordless caulking dispenser
No technical data available

- Description
- A full range of accessories for the CD 4-A22 cordless caulking dispenser
No technical data available

- Description
- A full range of accessories for the CD 4-A22 cordless caulking dispenser
No technical data available

- Description
- A full range of accessories for the CD 4-A22 cordless caulking dispenser
No technical data available

- Description
- A full range of accessories for the CD 4-A22 cordless caulking dispenser
No technical data available

- Description
- A full range of accessories for the CD 4-A22 cordless caulking dispenser
No technical data available

- Description
- Replacement parts and optional cords and extras for cordless jobsite lights, including tool bag and carrying strap
No technical data available

- Description
- Replacement parts and optional cords and extras for cordless jobsite lights, including tool bag and carrying strap
No technical data available

Nuron
- Description
- High visibility self-leveling laser with 3 green 360° lines and 15+ hours of run time for leveling, aligning, squaring, and plumbing (Nuron battery platform)
- Accuracy
- ±3 mm at 10 m
- Max. operating distance (diameter)
- 80 m (lines), 130 m (lines, with receiver)
- Battery type
- 22 V

Nuron
- Description
- Robust exterior rotary laser level with automatic functions for long-distance leveling, aligning, sloping and squaring (Nuron battery platform)
- Accuracy
- ±1.5 mm at 30 m
- Laser class
- <4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
- Self-levelling range at room temperature
- ±5(± 8.7%) °

- Description
- Robust interior rotary laser level with highly visible green beam and automatic functions for leveling, aligning, sloping and squaring (Nuron platform)
- Accuracy
- ±1.5 mm at 30 m
- Laser class
- <4.85 mW, 510-530 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
- Self-levelling range at room temperature
- ±5(±8.7%) °

Nuron
- Description
- Robust exterior rotary laser level for horizontal leveling (Nuron battery platform)
- Accuracy
- ±1.5 mm at 30 m
- Laser class
- <4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
- Self-levelling range at room temperature
- ±5(±8.7%) °

- Description
- Optical level for everyday levelling tasks with 20x magnification
- Magnification
- 20 x
- Compensator type
- Air-damping
- IP protection class
- IP 55 (EN 60529)

- Description
- Optical level for everyday levelling tasks with 28x magnification
- Magnification
- 28 x
- Compensator type
- Air-damping
- IP protection class
- IP 55 (EN 60529)

- Description
- Tester for proof loading and determination of pullout resistance of anchors and DX fasteners
No technical data available

- Description
- Extended barrel foam dispenser with ergonomic design ideal for accessing difficult-to-reach areas
No technical data available

- Description
- Extended barrel foam dispenser with ergonomic design ideal for accessing difficult-to-reach areas
No technical data available

- Description
- Extraction head
- For use with
- DD 110-D, DD 110-W
- Additional accessory information
- BI+ dust extraction head for core bits for the DD 110-D and DD 110-W

- Description
- Extraction head
- For use with
- DD 110-D
- Additional accessory information
- M27 dust extraction head for core bits for the DD 110-D

- Description
- Receivers and target plates for multi-directional lasers
- Additional accessory information
- Significantly improves the visibility of the green laser beam. The magnetic target plate attaches perfectly to the metal frame, freeing both hands for easy levelling of the suspended ceiling

- Description
- Receivers and target plates for multi-directional lasers
- For use with (local pick)
- PD-CS, PD-E, PD-I, PD-S

- Description
- Remote/receivers and holders for your Hilti PR rotating lasers
No technical data available

- Description
- Remote/receivers and holders for your Hilti PR rotating lasers
No technical data available

- Description
- Remote/receivers and holders for your Hilti PR rotating lasers
No technical data available

- Description
- Plastic dust disposal bags for dry applications, recommended for mineral dust
- For use with
- Continuous bag
- Bag type
- Wet and dry
- Bag material
- Plastic

- Description
- Plastic dust disposal bags for dry applications, recommended for mineral dust
- For use with
- Continuous bag
- Bag type
- Wet and dry
- Bag material
- Plastic

- Description
- Replacement nozzles and hoses for use with Hilti water management systems
- For use with
- DWP 15-22

- Description
- Replacement nozzles and hoses for use with Hilti water management systems
- For use with
- DWP 15-22

- Description
- Other accessories and replacement parts for use with Hilti water management systems
- For use with
- DWP 15-22

- Description
- Spare parts for the SMD 57 screw magazine
No technical data available

- Description
- Drill, impact driver and impact wrench accessories
No technical data available

- Description
- Accessories
- Additional accessory information
- M12 clamping spindle for compact base plates (total length 125 mm)

- Description
- Blade guards for Hilti wall saws
No technical data available

- Description
- Accessories for the DS TS20-E wall saw
No technical data available

- Description
- Accessories for the DS TS20-E wall saw
No technical data available

- Description
- Accessories for the DS TS20-E wall saw
No technical data available

- Description
- Accessory for reciprocating saws
- Additional accessory information
- Cutting assistance for SR 6-A22 and SR 30-A36, precise & easy cut of pipes and struts

- Description
- Optional extras/spare parts for DWS 225 long-neck plasterboard sanders
No technical data available

- Description
- Other accessories for powder actuated nailers
No technical data available

Nuron
- Description
- Compact and light 22V Li-ion battery for light-duty tasks using Nuron power tools
- Battery capacity
- 2.6 Ah
- Weight
- 0.55 kg
- Dimensions (LxWxH)
- 133 x 82 x 48 mm

Nuron
- Description
- High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
- Battery capacity
- 9.0 Ah
- Weight
- 1.33 kg
- Dimensions (LxWxH)
- 156 x 87 x 76 mm

Nuron
- Description
- Top-performance 22V Li-ion battery to maximise the output and run time of heavy-duty Nuron hammer drilling and cutting tools
- Battery capacity
- 12 Ah
- Weight
- 1.84 kg
- Dimensions (LxWxH)
- 157 x 87 x 99 mm

- Description
- PC software for transferring anchor/fastener setting data and updating the SI-AT-A22 Adaptive Torque module via USB cable
No technical data available

- Description
- Sealing for the DD-WC-SM water dam for core bit diameters from 24 mm (15/16") to 162 mm (6 3/8")
- For use with
- DD 120, DD 150-U, DD 160, DD 200, DD 250, DD 350-CA, DD 500-CA

- Description
- Sealing for the DD-WC-ML water dam for core bit diameters from 24 mm (15/16") to 250 mm (9 13/16")
- For use with
- DD 200, DD 250, DD 350-CA, DD 500-CA

New
- Description
- Ultra-robust shanks for connecting tamping plates and bushing heads to a compatible breaker using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end
- TE-H (Hilti HEX 28)
- Application
- Compacting, Rod and stake driving, Surface preparation
- Product class
- Premium

- Description
- Ultra-robust tamping plate for compacting earth and asphalt using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end
- TE-H (Hilti HEX 28)
- Application
- Compacting
- Product class
- Premium

- Description
- Ground rod driver for driving earth rods using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end
- TE-H (Hilti HEX 28)
- Application
- Rod and stake driving
- Base material
- Soil

- Description
- Ultimate wall saw blade (5 kW) engineered for high-speed, long-lasting cutting in reinforced concrete (25.4 arbor)
- Base material
- Concrete, Reinforced concrete
- Segment type
- Equidist
- Wet or dry operation
- Wet

- Description
- Ultimate wall saw blade (20 kW) for high-speed cutting and a longer lifetime in reinforced concrete (60H arbor fits on Hilti and Husqvarna® wall saws)
- Base material
- Concrete, Concrete (reinforced)
- Segment type
- Equidist
- Wet or dry operation
- Wet

- Description
- Ultimate wood fine finish Mitre Saw blade (12" | 305mm) with carbide teeth, for precise and clean cuts in wooden beams with our SM 60-22 cordless Mitre Saw
- Product class
- Ultimate

- Description
- Premium floor saw blade (20-35 HP) for floor sawing machines – designed for cutting asphalt
- Tool type
- Floor saw
- Base material
- Asphalt
- Arbor size
- 25.4 mm