SPX LC-5E Equidist Wall Saw Blade (Arbor 25.4)
Wall saw blade DS-BT 700x3,9 LC-5E product number: 2245454

Ultimate wall saw blade (5 kW) engineered for high-speed, long-lasting cutting in reinforced concrete (25.4 arbor)
- Base material: Concrete, Reinforced concrete
- Segment type: Equidist
- Wet or dry operation: Wet
ultimate
Choose options
Diameter
- 700 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£2,415.00
£2,415.00
/
1 Piece
Technical Data
Base material
Concrete, Reinforced concrete
Segment type
Equidist
Wet or dry operation
Wet
Diameter
700 mm
Arbor size
25.4 mm
Segment width
3.9 mm
Product class
Ultimate
Features & Applications
Features
- Hilti Equidist technology – precisely positioned diamonds for unmatched cutting performance and constant cutting speed over the whole life of the blade
- One specification for all types of concrete
- Hardened and tempered, robust, laser-cut steel disc for steady, straight cutting
- Sandwich segments for constant segment width over the entire life of the blade
Applications
- Cutting reinforced concrete
- Openings and penetrations for doors and windows
- Corrective/remedial work on façades, partitions and walls
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back