- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Internally Threaded
- Installation tools: Nuron TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench, SIW 6AT-22 Mid-Torque impact wrench
Choose options
Anchor size
- M10
- M12
Anchor length
- 70 mm
- 85 mm
Pack size
- 25 pc
- 50 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £29.75
Technical Data
Material, corrosion
Carbon steel, zinc-plated
Head configuration
Internally Threaded
Installation tools
Nuron TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench, SIW 6AT-22 Mid-Torque impact wrench
PROFIS software
Yes
Documents
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.