Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

949

Products for "c2c"

Filter

Nuron

NHG 6-22 Cordless heat gun


Description
Powerful cordless heat gun with fast heating and high airflow for cable terminations, pipe bending, and heat shrinking (Nuron battery platform)
Temperature - max
500 °C
Temperature - min
300 °C
Weight
0.63 kg

Nuron

NUN 54-22 Cordless 6-Ton cable crimper and cutter
Description
Universal 6-Ton cordless cable crimper and cutter with interchangeable jaws (Nuron battery platform)
Crimping force
53 kN
Dimensions (LxWxH)
116 x 75 x 378 mm
Battery System
Nuron

Nuron

Nuron SPN 6-22 RN Cordless nibbler
Description
High-capacity cordless nibbler for cutting metal profiles with more speed and minimal distortion (Nuron battery platform)
Material type
C.L.U. profile, Corrugated sheet, Flat sheet, Trapezoidal sheet
Rated voltage
21.6 V
Tool body weight
2 kg

Nuron

NUN 10K-22 cordless hydraulic pump
Description
10,000 PSI (700 Bar) cordless hydraulic pump for heavy-duty cutting/ crimping and remote cutting underground and armored cables (Nuron battery) – remote control included
Crimping force
N/A kN
Battery System
Nuron
Rated voltage
21.6 V

Nuron

NCT 45 S-22 ACSR and guy wire cordless cable cutter
Description
Guillotine-style cordless hydraulic cable cutter with larger cutting capacity for ACSR cable and guy wire (Nuron battery platform)
Head rotation
350 °
Dimensions (LxWxH)
129 x 75 x 455 mm

Nuron

Nuron NCT 25 S-22 ACSR and guy wire cordless cable cutter
Description
Scissor-style cordless hydraulic cable cutter for ACSR cable and guy wire (Nuron battery platform)
Head rotation
350 °
Dimensions (LxWxH)
125 x 75 x 418 mm

Nuron

Nuron CD 4-22 Cordless caulking dispenser
Description
Powerful battery-powered caulking dispenser for a wide variety of sealants, caulks and adhesives (Nuron battery platform)
Expel force
4900 N
No-load speed
1 - 10 mm/s
Length (with 310 ml/10 oz barrel)
457 mm

Nuron

NCR 120-22 12-Ton crimper


Description
Cordless 12-Ton crimper for crimping cables up to 750 kcmil │ up to 300 mm² in aluminum and 400 mm² in copper
Crimping force
120 kN
Dimensions (LxWxH)
372 x 105 x 421 mm
Battery System
Nuron

Nuron

SL 4-22 cordless searchlight


Description
Cordless LED light with powerful long-range beam and 3 modes (searchlight, floodlight and combined) for illuminating work areas (Nuron battery platform)
Brightness
1800 lm
Weight
1.3 kg

Nuron

SL 5-22 cordless magnetic work light
Description
Cordless LED floodlight with a magnetic base and mounting clamp for illuminating work areas (Nuron battery platform)
Brightness
1900 lm
Weight
2 kg

Nuron

SL 6-22 LED construction light
Description
Cordless LED construction light with all-day battery life, rotating head and mounting options for multi-person work areas (Nuron battery platform)
Brightness
3000 lm
Lux
2100 lx @ 1 m

Nuron

Cordless tower light SL 10-22
Description
Powerful tower lamp with 360° light coverage for cordless, indoor jobsite illumination
Brightness
6500 lm
Lux
1150 lx @ 1 m
Weight
9.45 kg

Nuron

KCF 4-22 Cordless jobsite fan
Description
Powerful jobsite fan with all-day battery life, rotating head, and hanging hooks for cooling and ventilating working areas (Nuron battery platform)
Weight
3.4 kg

Nuron

NBL 4-22 compact jobsite blower
Description
Cordless compact blower for clearing jobsite debris and preparing work surfaces (Nuron battery platform)
Air volume
186 m³/h
Max. air velocity
80.5 m/s
Min. air velocity
50.5 m/s

Nuron

NBL 6-22 cordless blower


Description
Powerful jobsite blower for clearing jobsite debris and preparing work surfaces (Nuron battery platform)
Air volume
780 m³/h
Max. air velocity
52 m/s
Min. air velocity
44 m/s
VC 20M-X M-Class dust extractor
Description
Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 15l tank
Water capacity
9 l
Container capacity
15 l
Dust capacity
15 kg

Nuron

VC 4MX-22 T15 cordless M-Class dust extractor
Description
Powerful cordless dust extractor with large container for connection with power tools and jobsite clean ups (wet & dry), 15l tank (Nuron battery)
Max. Vacuum
17 kPa
Container capacity
15 l
Dust class
M

Nuron

VC 4MX-22 T8 cordless M-Class dust extractor
Description
Compact and powerful cordless dust extractor with optional backpack for connection with power tools and jobsite clean ups (wet & dry), 8l tank (Nuron battery)
Max. Vacuum
17 kPa
Container capacity
8 l
Dust class
M

New

VC 5L L-Class construction vacuum
Description
Powerful construction vacuum for daily jobsite clean ups (wet & dry), 20l tank
Water capacity
20 l
Container capacity
30 l
Dust capacity
23 kg

New

VC 20M-X M-Class dust extractor (ACD)
Description
Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 15l tank – ACD certified vacuum
Air Flow Motor Alone
74 l/s
Air Flow at Hose End
39 l/s
Max. Vacuum
24.5 kPa
VC 40MX-CB Continuous bag M-Class dust extractor
Description
Powerful dust extractor for connection with power tools and jobsite clean ups (dry), continuous bag system
Max. Vacuum
24.5 kPa
Container volume
27.3 cm³
Container capacity
25 l
SJD 6 DRS Jig saw dust collector
Description
On-board dust removal system for the SJD 6-22 cordless jig saw
For use with
n/a
S-MD 51 S Self-drilling metal screws
Description
Self-drilling screw (A2 stainless steel) with 16 mm washer for thin metal-to-metal fastenings (up to 2mm)
Base materials
Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Screw head diameter
10 mm
Thin metal reciprocating saw blades
Description
Reciprocating saw blade for cutting 2-6 mm (1/16 - 1/4") thin metal
Product class
Standard
Shank
1/2" universal shank
Teeth per inch
18
HPS-1 R Impact anchor
Description
Economical plastic impact anchor with corrosion-resistant A2 stainless steel screw for outdoor use
Head configuration
Flat head
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor (more than 1 km from coast)
Approvals / test reports
N/A
S-DD01 CRC


Description
Collated exterior sheathing screw (corrosion-resistant coating) for the SMD 57 screw magazine – for fastening exterior sheathing boards to metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SMD57 screw magazine

Nuron

TE 5-22 Cordless rotary hammer
Description
Powerful SDS Plus rotary hammer drill with long body and spade grip ideal for downward drilling (Nuron battery platform)
Weight according to EPTA-Procedure 01/2003 without battery
2.7 kg
Optimum hammer drilling range
6 - 18 mm
Single impact energy
2.4 J

Nuron

SBT 6-22 Cordless drill driver
Description
Steel drilling and driving tool for predrilling accurate holes and installing S-BT screw-in studs (Nuron battery platform)
RPM
2000 rpm
Max. torque
85 Nm
Chuck type
Keyless chuck

Nuron

Nuron HDE 500-22 Cordless adhesive dispenser
Description
Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
Battery type
22 V
Dimensions (LxWxH)
440 x 120 x 230 mm
Dispenser type
Battery
Thin metal reciprocating saw blades (heavy-duty)
Description
Longer-lasting reciprocating saw blade for cutting 2-6 mm (1/16 - 1/4") thick metal
Product class
Premium
Shank
1/2" universal shank
Teeth per inch
18
S-PS01S / S-PD01S Self-drilling facade screws
Description
Stainless steel (A2) self-drilling screw for cladding of rendering boards to aluminium/wood façade profiles
Base materials
Wood, Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Length
40 mm
Jig saw blades for metal
Description
Jig saw blades for cutting 2.5-6 mm thick (1/8" - 1/4") metal sheet and profiles
Product class
Standard
Base material
Carbon steel, Unalloyed steel, Metal Plate
Blade features
Precise cut, Straight cut, Economic
Bimetal jig saw blades for metal
Description
Bimetal jig saw blades for cutting 2.5-6 mm thick (1/8" - 1/4") metal sheet and profiles
Product class
Premium
Base material
Carbon steel, Unalloyed steel, Metal Plate, Sandwich panel
Blade features
Precise cut, Straight cut, Long life
HS-SC setting tool
Description
Setting tool for driving compatible expansion anchors (e.g. HSV/HSA/HST/KB3/KB-TZ2) into concrete
No technical data available
TE-FY (SDS Max) Drill bit extension
Description
Extension for SDS Max (TE-Y) hammer drill bits - 2 components required (TE-FY extension plus TE-Y-AD adapter)
Type
Extension
Connection end
TE-Y (SDS-max)
Working mode
Hammer drilling
X-CC U Ceiling clip with nail
Description
Ceiling clip with pre-mounted nail
Material
Carbon steel
Base materials
Concrete (soft), Concrete (tough), Steel
Environmental conditions
Dry indoor
S-DD 01 B M1 Self-drilling drywall screws
Description
Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening plasterboard to metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
S-DS01Z M1 Sharp-point drywall screws
Description
Collated drywall screw (zinc-plated) for the SD-M 1 or SD-M 2 screw magazine – for fastening plasterboard to metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
S-DS 03 B M1 Sharp-point drywall screws
Description
Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening plasterboard to wood
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
S-DD01Z M1 Self-drilling drywall screws
Description
Collated drywall screw (zinc-plated) for the SD-M 1 or SD-M 2 screw magazine – for fastening plasterboard to metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
S-DS03Z M1 Sharp-point drywall screws
Description
Collated drywall screw (zinc-plated) for the SD-M 1 or SD-M 2 screw magazine – for fastening plasterboard to wood
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
Wood fine finish circular saw blade
Description
Premium circular saw blade for fine finish in wood cutting
Blade features
Fine finish, Carbide tipped, Straight cut, Reduced splintering
Product class
Premium
S-DS 01 B M1 Sharp-point drywall screws
Description
Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening drywall boards to metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine

New

MT-CC-30 U-Fitting
Description
Clamp for channel-to-channel or channel-to-girder cross-connections with MT strut channel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

New

MT-CC-40D U-Fitting
Description
Clamp for channel-to-channel or channel-to-girder cross-connections with MT strut channel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
X-CC DKH ceiling clip
Description
Ceiling clip for use with the DX Kwik technique
Material
Carbon steel
Base materials
Concrete (soft), Concrete (tough), Concrete (very tough)
Environmental conditions
Dry indoor
CFS-CC Firestop cable collar
Description
Solution for renovation of sealed cable penetrations with 100% fill
Base materials
Concrete, Aerated concrete, Drywall, Masonry, Wood
LEED VOC
5.4 g/l
Diameter
150 mm

New

MT-CC-40/50 U-Fitting
Description
Clamp for channel-to-channel or channel-to-girder cross-connections with MT strut channel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

New

MT-CC-70 OC U-Fitting
Description
Clamp for cross-connection of one MT girder to another channel/girder, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)

New

MT-CC-40D OC U-Fitting
Description
Clamp for channel-to-channel or channel-to-girder cross-connections with MT strut channel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)

New

MT-CC-40/50 OC U-Fitting
Description
Clamp for channel-to-channel or channel-to-girder cross-connections with MT strut channel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)

New

MT-CC-BC 40/50 U-Fitting
Description
Clamp for cross-connection of one MT strut channel to concrete
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

New

MT-CC-BS 40/50 U-Fitting
Description
Clamp for cross-connection of one MT strut channel to steel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
S-DS20B M1 Sharp-point hardboard screws
Description
Collated hardboard screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening hardboards to wood or metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
S-DS14B M1 Sharp-point fibreboard screws
Description
Collated fibreboard screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening fibreboard to wood or metal
Screw head type
Countersunk
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
S-DS10Z M1 Sharp-point hardboard screws
Description
Collated fibreboard screw (zinc-plated) for the SD-M 1 or SD-M 2 screw magazine – for fastening fibreboard to wood or metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
MT-CC-40/50 FL Pre-assembled U-Fitting
Description
Clamp with pre-assembled Fast-Lock nut and bolt for channel-to-channel cross-connections with MT strut channel
Material composition
Q235B
Material and coating
Carbon steel - indoor coated
Material thickness
4 mm

New

MT-CC-BC 40/50 OC U-Fitting
Description
Clamp for cross-connection of one MT strut channel to concrete, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)

New

MT-CC-BS 40/50 OC U-Fitting
Description
Clamp for cross-connection of one MT strut channel to steel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-CC-40/50 FL OC Pre-assembled U-Fitting
Description
Clamp with pre-assembled Fast-Lock nut and bolt for channel-to-channel cross-connections with MT strut channel, for outdoor use with low pollution
Material composition
Q235B
Material and coating
Carbon steel - outdoor coated
Material thickness
4 mm
Showing 481 - 540 of 949 Products