S-DD01 CRC
Collated exterior sheathing screw (corrosion-resistant coating) for the SMD 57 screw magazine – for fastening exterior sheathing boards to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: Yes, compatible with SMD57 screw magazine
premium
Choose options
Length
- 25 mm
- 38 mm
Collated screws per strip
- 50
Pack size
- 1000 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £62.23




