SPX-L core bit
New product
Ultimate
Item #r6713864
Ultimate core bit for coring in all types of concrete – for <2.5 kW tools (without connection end)
- Base materials: Concrete
- Drilling mode: Rig-mounted
- Wet or dry operation: Wet
Share
Features & Applications
Features & Applications
Features
- Hilti Equidist technology (35 mm diameter and above) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
- Unique Hilti X-Change module system (52-202 mm diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
- Save significant space and weight by replacing traditional core bits with a single barrel and multiple modules (X-Change module)
- Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
- Free your stuck core bit from the base material in less time and with less damage than when removing conventional core bits (X-Change module)
Applications
- Rig-based wet coring in all types of concrete