NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Designed to simplify firestopping of combustible pipes through fire-rated walls and floors
  • Latch mechanism for quicker and easier closure
  • Flexible hook positioning – makes the firestop collar easier to fasten when near obstructions
  • Can be uninstalled
  • Can be visually inspected easily
Applications
  • Sealing flammable pipes from 50 mm to 250 mm in diameter in penetrations through fire compartment walls and floors
  • Firestop collar for PVC and other plastics – suitable for PVC, PVC-U, PE, PE-HD, PE-X, PP, ABS, Al-composite
  • Suitable for use in openings in concrete, aerated concrete and masonry
  • Different backfilling and sealing materials are covered
  • Suitable for aluminium composite pipes

Technical Data

Documents & Videos

Arrange a Demo & Support