TE 2-A22 Cordless rotary hammer
New productItem #r5405
Compact pistol-grip 22V cordless rotary hammer for superior handling
- Weight according to EPTA-Procedure 01/2003 without battery: 2.7 kg
- Optimum hammer drilling range: 4 - 12 mm
- Hammer drilling diameter range: 4 - 16 mm
Share
Features & Applications
Features & Applications
Features
- Compact cordless tool which delivers corded power without the cord
- Compact size and light weight for superior handling
- LED work light provides direct illumination of the work surface
- Best-in-class durability backed by Hilti Lifetime Service covering the tool and accessories
Applications
- Construction: Light-duty drilling in concrete and masonry
- Interior finishing: Installing partition walls and suspended ceilings
- Metal fabricators: Fastening metal items such as handrails, staircases, sun blinds, barriers, etc.
- Electricians: Electrical installation work
- Telecom contractors: Installing telecom equipment, cables and switchgear
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.