WSC 85 Circular saw
New productItem #r933
Circular saw with combined plunge and pendulum for heavy-duty straight cuts up to 85 mm depth
- Max. cutting depth: 85 mm
- Blade diameter - range: 207 - 230 mm
- Cutting depth at 45 degrees: 60 mm
Share
Features & Applications
Features & Applications
Features
- Combined plunge and pendulum action
- One circular saw, two functions
- Fast blade stop
- Precise vertical plunge action with two plunge alignment marks on the baseplate
- Cutting depth setting adjustable up to 85 mm (lockable)
Applications
- Ripping and cross-cutting, plunge cuts, bevel/mitre cuts up to 60°
- General carpentry work such as cutting rafters to length, cutting tenons, trimming roof battens to length, square-edging of rough planks
- Bevel/mitre cuts up to 60°
- General carpentry work such as cutting rafters to length, cutting tenons, trimming roof battens to length
- Square-edging of rough planks
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.