Shop Our Best Roofing Tools

View our range of roofing tools and equipment, with power tools from the Nuron range
HILTI RECIPROCATING SAW

SR 6-22 reciprocating saw

  • Powerful cordless reciprocating saw

  • Slice through metal or nail-embedded wood

  • Up to 26% lower vibration

  • For heavy-duty demolition

SMT 6-22 Multi Tool

  • Ergonomic grip

  • OPM range: 10,000-20,000

  • Starlock MAX compatible

  • LED light

HILTI TE6

TE 6-22 cordless rotary hammer

  • SDS plus connection

  • Comprehensive safety features

  • Hammer drilling range: 4-28mm

  • Chipping function

MAN USING HILTI TOOL

GX 90-WF Framing Nailer

  • Cordless alternative for most common wood framing applications

  • Designed to significantly increase productivity

  • Unique safety nose significantly reduces risk of free-firing, helping to minimise health and safety concerns

  • High-grip nose, easy depth adjustment (tool-free) and protective cap help to optimise working precision

  • Works at low temperatures (down to -10°C)

SC 6WL-22 cordless circular saw

SC 6WL-22 cordless circular saw

  • 60 mm cutting depth

  • Faster cutting speed

  • Longer battery reach

  • Designed for more efficient, accurate cutting

Nuron SF6H-22 cordless hammer drill driver

  • High-speed, high-torque

  • Hammer drill into masonry/aerated concrete

  • Active Torque Control

  • Tool body weight 1.67kg

SID 4R-22 Right-angle impact driver

SID 4R-22 Right-angle impact driver

  • Chuck type: 1/4" hexagonal click-in

  • No load RPM: gear 1: 1600 rpm; gear 2: 2250 rpm

  • Maximum torque: 31 Nm (1); 98 Nm (2)

AG 6D-22 cordless angle grinder (125 mm)

  • Disc diameter: 125 mm

  • Very slim but powerful

  • Ultimate power-to-weight ratio

  • New 3D Active Torque Control

HILTI RECIP SAW

SR 4-22 reciprocating saw

  • Low weight, one-handed design

  • Cutting in the hardest-to-reach spots

  • Durable and low maintenance

  • Rapid, smooth cutting

SJT 6-22 Cordless Jigsaw

  • Barrel grip handle

  • Better manoeuvrability – low weight

  • Easier, more accurate cuts

  • Rapid blade brake

SJD 6-22 Cordless Jigsaw

  • D-grip top handle

  • Better manoeuvrability – low weight

  • Easier, more accurate cuts

  • Rapid blade brake

Nuron Cordless Platform

Why Buy Nuron

  • Power around 90 tools with a single battery

  • More work-per-charge

  • Built-in battery diagnostics

  • New and improved safety features

  • Last charged location*

Choose the right roofing tools for the trade

Choose the right roofing tools for the trade

As a roofing contractor or specialist, you play an important role in making sure every job is sturdy and watertight. On any project, no matter the size, a reliable set of tools can be the difference between an average result and an excellent one. The right power tools help ensure your work is strong, safe and completed to a high standard, whether you’re handling general roofing tasks, building frames, cutting materials or more.

There are many options available, and you can browse some of our best roofing tools on this page for everyday jobs in the trade. As a leading power tool brand, we offer a wide range of tools to cover different tasks, so you can trust that they’ll help you get the job done and get it done well.

*Fleet subscription and charger module required

Our best roofing tools on the Nuron platform

Our best roofing tools on the Nuron platform

With selected tools on the Nuron range, you get power tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow. So, if it’s cutting, drilling or grinding as part of your current projects, you can trust roofing tools from the Nuron range. And as most of these tools run on the same battery platform, switching between kit for different tasks couldn’t be easier – with the added bonus of a fully cordless approach on all your current and future jobsites.

In addition to safety features on our tools such as Active Torque Control and Active Vibration Reduction, our add-on vacuum accessories to reduce dust and portable lamps also mean you can work in a safer environment. So even when you're managing everyday tasks, we can make sure you’re fully prepared for the job at hand.