12V Cordless range

Small but Mighty 12V Cordless tools

Professional range of compact 12V cordless tools with the perfect balance between power, weight and size

For electricians, plumbers and other trades working in hard to reach corners, we understand the balance between power, weight and size is really important. You need professional tools with the power to get the job done, but with a smart ergonomic design to help make your work that bit easier and more comfortable.

That's why we've developed our second generation range of compact cordless drill / driver tools with an enhanced ergonomic design and new brushless motor to give you the power you need without compromising on weight or size. We've also added a new 12V cordless reciprocating saw which packs incredible power into a surprisingly small package. 

These tools combined with our B12/4.0 amp battery and our industry leading services, offer you a small but mighty professional compact tool kit you can rely on.

Check out our 12V cordless range

SR 2-A12

SR 2-A12 Compact reciprocating saw

Cordless 12V reciprocating saw engineered for light-duty demolition and cutting to length, especially in hard-to-reach places

Buy now
SFD 2-A12

SFD 2-A12 Compact screwdriver

Subcompact-class 12V brushless 1/4" hex drill driver for great accessibility  and fine torque control

Buy now
SID 2-A12

SID 2-A12 Compact impact driver

Subcompact-class 12V brushless impact driver for low weight and maximum ease of working thanks to no reactionary torque

Buy now
SFE 2-A12 drill driver

SFE 2-A12 Compact drill driver

Subcompact-class cordless 12V Li-ion drill driver with four exchangeable chucks (offset, right-angle, 13 mm keyless and hex bit holder) for working in tight spaces and around corners

Buy now
SF 2-A12

SF 2-A12 Compact drill driver

Subcompact-class 12V brushless drill driver for when you need access, low weight and high control

Buy now
SF 2H-A12

SF 2H-A12 Compact hammer drill driver

Subcompact-class 12V brushless hammer drill driver for when you need access, low weight and high control

Buy now
sl 2-a12 Cordless lamp

SL 2-A12 Cordless lamp

Cordless 12V LED task light with flexible head for illuminating confined and medium-sized work areas

Buy now
B 12/4.0 Li-ion battery

B 12/4.0 Powerful light-weight battery with high runtime

Compact, high-performance battery for Hilti 12V power tools 

Buy now
Worker using SFE 2-A12

Four chucks, one cordless drill driver

The SFE 2-A12 lets you reach into the tightest spaces, giving you control in a compact package

Offset or 90 degrees, 13 mm keyless or hex bit holder, compact and lightweight: the SFE 2-A12 gives you a purpose-built solution for working in tight spaces.

Compact, lightweight and brushless to increase productivity when working in tight or overhead spaces

SF 2H-A12 for drilling through masonry

Flexibility with four exchangeable chucks

With all-in-one versatility, the SFE 2-A12 allows you to reach into the tightest spaces to precisely drill holes and drive screws.

SFE 2-A12 for installation work in tight spaces

Designed for installation and finishing applications

A brushless motor helps reduce overall tool size, while specialized ergonomics give a firm grip that maintains your comfort and control in tight spaces.

SFE 2-A12 for electrical and mechanical tasks

High torque and low weight for specialist tasks

A precision clutch and two-speed gearing efficiently deliver power while a broad range of inserts are available for drilling or fastening. 

SF 2H-A12 for drilling through metal

Versatile and precise for drilling and driving in metal

Two bright LEDs, high rotational speed, compact design and low weight make it ideal for working on repetitive tasks such as driving metal screws.

New 12V cordless Drill Driver

Loading

Share