- Home
- Anchor-systems
- Everyday Fastening
- Building Construction

Everyday fastenings for Building Construction
Fixing solutions for every budget
Discover the quickest and most reliable way to install rebar, formwork footings, temporary fastenings and more. We have a whole range of high quality fastening systems to suit every job and budget, offering superior quality at an economical price. Select from our Standard, Premium or Ultimate range to find the best match fixings for all aspects of construction. Available for next day delivery online, or ready to Click & Collect at your nearest Hilti Store.
Why you should pick us for rebar installation
Let’s face it: Installing rebar for hours a day can be physically taxing, not to mention messy. That’s why we offer solutions to make all aspects of building construction easier and faster, whether it’s virtually dust-free drilling or automating manual tasks.
3 reasons why our rebar installation system is faster and easier
1. Eliminate the need for dusty, manual hole cleaning with automatic cleaning as you drill
When you drill with the HDB hollow drill bit, your vacuum attachment cleans the concrete hole while you drill. This feature, saves you a time-consuming extra task and keeps concrete dust from blowing into your face. When used in conjunction with our SafeSet system, it's also fully ETA approved for complete peace of mind.
2. Automatic, hassle-free dispensing
With just the push of a button, the HDE battery dispenser fills each hole with the right amount of mortar defined, every time. It eliminates the need to manually squeeze a mechanical trigger and reduces mortar waste.
For deep injection applications, why not add on our HIT-SZ piston plug and flexible extension hoses which help ensure consistent injection of the adhesive into the hole without formation of air voids.
3. Lower total cost per fastening point
For all your jobsite needs, we have a large portfolio of rebar solutions at affordable prices - especially when you consider the labour savings gained through automatic hole cleaning and electric dispensing. What's more, our foil packs reduce the volume of waste onsite by up to 30%.
Our fastening solutions for post-installed rebar, prefab element installation and formwork
Already know what you're looking for?
Injectable Adhesive Anchors Wedge Anchors Screw Anchors Flush Anchors Direct Fastening