- Home
- Solutions
- Solutions
- Productivity Solutions
- Hilti Nuron 22V cordless platform
Hilti Nuron Cordless Platform
More power & flexibility for all your projects
![HILTI NURON](/content/hilti/E1/GB/en/business/business/productivity/nuron-new-22-volt-system/_jcr_content/mainSection/mainColumn/call_to_action/image.coreimg.jpeg/1671788792478/core-one-platform.jpeg)
Say hello to our new 22V Nuron platform
Are you ready for the future of cordless working with the latest addition to our 12V, 22V and 36V cordless tool portfolios?
With Nuron, you can perform your corded and gas-powered applications on a single cordless platform.
From breaking and cutting to drilling and fastening, Hilti cordless tools are designed for maximum performance, enhanced safety and improved user comfort.
![HILTI NURON](/content/dam/images/e1/nhol/core_one_platform.jpg)
Fill in your details below and one of our Hilti team members will call you back
How Nuron can help your business
![](/content/hilti/E1/GB/en/business/business/productivity/nuron-new-22-volt-system/_jcr_content/childSections/childsection/three_image_text_col/image_text_column/image.coreimg.png/1657176213857/icon-ein-akkusystem.png)
Single platform convenience
Power around 70 tools on a single 22V Nuron platform – compatible from drill drivers to demolition hammers.
![](/content/hilti/E1/GB/en/business/business/productivity/nuron-new-22-volt-system/_jcr_content/childSections/childsection/three_image_text_col/image_text_column_1/image.coreimg.png/1664465124244/hilti-nuron-dds-icon-multiimage-4.png)
More work-per-charge
Get more run time for your tools on a 22V platform that can deliver more power than 36V, corded or gas.
![](/content/hilti/E1/GB/en/business/business/productivity/nuron-new-22-volt-system/_jcr_content/childSections/childsection/three_image_text_col/image_text_column_2/image.coreimg.png/1656931941116/icon-konnektivitaet.png)
Reduce downtime
Built-in battery diagnostics alert you on battery state of health while data-driven services help simplify tool park management.
![](/content/hilti/E1/GB/en/business/business/productivity/nuron-new-22-volt-system/_jcr_content/childSections/childsection/three_image_text_col/image_text_column_306468737/image.coreimg.png/1656931949774/icon-sicherheit-komfort.png)
Protect your teams
Safety solutions range from dust control systems to built-in technologies that help lower the risk of angle grinder kickback.
![Nuron](/content/hilti/E1/GB/en/business/business/productivity/nuron-new-22-volt-system/_jcr_content/childSections/childsection/call_to_action/image.coreimg.png/1686833481976/l126933-id229620.png)
One platform for all your jobs
Streamline your tool park & get more flexibility on the jobsite
Managing different power sources and cordless battery systems across multiple locations can be a headache – not to mention costly and time-consuming.
With Nuron, you can run all your tools on one cordless platform – from impact drivers to breakers. You'll need fewer batteries and chargers on the jobsite and you can reduce your reliance on tools that run on other power sources.
![man cutting concrete with cut off saw](/content/hilti/E1/GB/en/business/business/productivity/nuron-new-22-volt-system/_jcr_content/childSections/childsection/call_to_action_1560548355/image.coreimg.jpeg/1686833731960/core-performance.jpeg)
MORE PERFORMANCE & RUN TIME
Work all day long with batteries that deliver the power of corded and gas
Nuron delivers up to twice the power of equivalent 18V and 20V platforms thanks to a completely redesigned battery–tool interface.
For the most demanding applications, such as cutting steel pipes with a cut-off saw or breaking concrete with a demolition hammer, two 22V batteries can be combined.For lighter applications such as driving drywall screws or carrying out serial metal fastenings with your impact drivers, you can work faster and more comfortably thanks to improved tool ergonomics.
![man holding mobile phone](/content/hilti/E1/GB/en/business/business/productivity/nuron-new-22-volt-system/_jcr_content/childSections/childsection/call_to_action_1594973140/image.coreimg.png/1686834018501/core-connectivity.png)
CONNECTED FOR MORE PRODUCTIVITY
Simplify tool park management with data-driven services
Minimise downtime with a connected platform that delivers the power of data without interrupting your jobsite operations.
Get alerts when batteries need replacing so you can keep working. Access services that help you find missing equipment or identify under-used or hoarded tools. And use data from Nuron tools to make informed decisions about your tool park.
Want more? Hilti Fleet Management and ON!Track customers get a greater range of premium connected services with Nuron.
![Image alt text (optional)](/content/hilti/E1/GB/en/business/business/productivity/nuron-new-22-volt-system/_jcr_content/childSections/childsection/call_to_action_637552547/image.coreimg.jpeg/1686834498416/nuron-akku-winkelschleifer-ag-6d-22-2.jpeg)
PUTTING SAFETY CENTER STAGE
Cutting-edge solutions designed to protect your teams
With Nuron, we’ve increased the number of cordless power tools that feature:
- AVR (Active Vibration Reduction) to help minimize exposure to hand–arm vibration
- ATC (Active Torque Control) to help reduce the risk of tool kickback
- DRS (Dust Removal Systems) to help reduce exposure to construction dust – including virtually-dust free concrete cutting, drilling and breaking
- Tethering options to help lower the danger of falling objects when working at heights
![](/content/hilti/E1/GB/en/business/business/productivity/nuron-new-22-volt-system/_jcr_content/childSections/childsection_223987251/three_image_text_col_646776347/image_text_column/image.coreimg.png/1638370571100/l125294-id222927-2x.png)
Cut as much concrete as one full tank of gas with a single 8.0 Ah Nuron battery
Find out more about the DSH 600-22 diamond saw![](/content/hilti/E1/GB/en/business/business/productivity/nuron-new-22-volt-system/_jcr_content/childSections/childsection_223987251/three_image_text_col_646776347/image_text_column_304772164/image.coreimg.png/1638370571121/l125199-id222905-2x.png)
Nuron batteries and brushless motor deliver up to 3 times more work per change
View all our Nuron rotary hammers![](/content/hilti/E1/GB/en/business/business/productivity/nuron-new-22-volt-system/_jcr_content/childSections/childsection_223987251/three_image_text_col_646776347/image_text_column_1_/image.coreimg.png/1638370571140/l127979-id1932751-2x.png)
Combine two 12 Ah Nuron batteries for up to 2.5 times more power than a 36V battery
Find out more about the TE 2000-22 electric breaker![](/content/hilti/E1/GB/en/business/business/productivity/nuron-new-22-volt-system/_jcr_content/childSections/childsection_223987251/three_image_text_col_646776347/image_text_column_1/image.coreimg.png/1638370571160/l125160-id228305-2x.png)
Up to triple the cutting speed and double the run time of its predecessors
View all our Nuron cut-off sawsUpgrade to Nuron now
Ready to make the move to the Nuron cordless platform? Whether you currently use our cordless power tools or are new to Hilti, we'll work closely with you to develop a tailored Nuron transition plan that best suits your needs and your schedule.
From on-site visits to training, we’ll provide the help you need so your teams can keep working during implementation.