MODULAR SUPPORT SYSTEM FOR MEDIUM-TO-HEAVY DUTY APPLICATIONS
Hilti MQ modular support system

Our Hilti MQ modular support system has been designed for medium-to-heavy duty applications.
Its wide range of components allows you to customise a solution for the needs of your project.
It’s available in different materials to give excellent protection against corrosion, including:
- Galvanized steel
- Hot-dip galvanized steel
- Stainless steel
It’s also suitable for mechanical, electrical and ventilation applications.
BENEFITS
- Its pre-assembled parts and pre-fixing serrations helps to make installation fast and easy.
- Its screw connectors make it adjustable and variable.
- The serration and the spring of the MQN push button assure a perfect connection between the channel and the MQS components and allow an easy regulation before the final fastening.
- The high resistance and robustness of the system guarantee an excellent stability of the structure.
AVAILABLE FOR DOWNLOAD
Technical data for MQ System