- Home
- Business Optimisation
- Solutions
- Engineering Solutions
- Anchor Systems
- Design Guidelines for Anchor Systems
- SafeSet System
- SafeSet and Anchor Installation

SAFESET SYSTEM
SafeSet is the Hilti system for setting anchors and post-installed rebar connections.
SafeSet helps ensure that anchors can carry their maximum load values safely, minimizing the risk of anchor failure. It’s designed to speed up the installation of anchors and rebar connections and to make them safer and more reliable.
All SafeSet components are covered by international approvals and work seamlessly as a system.
HAMMER-DRILLED HOLES

AUTOMATIC CLEANING
Eliminate extra steps with our hollow drill bits
Clean holes as you drill with our TE-CD (SDS-Plus) or TE-YD (SDS-Max) hollow drill bits connected to the VC 20/40 concrete dust vacuum system and eliminate six manual steps as the dust is then removed automatically.
Just drill the hole, inject the adhesive and set the anchor.

NO CLEANING REQUIRED
Inject the adhesive and install the anchor
Simply skip the hole-cleaning step. Just start drilling, inject the HIT-HY 200 adhesive and install the HIT-Z anchor.
It’s cone-shaped helix works as a torque-controlled bonded anchor. Because of their shape, HIT-Z anchor rods are not affected by uncleaned holes when used together with HIT-HY 200.
DIAMOND-DRILLED HOLEs

Save time and achieve a better bond
Raise bond strength with our roughening tool
The Hilti TE-YRT roughening tool is designed to roughen a diamond-drilled hole in order to achieve the necessary bond between the epoxy and the concrete.
It raises the bond strength in diamond-cored holes up to that of hammer-drilled holes and reduces the amplification factor of the minimum anchorage length required by Eurocode 2 to 1.0
The roughening tool combined with HIT-RE 500 V3 achieves a time saving of 30% with core-drilled holes by reducing the need for cleaning.

Diamond-cored hole with and without roughening

From coring to installation
Start benefitting from SafeSet
-
TE-CD hammer drill bit
More informationTE-YD hammer drill bit
More informationTE-YRT roughening tool
More informationHIT-HY 200-A ultimate-performance hybrid mortar
More informationHIT-RE 500 V4 ultimate-performance epoxy mortar
More informationHIT-CT 1 clean-technology mortar for concrete
More informationHIT-Z ultimate-performance anchor rod
More informationHDE 500-A22 cordless battery dispenser
More informationVC range of universal wet and dry vacuum cleaners
More information