Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Standard fixings for support systems

Standard fixation elements for modular support systems – clips, couplers, clamps, threaded rods, air duct fasteners, bolts, nuts, screws and more

4 Products

Filter
MVA-L Air duct bracket
Description
Galvanised air duct bracket for fastening ventilation ducts directly to ceilings
Approvals
Acoustic insulation DIN 4109 inspected
Noise reduction
16 dB (A)
Material composition
DD11 - DIN EN 10111, EPDM
MVA-LC ventilation support
Description
Galvanised air duct bracket for fastening or hanging ventilation ducts
Approvals
Acustic insulaton DIN 4109 inspected
Noise reduction
12 dB (A)
Material composition
DD11 steel - DIN EN 10111, EPDM
MVA-Z ventilation support
Description
Galvanised air duct bracket for fastening light ventilation ducts overhead
Approvals
Acoustic insulation DIN 4109 inspected
Noise reduction
18 dB (A)
Material composition
DD11 steel - DIN EN 10111, EPDM
MVZ-DC


Description
Galvanised air duct clamp for use with regular ducts
Tightening torque
5 Nm
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanised