Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Standard fixings for support systems

Standard fixation elements for modular support systems – clips, couplers, clamps, threaded rods, air duct fasteners, bolts, nuts, screws and more

5 Products

Filter
Galvanised hexagon screw DIN 933
Description
Galvanised hexagon screw corresponding to DIN 933
Material composition
Steel grade 8.8
Surface finish
Indoor Coated - Electro galvanised
Load range
Medium-duty
HDG hexagon screw DIN 933
Description
Hot-dip galvanised (HDG) hexagon screw corresponding to DIN 933
Material composition
Steel grade 8.8
Surface finish
Outdoor Coated - HDG
Load range
Medium-duty
A2 hexagon screw DIN 933
Description
Stainless steel (A2) hexagon screw corresponding to DIN 933
Required material grade
A2
Material composition
Stainless steel A2-70
Surface finish
Outdoor Plus - Stainless Steel
M12-F hexagon bolts
Description
Hot-dip galvanised (HDG) hexagon bolt used in various applications
Material composition
Steel grade 8.8
Surface finish
Outdoor Coated - HDG
Base material type
n/a
Galvanised hanger bolt 4.6 Torx head
Description
Galvanised hanger bolt with steel grade 4.6 and Torx head
Material composition
Steel grade 4.6
Surface finish
Indoor Coated - Electro galvanised
Load range
Light-duty