Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Fixed points and sliders

Fixed points, sliders and slide guides for pipe systems with thermal expansion in heating, or refrigeration applications

2 Products

Filter
MFP-PC fixed point pipe clamp
Description
Galvanised fixed point pipe clamp for maximum performance in heavy-duty applications
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MFP-F fixed point pipe clamp
Description
hot-dip galvanised (HDG) fixed point pipe clamp for maximum performance in heavy-duty applications
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)