S-BS (T) Torsion bit sets
Bit set S-BSC UNI 25/1" T (7) #2038637
Professional-performance set of screwdriver bits with torsion zone for soft joint applications
- Feature: Torsion bits
- Recess: PH1, PH2, PZ1, PZ2, SL0.8x5.5, SL1.2x6.5
- Length: 25 mm
Customers also searched for pozi bit.
Choose options
Recess
- PH2, PH3, PZ2, TX25, TX30, TX40
- 60xPH2
- PH1, 4xPH2, PH3
- PH1, PH2, PH3, PZ1, PZ2, PZ3, TX25, TX30, TX40
- PH1, PH2, PZ1, PZ2, SL0.8x5.5, SL1.2x6.5
- PZ1, 4xPZ2, PZ3
- SL0.6x4.5, SL1.0x5.5, SL1.2x6.5, 3xHEX3, 3xHEX2,5, 3xHEX4, 3xHEX5, 3xPH1, 10xPH2, 2xPH3, 3xPZ1, 10xPZ2, 2xPZ3, 2xTX10, 3xTX15, 3xTX20, 3xTX25, 3xTX30, 2xTX40
- TX10, TX15, TX20, TX25, TX30, TX40
Length
- 25 mm
- 50 mm
Pack size
- 1 pc
Quantity
Packs
Total Piece
1
Discounted net
£38.30
£38.30 / 1 Piece
Technical Data
Feature
Torsion bits
Recess
PH1, PH2, PZ1, PZ2, SL0.8x5.5, SL1.2x6.5
Length
25 mm
Connection end
1/4 in hexagonal
Features & Applications
Features
- Elastic torsion zone in the bit shank cushions higher loads – the bit twists slightly under impacts which helps to extend the service life
- Exceptionally high strength reduces the danger of premature bit breakage
- Perfect-fit geometry for greater driving grip, precision-machined to help reduce stripping and wobbling
Applications
- ¼" hexagon connection end for use with all common bit holders (DIN ISO 1173-D 6.3)
- Recommended for use with cordless universal drivers in soft-joint applications, e.g. in wood or plasterboard
- For driving screws in a variety of materials.
- Torx, Phillips, square, hexagon and Pozi versions available
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.