Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Premium floor saw blade (20-35 HP) for floor sawing machines – designed for cutting asphalt

  • Base material: Asphalt
  • Arbor size: 25.4 mm
  • Wet or dry operation: Wet and dry
premium

Customers also searched for discscutting or blades.

Choose options

Blade diameter
  • 350 mm
  • 400 mm
  • 450 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From £1,030.00

Technical Data

Base material
Asphalt
Arbor size
25.4 mm
Wet or dry operation
Wet and dry
Product class
Premium

Features & Applications

Features

  • Designed for optimal cutting performance in asphalt
  • Wear bars help prevent wear of the steel disc at the segment bonding zone
  • Engineered to balance higher cutting performance with a longer blade lifetime
  • Running direction arrows stamped into the disc for good legibility and maximum convenience

Applications

  • Cutting asphalt
  • Designed for use with medium-power (20-35 HP / 14-35 kW) saws

For approval or certificate information, please see individual items.

Arrange a Demo & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.