Get Hilti Discount CodesSave with our exclusive offers and promotionsFind out more

NK ENK Steel/concrete nails with washer

Universal nail X-NK 47 S12 #41062

Premium nail for light/medium-duty fastening to concrete or steel

  • Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Steel
  • Minimum thickness of base material (concrete): 80 mm
  • Minimum thickness of base material (steel): 4 mm
premium

Technical Data

Base materials
Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Steel
Minimum thickness of base material (concrete)
80 mm
Minimum thickness of base material (steel)
4 mm
Environmental conditions
Dry indoor, Indoor with temporary condensation
Material
Carbon steel
Fastener shank diameter
3.7 mm
Point type
Ballistic point
Approvals
ABS
For use with (tools)
DX 450
Product class
Premium

Features & Applications

Features

  • Versatile DX pins – engineered for many common fastening tasks to concrete, steel or masonry
  • Simplified inventory – you can use the same nail type for a wide range of fastening jobs

Applications

  • Everyday fastening to concrete, steel and sand-lime masonry (NK nail)
  • Everyday fastening to steel (ENK nail)
  • Fastening metal track, battens or sill plates to concrete or steel (NK nail)
  • For fastening temporary formwork or barriers on concrete (NK nail)
  • Fastening metal track for plasterboard/dry lining to steel (ENK nail)

Arrange a Demo & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.