Get Hilti Discount CodesSave with our exclusive offers and promotionsFind out more

X-U P8 S steel/masonry nails with washer

Universal nail X-U 16 S12 #237357

High-performance single nail with steel washer for fastening to concrete and steel using powder-actuated tools

  • Base materials: Concrete, Steel
  • Minimum thickness of base material (concrete): 80 mm
  • Corrosion protection: Galvanised zinc coated <20 µm
premium

Customers also searched for Single nail for concreteConcrete nail with washerConcrete fastener with washerPowder-actuated fastener or Single fastener with washer.

Choose options

Fastener shank length
  • 16 mm
  • 19 mm
  • 22 mm
  • 27 mm
  • 32 mm
  • 52 mm
  • 72 mm
Pack size
  • 100 pc
  • 200 pc
Product options
Quantity
Packs
Total Piece
100
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net

£92.30

£0.92 / 1 Piece

Technical Data

Base materials
Concrete, Steel
Minimum thickness of base material (concrete)
80 mm
Corrosion protection
Galvanised zinc coated <20 µm
Environmental conditions
Dry indoor
Material
Carbon steel
Fastener shank diameter
4 mm
Washer size
12 mm
Point type
Ballistic point, knurled
Approvals
ABS, COLA, DIBt, IBMB, ICC-ES, LR
For use with (tools)
DX 460 F8S12, DX 462 F8S12, DX 5 F8S12
Product class
Premium

Documents

Features & Applications

Features

  • Galvanised nails for fastenings on concrete or steel
  • Higher application limits, higher ultimate tensile loads
  • With preassembled washer providing increased pull-over values
  • Knurled point for better performance on high-strength steel and hard concrete

Applications

  • Fastening on steel support frames S 355 (St 52) 6-12 mm
  • Fastening steel sheets on steel support frames or substructures S 355 (St 52) 6-8 mm
  • Fastening wood on S 355 (St 52) steel substructures with a thickness of 6 mm
  • Fastening timber or steel brackets to steel or concrete where high pull-over strength is required
  • Fastening wood to concrete (even high-strength concrete) or steel

Arrange a Demo & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.