Wood/lumber circular saw blade
Premium circular saw blade for fast cutting in construction wood and timber
- Blade features: Economic, Universal, Straight cut
- Blade diameter: 184 mm
- Product class: Premium
premium
Choose options
Blade diameter
- 160 mm
- 180 mm
- 190 mm
- 230 mm
Number of teeth
- 12
- 14
- 18
Pack size
- 1 pc
- 5 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £42.60
Technical Data
Blade features
Economic, Universal, Straight cut
Blade diameter
184 mm
Product class
Premium
Documents
Features & Applications
Features
- Strong blade body and aggressive tooth setting for fast cuts in construction timber
Applications
- Fast rip and cross cuts
- Construction timber
- Wood with nails
- Wooden boards (plywood, formwork, OSB, chip/particle)
For approval or certificate information, please see individual items.
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.