- Home
- Measuring Systems
- PM 30-MG Green Multi-Line Laser (New)
![Introducing the PM 30-MG](/content/hilti/E1/GB/en/products/homepage-and-new-products/measuring-systems/pm-30-mg-green-multi-line-laser/_jcr_content/cta/image.coreimg.jpeg/1564583560637/pm-30-mg-main.jpeg)
The Full 360°
Fast and precise aligning, leveling and squaring with the new PM 30-MG
If levelling, aligning or setting out corners is your thing, then you will love working with our new PM 30-MG line laser. Thanks to our new patented technology, the laser pivots on its platform keeping a single static point of reference.
See for yourself how you can get the full 360° onsite.
![Introducing the PM 30-MG](/content/dam/images/cordless-in-charge_2019/3_products/pm-30-mg/PM-30-MG-main.jpg)
Features and functions with the jobsite in mind
![PM 30-MG has an eccentric design](/content/hilti/E1/GB/en/products/homepage-and-new-products/measuring-systems/pm-30-mg-green-multi-line-laser/_jcr_content/mainSection/mainColumn/three_image_text_col_1893638812/image_text_column_1/image.coreimg.jpeg/1560861757400/pm-30-mg-has-an-eccentric-design.jpeg)
Eccentric design
The PM 30-MG uses an eccentric design to position the vertical laser on the side of the tool. This allows you to place the PM 30-MG over your reference point when performing squaring of drywall tracks and achieve a perfect 90 degree angle.
![Easy to make fine adjustment with the PM 30-MG](/content/hilti/E1/GB/en/products/homepage-and-new-products/measuring-systems/pm-30-mg-green-multi-line-laser/_jcr_content/mainSection/mainColumn/three_image_text_col_1893638812/image_text_column_2__1698031473/image.coreimg.jpeg/1560861757440/easy-fine-adjustment-with-the-pm-30-mg.jpeg)
Fine adjustment
The installation of pipes or cables requires working on a straight line and the PM 30-MG includes a fine adjustment knob for fast and precise set-up. Combined with use on a tripod or placed on the floor you have a broad range of flexibility.
![The PM 30-MG has flexible mounting options](/content/hilti/E1/GB/en/products/homepage-and-new-products/measuring-systems/pm-30-mg-green-multi-line-laser/_jcr_content/mainSection/mainColumn/three_image_text_col_1893638812/image_text_column/image.coreimg.jpeg/1560861757455/the-pm-30-mg-has-flexible-mounting-options.jpeg)
Flexible mounting
Ideally suited for working at height or installing suspened ceilings, the PM 30-MG is supplied with an anti-fall cord to help improve safety. The optional wall mounting unit and magnetic bracket mean you have a full range of mounting options.
Whatever you are working on, the PM 30-MG is the perfect companion
![The PM 30-MG is perfectly designed for laying out drywall tracks](/content/hilti/E1/GB/en/products/homepage-and-new-products/measuring-systems/pm-30-mg-green-multi-line-laser/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_1/image.coreimg.jpeg/1560861757480/the-pm-30-mg-is-ideal-for-setting-drywall-tracks.jpeg)
Squaring of drywall tracks
![The PM 30-MG is ideal for suspended ceilings](/content/hilti/E1/GB/en/products/homepage-and-new-products/measuring-systems/pm-30-mg-green-multi-line-laser/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_2_/image.coreimg.jpeg/1560861757495/the-pm-30-mg-is-ideal-for-suspended-ceilings.jpeg)
Installing suspended ceilings
![The PM 30-MG is perfectly suited for vertical alignment](/content/hilti/E1/GB/en/products/homepage-and-new-products/measuring-systems/pm-30-mg-green-multi-line-laser/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_2__1967005632/image.coreimg.jpeg/1625224865596/the-pm-30-mg-is-perfectly-suited-for-vertical-pipe-alignment.jpeg)
Vertical alignment of pipes and cables
![The PM 30-MG is easy to attach due to it magnetic bracket](/content/hilti/E1/GB/en/products/homepage-and-new-products/measuring-systems/pm-30-mg-green-multi-line-laser/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_2/image.coreimg.jpeg/1560861757525/the-pm-30-mg-is-easy-to-attach-due-to-it-magnetic-bracket.jpeg)