- Home
- Anchor-systems
- Formwork Installations With HUS3
Increase speed and reduce costs in temporary applications with HUS3
Formwork installations with HUS3 Screw anchors: Re-usable, removable and approved
![MAN INSTALLING AN ANCHOR](/content/hilti/E1/GB/en/products/homepage-and-new-products/anchor-systems/formwork/_jcr_content/mainSection/mainColumn/call_to_action/image.coreimg.jpeg/1678972505195/hus3-main-2x1.jpeg)
How do Hilti HUS3 Screw Anchors work?
The industry’s most cutting-edge screw anchor
Introducing HUS3: Hilti’s third generation mechanical screw anchor.
Raising the bar in anchor innovation, they not only allow you to support loads equal or greater than stud anchors, they're adjustable and reusable too!
HUS3 is also the world’s first screw anchor featuring a tested and approved adjustability process (ETA), allowing for quick and easy base plate levelling, adjustments and realignments.
![MAN INSTALLING AN ANCHOR](/content/dam/images/e3/homepage/hus3_main_2x1.jpg)
Selecting the right HUS3 Screw Anchor
HUS3 Screw anchor | Plate hole size |
Anchor hole size |
Load |
---|---|---|---|
HUS3-H 8 | 12 mm | 8 mm | 5.7 kN |
HUS3-H 10 | 14 mm | 10 mm | 9.5 kN |
HUS3-H 14 | 18 mm | 14 mm | 13 kN |
More Hilti Solutions for Formwork Applications
-
HUS Screw Anchors: Concrete screw anchors for permanent and temporary applications – including screw anchors which can be used in solid brick and hollow-core slabs
Concrete screw anchors for permanent and temporary applications – including screw anchors which can be used in solid brick and hollow-core slabs
Find out moreX-FS Forming Spacer: Forming spacer for positioning formwork on concrete footings
Forming spacer for positioning formwork on concrete footings
Find out moreComplete range of expansion anchors: In carbon steel and stainless steel, approved for cracked concrete, uncracked concrete and seismic – including stud anchors and sleeved anchors
Complete range of expansion anchors in carbon steel and stainless steel, approved for cracked concrete, uncracked concrete and seismic – including stud anchors and sleeved anchors
Find out moreX-CT DP8 Formwork nail: Single formwork nail for concrete, for powder-actuated tools
Single formwork nail for concrete, for powder-actuated tools
Find out moreX-CT MX Formwork nails: Collated formwork nail for concrete, for powder-actuated tools
Collated formwork nail for concrete, for powder-actuated tools
Find out more