For details of the rated voltage, frequency, current and input power, refer to the country-specific type identification plate.
If the device is powered by a generator or transformer, the generator or transformer’s power output must be at least twice the rated input power shown on the rating plate of the device. The operating voltage of the transformer or generator must always be within +5 % and -15 % of the rated voltage of the device.
|
WSC 85
|
Power output
|
1,260 W
|
No-load speed
|
4,500 /min
|
Speed under load
|
3,100 /min
|
Cutting speed under no load
|
54 m/s
|
Cutting speed under load
|
37.3 m/s
|
Cutting depth at 0 °
|
0 mm … 85 mm
|
Cutting depth at 45 °
|
0 mm … 60 mm
|
Cutting depth at 60°
|
0 mm … 43 mm
|
Saw blade diameter
|
207 mm … 230 mm
|
Saw blade arbor size
|
30 mm
|
Riving knife thickness (standard)
|
2 mm
|
Weight in accordance with EPTA procedure 01
|
7.8 kg
|
Protection class
|
II
|
The sound pressure and vibration values given in these instructions were measured in accordance with a standardized test and can be used to compare one power tool with another. They can also be used for a preliminary assessment of exposure.
The data given represent the main applications of the power tool. However, if the power tool is used for different applications, with different accessory tools, or is poorly maintained, the data can vary. This can significantly increase exposure over the total working period.
An accurate estimation of exposure should also take into account the times when the tool is switched off, or when it is running but not actually being used for a job. This can significantly reduce exposure over the total working period.
Identify additional safety measures to protect the operator from the effects of noise and/or vibration, for example: maintaining the power tool and accessory tools, keeping the hands warm, organization of work patterns.
Noise information
|
WSC 85
|
Emission sound pressure level (LpA)
|
94 dB(A)
|
Uncertainty for the sound pressure level (KpA)
|
3 dB(A)
|
Sound power level (LWA)
|
105 dB(A)
|
Uncertainty for the sound power level (KWA)
|
3 dB(A)
|
Vibration information
|
WSC 85
|
Triaxial vibration value when cutting wood (ah)
|
≈ 2.3 m/s²
|
Uncertainty (K)
|
0.5 m/s²
|