Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to {0}. This is due to package and minimum order quantities.. This is due to package and minimum order quantities.
Read this documentation before initial operation or use. This is a prerequisite for safe, trouble-free handling and use of the product.
Observe the safety instructions and warnings in this documentation and on the product.
Always keep the operating instructions with the product and make sure that the operating instructions are with the product when it is given to other persons.
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
Wear a hard hat
Wear eye protection
Wear protective gloves
Product information
products are designed for professional users and only trained, authorized personnel are permitted to operate, service and maintain the products. This personnel must be specifically informed about the possible hazards. The product and its ancillary equipment can present hazards if used incorrectly by untrained personnel or if used not in accordance with the intended use.
The type designation and serial number are printed on the rating plate.
Write down the serial number in the table below. You will be required to state the product details when contacting Hilti Service or your local Hilti organization to inquire about the product. Product information
Pull-out tester
HAT 28
Generation
01
Serial no.
Safety
Safety instructions
Basic information concerning safetyWARNING!Read all safety precautions and other instructions. Failure to observe the safety instructions and other instructions can result in damage to the tool and/or serious injury.
Keep all safety precautions and instructions for future reference.
Proper preparation of the working area
Keep your workplace clean and well lit. Cluttered or poorly lit workplaces invite accidents.
Wear personal protective equipment and always wear protective goggles.
It is recommended that rubber gloves and non-skid shoes are worn when working outdoors.
Keep children clear. Keep everyone clear of your work zone.
When working on walls or ceilings, make sure that the surrounding work area is secured. Falling objects or tools could cause serious injury.
Avoid unusual body positions. Maintain firm footing and balance at all times. This will give you better control of the product in unexpected situations.
Do not work off a ladder.
General safety measures
Use product, accessories, insert tools, etc. in accordance with these instructions. Take the working conditions and the work to be performed into account. Use of equipment for applications other than those intended can result in hazardous situations.
To reduce the risk of injury, use only genuine Hilti tools and accessories.
Requirements to be met by users
Follow the instructions concerning care and maintenance.
Never tamper with or modify the power tool in any way.
The tool is intended for professional use. The tool may be operated, serviced and repaired only by authorized, trained personnel. This personnel must be specially informed of any possible hazards.
Do not operate the machine if your full attention is not on the job.
Description
Product overview
Grip
Crank
Coupling
Pressure gauge
Tester housing
Load distribution bridge
Swiveling feet
Adapter X-IE
Slotted button adapter
Threaded button adapter
Scaffold ringbolt adapter
Button adapter
Threaded-rod adapter
Threaded-rod legs
Loading claw foot
Intended use
The product described is an application-specific system for testing fasteners. It consists of a mechanical screw jack passing through a hydraulic load cell which directly measures the load applied to the fastener and shows this read-out on the pressure gage.
There is a range of HAT 28 kits. These kits have been specially assembled for testing most small and medium-size fasteners.
Items supplied
Pull-out tester, operating instructions
Other system products approved for use with this product can be found at your local
Hilti Store or at:
www.hilti.group
Technical data
HAT 28 DX
HAT 28 M
HAT 28 S/SR
HAT 28 E
Maximum displacement
50 mm
50 mm
50 mm
50 mm
Displacement indicator scale
mm
mm
mm
mm
Housing
Aluminum
Aluminum
Aluminum
Aluminum
Weight (without load distribution bridge)
2.5 kg
2.5 kg
2.5 kg
2.5 kg
Weight (with load distribution bridge)
·/·
4 kg
4 kg
4.5 kg
Effective span of load distribution bridge
40 mm
118 mm
118 mm
207 mm
Test load
Pressure gage 1
0 kN …5 kN
0 kN …5 kN
0 kN …20 kN
0 kN …30 kN
Pressure gage 2
·/·
0 kN …25 kN
·/·
·/·
Ambient temperature for operation
−17 ℃ …60 ℃
−17 ℃ …60 ℃
−17 ℃ …60 ℃
−17 ℃ …60 ℃
Storage temperature
−20 ℃ …70 ℃
−20 ℃ …70 ℃
−20 ℃ …70 ℃
−20 ℃ …70 ℃
Operation
Basic test procedure
The commonly used test procedure is described below
The load distribution bridge is already mounted on the tester. For HAP 2.5 tests, secure the HAP 2.5 load distribution bridge. Be sure to use longer screws (40 mm) to secure this bridge.
Install the appropriate adapter on the fastener to be tested.
(1) Use of directly engaged adapters
(2) Use of button adapters with spacer
Application 1: Pass the adapter through the bridge and engage the head centered in the loading claw foot of the tester.
Application 2: Push the spacer on to the button adapter. Pass the head of the spacer through the bridge and engage the head centered in the loading claw foot of the tester.
Turn the tester to a position in which the pressure gage is easy to read.
Adjust the length of the threaded legs to have all three legs in contact with the supporting surface and have the pull-out movement along the axis of the fastener and parallel to the threaded legs.
Any misalignment of the tester set-up will result in damage to the test rig.
Make sure that in the pull-out test, the tensile force is applied exclusively via the crank.
Load testing with application of the load via the threaded legs is a misuse and can damage the tester or lead to incorrect test results.
Set the red pointer of the gage to zero. Hold the tester by the grip while increasing the load on the fastener by turning the crank clockwise.
Do not relax your firm hold on the grip as long as the fastener remains under load. As the load on the fastener increases, observe the reading shown by the displacement scale on the pull-out tester. Signs of failure of the fastener can be detected by comparing the current reading on the displacement scale with the original reading.
Increase the load until the minimum specified load is attained.
To relieve the load on the fastener, turn the crank counter-clockwise and push it down until the original state is reached.
Now remove pull-out tester and adapter.
Use of the spacer
The spacer is used with the button adapters (threaded
(A) or slotted
(B) ) or for direct testing (without button adapter) of fasteners with a diameter of 16 mm. It consists of a cylindrical section and an M12 threaded rod to which an M12 adapter is mounted. The cylindrical section has a slot into which the adapter for the fastener to be tested fits.
One of the load distribution bridges is required for every test using the spacer.
In exceptional cases (e.g. fasteners on steel (X-CRM)), the adapters (M4, M5, M6, M8, M10, M12) can also be used without the spacer for testing.
Under these circumstances, the procedure is the same as that described in the section below for testing with adapters (M12, M16, M20).
Invariably, however, the desired results can be obtained only if the fastener was set correctly prior to installation of the adapter.
Use of the threaded button adapters (M4, M5, M6, M10, M12)
For testing threaded fasteners (for example stud anchors, threaded stud fasteners).
As a rule, an M16 nut or bolt head fits directly into the loading claw foot without the need for a threaded button adapter. In exceptional cases (e. g. X-CRM fastener on steel), the tester can be used with the M4, M5, M6, M8, M10 or M12 threaded adapters without spacer or load distribution bridge. Remove the tester from the bridge by removing the 3 mm screws that secure the tester to the bridge. Screw the adapter on to the projecting thread of the fastener and slip the loading claw foot of the tester underneath the flange of the threaded button adapter
If the projecting threaded length is long enough, the fastener can be tested without removal of the fastened item. In this case, however, the load possibly applied to the fastener by the fastened item has to be taken into account (e.g. deadweight), because it acts on the fastener in addition to the load applied by the pull-out tester and increases the probability of fastener failure under test.
When installing the adapter, make sure that a full-surface connection is established between adapter and threaded head.
Use of the slotted button adapter (4.5 mm, 5.5 mm, 6.5 mm, 8.5 mm, 10.5 mm, 12.5 mm)
For testing fasteners that require a connection to be made to the bolt or anchor head.
Fasteners achieve the desired / required load values only if specified tightening torques, if applicable, were complied with on installation. The 6 slotted button adapters are suitable for testing fasteners in the 4 to 12 mm diameter range.
These adapters are fitted under the head of the bolt or anchor in place of the item usually fastened. They can also be used to test sleeve anchors. In the latter case, however, after being set correctly the anchor has to be backed off slightly to accommodate the adapter. After being correctly retightened with the adapter in position, the anchor can be tested.
This method is not recommended, however, because slackening the anchor can reduce its load value.
Make sure that the adapter is not damaged by being pressed against an uneven surface. We recommend inserting a large washer or a steel plate between the adapter and the surface.
Use of the threaded rod adapters (M5, M6, M8, M10)
The adapters for M5 and M6 are primarily for testing wall ties.
On account of their special shape, the M5 to M10 adapters can be used without the button adapter
Use of the threaded rod adapters (M12, M16, M20)
For testing anchors with external thread or internal thread.
For testing an anchor with external thread, the adapter is screwed on to the correctly installed anchor. Screw-in depth: at least equal to thread diameter. The adapter can then be connected directly to the tester.
For testing an anchor with internal thread, a threaded rod is first screwed into the anchor. Then the adapter is screwed on. Screw-in depth: at both ends at least equal to the thread diameter. The adapter can then be connected directly to the tester.
Use of the adapter for X-IE
Remove the thermal insulation around the fastener.
Install the pull-out tester together with the adapter. Slip the adapter over the head of the insulating element between the two plates of the X-IE adapter in such a way that the shank of the insulating element engages completely in the hole in the bottom plate.
The threaded legs have to be set to an adequate length to facilitate testing.
Testing in restricted spaces
Unscrew the crank grips.
You can now turn the crank with a 22 mm ratchet (supplied as part of each kit).
This facilitates operation when working close to a wall, for example, where there not enough space to turn the crank.
Test of scaffold anchorages
Basic configuration (HAT 28 master kit)
Unscrew the swiveling feet from the threaded-rod legs.
Remove the threaded-rod legs.
Screw the 100-mm hex legs into the bridge and tighten until hand-tight.
If necessary, screw the 50-mm hex legs into the 100-mm hex legs and tighten until hand-tight.
Screw the swiveling feet to the ends of the legs.
Check that the pin of the ringbolt adapter is secured with the chain to the adapter itself.
Screw an M12 threaded button adapter or the M12 locking adapter on to the threaded rod of the ringbolt adapter and engage the latter in the loading claw foot of the tester.
If the surface is uneven, compensate by precision-adjusting the legs before proceeding with the test.
Use of the scaffold ringbolt adapter
Remove the pin from the adapter and position the adapter over the scaffold ringbolt. Reinsert the pin into the adapter and through the scaffold ringbolt.
HAP 2.5 tests
Remove the pin from the adapter.
Position the connecting disk inside the adapter.
Re-insert the pin into the adapter above the connecting disk.
Pass the cable of the HAP 2.5 over the connector disk.
Push the pin back into the adapter.
Care and maintenance
Care
Carefully remove stubborn dirt from the tool.
Use only a slightly damp cloth to clean the casing. Do not use cleaning agents containing silicone as these can attack the plastic parts.
Maintenance
Check all visible parts and controls for signs of damage at regular intervals and make sure that they all function correctly.
Do not operate the product if signs of damage are found or if parts malfunction. Have it repaired immediately by Hilti Service.
After cleaning and maintenance, fit all guards or protective devices and check that they function correctly.
To help ensure safe and reliable operation, use only genuine Hilti spare parts and consumables. Spare parts, consumables and accessories approved by Hilti for use with the product can be found at your local
Hilti Center or online at:
www.hilti.com
Refilling with oil
Frequent removal and reconnection of the pressure gage causes the oil level in the reservoir to drop. In extreme cases this can result in the volume of oil dropping below the level necessary for the pressure gage to show a correct reading.
Technical data
X
> 6 mm … < 15 mm
When this happens, it is advisable to bring the tester to a Hilti repair workshop for checking and refilling with oil.
Transport and storage
Store the product in a dry place, where it cannot be accessed by children or unauthorized persons.
Check the product for damage before use after long periods of transport or storage.
Disposal
Most of the materials from which
Hilti tools and appliances are manufactured can be recycled. The materials must be correctly separated before they can be recycled. In many countries, your old tools, machines or appliances can be returned to
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
For more information on operation, technology, environment and recycling, follow this link:
qr.hilti.com/manual?id=2320131 This link is also to be found at the end of the documentation, in the form of a QR code.